TGA2572-2-FL

    14 - 16 GHz, 16 Watt Ku Band GaN Power Amplifier

    Key Features

    • Frequency range: 14 to 16 GHz
    • Saturated output power: 42 dBm
    • PAE: 20%
    • Small signal gain: 25 dB
    • Return loss: 10dB
    • Bias: Vd = 25 V, Id = 2.0 A, Vg = -2.4 V typical
    • Dimensions: 17.3 x 11.4 x 3 mm

    Qorvo's TGA2572-2-FL is a packaged Ku-band power amplifier fabricated on Qorvo's production released,0.25 um GaN on SiC process. Operating from 14 to 16 GHz, the TGA2572-2-FL typically provides 42dBm of saturated output power, 20% power-added efficiency and 25 dB of small signal gain.

    Fully matched to 50 ohm and with integrated DC blocking caps on both I/O ports, the TGA2572-2-FL is ideally suited to support both commercial and defense related opportunities.

    Lead-free and RoHS compliant.

    Evaluation Boards are available up on request.

    Typical Applications

      • Ku Band Satellite Communications (Satcom)
    Frequency Min(GHz) 14
    Frequency Max(GHz) 16
    Pout(W) 16
    Gain(dB) 25
    PAE(%) 20
    Voltage(V) 30
    Current(mA) 2,000
    Package Type Flange
    Package(mm) 17.3 x 11.4 x 3
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted Yes
    ECCN XI(C)

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > Ku Band Radar

      Ku Band Radar