TGA2579-2-FL

    14 - 15.35 GHz, 20 Watt Ku Band GaN Power Amplifier

    Key Features

    • Frequency range: 14 - 15.35 GHz
    • Power: 43dBm Psat, 36dBm P1dB
    • Gain: 35 dB
    • Return loss: 8dB
    • Power added efficiency: 27%
    • OIP3: 44 dBm
    • Bias: Vd = 25 V, Id = 1000 mA, Vg = -2.4 V typical
    • Integrated voltage detector
    • Dimensions: 11.38 x 17.33 x 3.0 mm

    Qorvo's TGA2579-2-FL is a power amplifier operating from 14 to 15.35 GHz and typically provides 43 dBm of saturated output power, 27% power-added efficiency and 35 dB of small signal gain at mid band.

    The TGA2579-2-FL features low loss ground-signal-ground (GSG) RF transitions designed to interface with a coplanar waveguide multilayer board.

    Ideally suited for Ku-band communications, the TGA2579-2-FL supports key commercial and defense-related frequency bands.

    Qorvo's 0.25um GaN on SiC process offers superior electrical performance while maintaining high reliability. In addition, the use of SiC substrates provides optimum thermal performance necessary for reliable high power operation.

    Lead-free and RoHS compliant

    Evaluation Boards are available upon request.

    Typical Applications

      • Ku Band Satellite Communications (Satcom)
    Frequency Min(GHz) 14
    Frequency Max(GHz) 15.35
    Pout(W) 20
    Gain(dB) 35
    PAE(%) 27
    Voltage(V) 25
    Current(mA) 1,000
    Package Type Flange
    Package(mm) 11.38 x 17.33 x 3
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 3A001.B.2.B.2

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS