TGA2583-SM

    2.7 - 3.7 GHz, 10 Watt GaN Power Amplifier

    Key Features

    • Frequency Range: 2.7 - 3.7 GHz
    • PSAT: 40.5 dBm
    • PAE: >50%
    • Small Signal Gain: 33dB
    • Return Loss: > 12dB
    • Bias: VD = 25 - 32 V (CW or Pulsed), IDQ = 175 mA, VG = -2.3 V typical
    • Pulsed VD: PW = 100 us, DC = 10%
    • Package Dimensions: 5.0 x 5.0 x 1.45 mm

    Qorvo's TGA2583-SM is a packaged MMIC power amplifier which operates from 2.7 to 3.7 GHz. The TGA2583-SM is designed using Qorvo's production 0.25-um GaN on SiC process.

    The TGA2583-SM typically provides 40.5 dBm of saturated output power, > 50% power-added efficiency, and 33 dB small signal gain. It can operate under both pulse and CW conditions.

    The TGA2583-SM is available in a low-cost, surface mount 32 lead 5x5 AIN QFN. It is ideally suited to support both commercial and defense related radar applications.

    Both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.

    Lead-free and RoHS compliant.

    Evaluation Boards are available upon request.

    For additional information on GaN thermal performance refer to the following application note and video.

    Typical Applications

      • Commercial Radar
      • Military Radar
      • Multi-Band VSAT
      • Cellular Infrastructure Base Station
      • Repeaters / Boosters / DAS
      • EW Signal Jammers
    Frequency Min(GHz) 2.7
    Frequency Max(GHz) 3.7
    Psat(dBm) 40.6
    Gain(dB) 33
    PAE(%) > 50
    Voltage(V) 25 to 32
    Current(mA) 175
    Package Type QFN
    Package(mm) 5.0 x 5.0 x 1.45
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > S Band Radar

      S Band Radar

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Ka Band Saturated VSAT

      Ka Band Saturated VSAT

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Network Infrastructure > Wireless Infrastructure > Macro Base Station

      Macro Base Station

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS