Qorvo's TGA2590 is a wideband power amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. The TGA2590 operates from 6 - 12GHz and provides greater than 30W of saturated output power with greater than 35 dB of small signal gain and greater than 25% power-added efficiency.
The TGA2590 is fully matched to 50 ohm with DC blocking caps at both RF ports allowing for simple system integration. The broadband performance supports electronic warfare and radar across defense and commercial markets.
Lead-free and RoHS compliant.
Evaluation boards are available upon request.
Frequency Min(GHz) | 6 |
Frequency Max(GHz) | 12 |
Psat(dBm) | 45 |
Gain(dB) | > 35 |
PAE(%) | > 25 |
Voltage(V) | 20 |
Current(mA) | 2,000 |
Package Type | Die |
Package(mm) | 5.4 x 7.0 x 0.10 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | Yes |
ECCN | 3A001.B.2.B.2 |
This product appears in the following application block diagrams: