End of Life announced November 5, 2018 (PCN 18-0115).
Last Time Buy May 21, 2019.
Contact a sales representative for assistance.
Recommended replacement part QPA2609D.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 161 | Buy Online > |
Qorvo's TGA2612 is a broadband Low Noise Amplifier fabricated on Qorvo's production 0.25um GaN on SiC process (TQGaN25). Covering 6-12GHz, the TGA2612 typically provides P1dB of 20dBm, greater than 22dB of small signal gain, 1.5dB noise figure (mid-band) and 29dBm OTOI. In addition to the high electrical performance, this GaN amplifier also provides a high level of input power robustness. Able to survive up to 2W of input power without performance degradation. Qorvo's TGA2612 provides flexibility regarding receive chain protection resulting in lower costs and reduced board space.
Fully matched to 50 ohms with integrated DC blocking caps on both I/O ports, the TGA2612 is ideally suited for both military and commercial radar and communications applications.
Lead-free and RoHS compliant.
Evaluation Boards are available upon request.
Frequency Min(GHz) | 6 |
Frequency Max(GHz) | 12 |
Gain(dB) | 22 |
NF(dB) | 1.8 |
OP1dB(dBm) | 20 |
OIP3(dBm) | 29 |
Voltage(V) | 10 |
Current(mA) | 100 |
Package Type | Die |
Package(mm) | 2.1 x 1.5 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: