End of Life announced May 25, 2021 (PCN 21-0113).
Last Time Buy: December 8, 2021
Recommended replacement for new designs: TGA2622-SM
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 180 | Buy Online > |
Qorvo's TGA2622 is an X-band, high power MMIC amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. The TGA2622 operates from 9 - 10 GHz and provides a superior combination of power, gain and efficiency. Achieving 40W of saturated output power with 28dB of large signal gain and 45% power-added efficiency, the TGA2622 provides the level of performance and demanded by today's system architectures. Depending on the system requirements, the TGA2622 can support cost saving initiatives on existing systems while supporting next generation systems with increased performance.
Lead-free and RoHS compliant.
Evaluation Boards are available upon request.
Frequency Min(GHz) | 9 |
Frequency Max(GHz) | 10 |
Pout(W) | 40 |
Gain(dB) | 32 |
PAE(%) | > 46 |
Voltage(V) | 28 |
Current(mA) | 290 |
Package Type | Die |
Package(mm) | 5.0 x 4.86 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.B.2 |