Mouser | 50 | Buy Online > | |
RELL | 30 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA2700 is an X band driver amplifier that operates between 7 - 13 GHz. The driver amplifer is designed using Qorvo's proven standard 0.25 um gate pHEMT production process.
The TGA2700 provides typical 30 dBm output power at +10 dBm input power and has a small signal gain of 25 dB.
The TGA2700 is 100% DC and RF tested on-wafer to ensure performance compliance.
Frequency Min(GHz) | 7 |
Frequency Max(GHz) | 13 |
Pout(W) | 1 |
Gain(dB) | 25 |
Voltage(V) | 9 |
Current(mA) | 300 |
Package Type | Die |
Package(mm) | 1.57 x 1.33 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: