Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 314 | Buy Online > |
Qorvo's TGA2753-SM is a C-Band Power Amplifier with integrated power detector. The TGA2753-SM operates from 5.9 - 7.1 GHz and is designed using Qorvo's power GaAs pHEMT and GaN HEMT production processes.
The TGA2753-SM typically provides 40 dBm of saturated output power with small signal gain of 31 dB. Third Order Intercept is 47 dBm at 30 dBm SCL. The TG2753-SM is available in a low-cost, surface mount 42 lead 7x9 QFN package and is ideally suited for Point-to-Point Radio.
Lead-free and RoHS compliant.
Frequency Min(GHz) | 5.9 |
Frequency Max(GHz) | 7.1 |
Psat(dBm) | 40 |
Gain(dB) | 31 |
PAE(%) | 30 |
OIP3(dBm) | 47 |
Voltage(V) | 28 |
Current(mA) | 1,000 |
Package Type | QFN |
Package(mm) | 7.0 x 9.0 x 0.9 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.B.2 |
This product appears in the following application block diagrams: