Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 137 | Buy Online > |
Qorvo's TGA3042-SM is a wideband high power MMIC amplifier fabricated on Qorvo’s production 0.15um GaN on SiC process (QGaN15). The TGA3042-SM operates from 7 – 10.5 GHz and typically provides 4.5 W saturated output power with power-added efficiency of 38.5% and large-signal gain of 23.5 dB. This combination of wideband performance provides the flexibility designers are looking for to improve system performance while reducing size and cost.
The TGA3042-SM is matched to 50 ohm with integrated DC blocking capacitors on both RF I/O ports simplifying system integration. The wideband performance makes it ideally suited in support of multiple radar and communication bands.
Lead-free and RoHS compliant.
Evaluation boards are available upon request.
For additional information on GaN thermal performance refer to the following application note and video.
Frequency Min(GHz) | 7 |
Frequency Max(GHz) | 10.5 |
Pout(W) | 36.5 |
Gain(dB) | 32.5 |
PAE(%) | 38.5 |
Voltage(V) | 20 |
Current(mA) | 200 |
Package(mm) | 4.50 x 4.50 x 1.74 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |