TGA4532-SM

    17.7 - 19.7 GHz K Band Power Amplifier

    Key Features

    • Frequency range: 17.7 to 19.7 GHz
    • Power: 32.5 dBm Psat, 31 dBm P1dB
    • Gain: 23 dB
    • TOI: 41 dBm at 20 dBm/tone
    • NF: 7 dB
    • Integrated power detector
    • Bias: Vd = 6 V, Idq = 900 mA, Vg = -0.68 V typical
    • Package dimensions: 4.0 x 4.0 x 0.85 mm

    Qorvo's TGA4532-SM is a K band power amplifier. The TGA4532-SM operates from 17.7 to 19.7 GHz and is designed using Qorvo's power pHEMT production process. The TGA4532-SM typically provides 32.5 dBm of saturated output power with small signal gain of 23 dB.

    The TGA4532-SM is available in a low-cost, surface mount 20 lead 4 x 4 QFN package and is ideally suited for point-to-point radio applications.

    The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

    Typical Applications

      • K Band Satellite Communications (Satcom)
      • Point-to-Point Radio
    Frequency Min(GHz) 17.7
    Frequency Max(GHz) 19.7
    Pout(W) 1.5
    Gain(dB) 23
    Voltage(V) 6
    Current(mA) 900
    Package Type QFN
    Package(mm) 4.0 x 4.0 x 0.85
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS