/
Products
/
TGA4864

TGA4864

32 Gb/s Linear Transimpedance Amplifier with AGC

Qorvo's TGA4864 is a state of the art TIA with integrated AGC designed for coherent DP-QPSK receivers with baud rates up to 128Gbps. It features a very low total harmonic distortion which is not only crucial for DP-QPSK, but also enables higher-level QAM applications.

In addition, the TGA4864 features two compensating circuits that allow it to handle large DC input currents as well as large offsets between these currents. This is, among others, important for colorless applications.

The TGA4864 is manufactured in a reliable high-speed SiGe process that combines excellent performance together with cost-effectiveness.

The TGA4864 complies with the OIF intradyne receiver MSA. The TGA4864 is a dual TIA and thus contains two TIA/AGC circuits on each die. In addition to the many features defined in the OIF MSA, the TGA4864, for example, also includes a versatile bandwidth tuning function.

Discontinued
i
End of Life announced February 22, 2016 (PCN16-0027)
Recommended replacement for new designs: TGA4872
Product Data Sheet01/17/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Excellent linearity and low total harmonic distortion of <1% for Vout,se<350mVpp
  • Able to handle large DC input currents
  • Tunable frequency response of 24-32 GHz
  • Large dynamic range of 26dB typical
  • Manual gain or AGC mode selectable
  • Multiple amplifier stages to achieve high gain
  • Output shutdown function
  • Peak level detection
  • Dual TIA die with +3.3 V single supply voltage
  • Compliant with OIF intradyne receiver MSA
  • SiGe technology with ƒT / ƒmax of 170 / 250 GHz

Typical Applications

  • 100 Gb/s DP-QPSK (Dual Polarization QPSK)
  • Coherent systems with a baud rate of up to 128 Gbps
  • TIA with AGC for long-haul or metro optical receiver modules

Parameters

Bandwidth (GHz)
28
Differential Transimpedance Gain (ohm)
250 to 4,800
Differential Output Vpp (mV)
200 to 900
Equivalent Input Noise (pA/rtHz)
24
Voltage (V)
3.3
Current (mA)
175
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/17/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA4864

TGA4864

32 Gb/s Linear Transimpedance Amplifier with AGC

Qorvo's TGA4864 is a state of the art TIA with integrated AGC designed for coherent DP-QPSK receivers with baud rates up to 128Gbps. It features a very low total harmonic distortion which is not only crucial for DP-QPSK, but also enables higher-level QAM applications.

In addition, the TGA4864 features two compensating circuits that allow it to handle large DC input currents as well as large offsets between these currents. This is, among others, important for colorless applications.

The TGA4864 is manufactured in a reliable high-speed SiGe process that combines excellent performance together with cost-effectiveness.

The TGA4864 complies with the OIF intradyne receiver MSA. The TGA4864 is a dual TIA and thus contains two TIA/AGC circuits on each die. In addition to the many features defined in the OIF MSA, the TGA4864, for example, also includes a versatile bandwidth tuning function.

Discontinued
i
End of Life announced February 22, 2016 (PCN16-0027)
Recommended replacement for new designs: TGA4872
Product Data Sheet01/17/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Excellent linearity and low total harmonic distortion of <1% for Vout,se<350mVpp
  • Able to handle large DC input currents
  • Tunable frequency response of 24-32 GHz
  • Large dynamic range of 26dB typical
  • Manual gain or AGC mode selectable
  • Multiple amplifier stages to achieve high gain
  • Output shutdown function
  • Peak level detection
  • Dual TIA die with +3.3 V single supply voltage
  • Compliant with OIF intradyne receiver MSA
  • SiGe technology with ƒT / ƒmax of 170 / 250 GHz

Typical Applications

  • 100 Gb/s DP-QPSK (Dual Polarization QPSK)
  • Coherent systems with a baud rate of up to 128 Gbps
  • TIA with AGC for long-haul or metro optical receiver modules

Parameters

Bandwidth (GHz)
28
Differential Transimpedance Gain (ohm)
250 to 4,800
Differential Output Vpp (mV)
200 to 900
Equivalent Input Noise (pA/rtHz)
24
Voltage (V)
3.3
Current (mA)
175
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/17/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo