Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA5108 is a high linearity Low Noise Amplifier. The amplifier is fabricated using Qorvo's TQPED process. It is internally matched and only requires an external RF choke and blocking/bypass capacitors for operation from a single +5V supply. The internal active bias circuit also enables stable operation over bias and temperature variations.
The TGA5108 covers the 0.05-4.0 GHz frequency band and is targeted for wireless infrastructure or other applications requiring high linearity and/or low noise figure.
Die attach should be accomplished with conductive epoxy only. Eutectic attach is not recommended.
Lead-free and RoHS compliant.
Evaluation Boards are available upon request.
Frequency Min(MHz) | 50 |
Frequency Max(MHz) | 4,000 |
Gain(dB) | 20 |
OP1dB(dBm) | 20.5 |
OIP3(dBm) | 35 |
NF(dB) | 1.2 |
Voltage(V) | 5 |
Current(mA) | 85 |
Package Type | Die |
Package(mm) | 1.49 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: