Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA9088A-SCC is a 17 to 21 GHz 0.125 Watt self-biased medium power amplifier (MPA) in MMIC form. The part is designed using Qorvo's proven standard 0.25 um gate pHEMT production process with 100 um substrate technology.
This MPA provides a nominal 22 dBm of output power at 2 dB gain compression with a nominal small signal gain of 18.5 dB.
The TGA9088A-SCC provides an economical solution for a 20 GHz driver and provides application solutions for the satellite and point-to-point radio markets. The part is 100% DC and RF tested on-wafer to ensure performance compliance.
Frequency Min(GHz) | 17 |
Frequency Max(GHz) | 21 |
Pout(W) | 0.125 |
Gain(dB) | 18.5 |
Voltage(V) | 7 |
Current(mA) | 66 |
Package Type | Die |
Package(mm) | 2.4 x 1.5 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |