TGB2001

    12 - 21 GHz Lange Coupler

    Discontinued >

    End of Life announced August 16, 2017 (PCN 17-0137).
    Last Time Buy February 23, 2018.
    Contact your local sales representative for assistance.

    Key Features

    • Very low loss (less than 0.25 dB typical)
    • High power 1 W 50 Ohm termination
    • Broadband 3 dB power split
    • Chip dimensions: 1.0 x 3.0 x 0.1 mm (40 x 120 x 4 mils)
    • 3 sizes cover 12 GHz to 45 GHz
    Frequency Min(GHz) 12
    Frequency Max(GHz) 21
    Insertion Loss(dB) < 0.25
    Package Type Die
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99