TGC4671

    71 - 86 GHz Sub-Harmonic Image Reject Mixer

    Key Features

    • RF frequency range: 71.0 - 86.0 GHz
    • LO frequency range: 31 – 42 GHz
    • IF frequency range: DC – 7GHz (11 possible)
    • Conversion Gain: -12 dB
    • LO Input Power: 15dBm
    • Image Rejection: 15dBc
    • Dimensions: 1.5 x 2.07 x 0.1 mm

    Qorvo's TGC4671 is a subharmonic image reject mixer that operates from 71-86 GHz and is designed using Qorvo's pHEMT production process. The TGC4671 typically provides 12dB of conversion loss and an image rejection of 15dBc. The TGC4671 is ideally suited for E-band Point-to-Point Radio.

    Lead-free and RoHS compliant.

    Typical Applications

      • Point-to-Point Radio
    RF Min(MHz) 71,000
    RF Max(MHz) 86,000
    IF Min(MHz) DC
    IF Max(MHz) 7,000
    LO Min(MHz) 31,000
    LO Max(MHz) 42,000
    Conversion Gain(dB) -12
    LO Power(dBm) 15
    Package Type Die
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No