TGF2956

    DC - 12 GHz, 55 Watt Discrete Power GaN on SiC HEMT

    Discontinued >

    End of Life announced September 14, 2021 (PCN 21-0195).
    Last Time Buy: March 25, 2022
    Recommended replacement for new designs: TGF2023-2-10
    Contact your local sales representative for assistance.

    Key Features

    • Frequency range: DC - 12 GHz
    • 47.6dBm nominal Psat at 3 GHz
    • 69.7% maximum PAE at 3 GHz
    • 19.3dB nominal power gain at 3 GHz
    • Bias: Vd = 32V, Idq = 200mA
    • Chip dimensions: 0.82 x 2.88 x 0.10 mm

    Qorvo's TGF2956 is a discrete 10.08 mm GaN on SiC HEMT which operates from DC-12 GHz.

    The TGF2956 typically provides 47.6 dBm of saturated output power with power gain of 19.3 dB at 3 GHz. The maximum power added efficiency is 69.7 % which makes the TGF2956 appropriate for high efficiency applications.

    Lead-free and RoHS compliant.

    Typical Applications

      • Broadband Amplifiers
      • High Efficiency Power Amplifiers
      • Marine Radar
      • Military Communications
      • Point-to-point Communications
      • Satellite Communications (Satcom)
    Frequency Min(MHz) DC
    Frequency Max(MHz) 12,000
    Gain(dB) 19.3
    Psat(dBm) 47.6
    PAE(%) 69.7
    Vd(V) 32
    Idq(mA) 200
    Package Type Die
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 3A001.B.3.B.2

    Modelithics® Qorvo GaN Library

    A Modelithics non-linear model is available for this product.

    Qorvo and Modelithics have partnered to provide designers with high-accuracy nonlinear simulation models for Qorvo GaN transistor devices. This model library integrates seamlessly with the latest electronic design automation (EDA) simulation tools, and is thoroughly documented with a model information data sheet for each model. Learn more.

    Request a free Modelithics model

    Modelithics® Qorvo GaN Library Brochure

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > S Band Radar

      S Band Radar

    • Applications > Defense & Aerospace > Radar > C Band Radar

      C Band Radar

    • Applications > Defense & Aerospace > Radar > X Band Radar

      X Band Radar

    • Applications > Defense & Aerospace > Radar > L Band Radar

      L Band Radar

    • Applications > Network Infrastructure > Satellite Communications > Ka Band Saturated VSAT

      Ka Band Saturated VSAT