TGL2205

    1 - 6 GHz, 100 Watt S Band & C Band VPIN Limiter

    Key Features

    • Frequency range: 1 - 6 GHz
    • Insertion loss: < 0.5 dB
    • Peak power handling: 100 W (pulsed)
    • Flat leakage: <= 16 dBm
    • Return loss: 12 dB
    • Passive (no DC bias required)
    • Integrated DC Block on output
    • Chip dimensions: 2.0 x 2.0 x 0.1 mm

    Qorvo's TGL2205 is a high power, wideband MMIC GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2205 does not require DC bias and achieves a low insertion loss all in a small form factor. These features allow for simple integration with minimal impact to system performance.

    The TGL2205 operates from 1 to 6 GHz and achieves low insertion loss of 0.5 dB and return loss of 12 dB. It can limit up to 100 W incident pulsed-power with a low flat leakage of 16 dBm.

    The TGL2205 has a protective surface passivation layer providing environmental robustness and is ideally suited to support both commercial and defense related applications.

    Lead-free and RoHS compliant.

    Typical Applications

      • Commercial Radar
      • Military Radar
      • Receive Chain Protection
      • EW Digital Receiver
    Frequency Min(GHz) 1
    Frequency Max(GHz) 6
    Insertion Loss(dB) < 0.5
    Flat Leakage(dBm) < 16
    Package Type Die
    Package(mm) 2.0 x 2.0 x 0.1
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Digital Receiver

      EW Digital Receiver

    • Applications > Defense & Aerospace > Radar > S Band Radar

      S Band Radar

    • Applications > Defense & Aerospace > Radar > C Band Radar

      C Band Radar

    • Applications > Defense & Aerospace > Radar > L Band Radar

      L Band Radar