Mouser | 472 | Buy Online > | |
RELL | 27 | Buy Online > | |
RFMW | 131 | Buy Online > |
Qorvo's TGL2205-SM is a high power, wideband GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2205-SM does not require DC bias and achieves a low insertion loss all in a small form factor. These features allow for simple integration with minimal impact to system performance.
The TGL2205-SM operates from 2 to 6 GHz with low insertion loss of less than 0.6 dB. It can limit up to 100 W incident pulsed-power with a low flat leakage of less than 16.5 dBm. The TGL2205–SM is offered as a packaged limiter, and is well suited for both commercial and defense related applications.
Lead-free and RoHS compliant.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 6 |
Insertion Loss(dB) | < 0.6 |
Flat Leakage(dBm) | < 16.5 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: