Mouser | 2040 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 73 | Buy Online > |
Qorvo's TGL2208-SM is a packaged dual stage Limiter fabricated on Qorvo's proven GaAs VPIN process. Operating over 2 to 20 GHz, the TGL2208-SM has < 1dB of insertion loss under small signal operation and flat leakage of < 18 dBm under large signal input.
The TGL2208-SM is suitable for a variety of systems that require input protection for sensitive receive channel components.
The TGL2208-SM is available in a low-cost, surface mount 14 lead 3 x 3 AIN QFN package comprised of a ceramic base with a plastic epoxy-sealed lid. TGL2208-SM is ideally suited to support both commercial and defense related applications.
Lead-free and RoHS compliant.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 20 |
Insertion Loss(dB) | < 1.0 |
Flat Leakage(dBm) | < 18 |
Package Type | QFN |
Package(mm) | 3.0 x 3.0 x 1.35 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.
This product appears in the following application block diagrams: