Mouser | 50 | Buy Online > | |
RELL | 6 | Buy Online > | |
RFMW | 39 | Buy Online > |
Qorvo's TGL2209 is a high power, wideband GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2209 does not require DC bias and achieves a low insertion loss in a small form factor. These features allow for simple integration with minimal impact to system performance.
The TGL2209 operates from 8.0–12 GHz with low insertion loss of less than 0.5 dB. It can limit up to 50 W incident pulsed-power with a low flat leakage of less than 18.5 dBm.
The TGL2209 is offered in die form. It is well suited for both commercial and defense related applications.
Lead-free and RoHS compliant.
Evaluation boards available on request.
Frequency Min(GHz) | 8 |
Frequency Max(GHz) | 12 |
Insertion Loss(dB) | < 0.5 |
Flat Leakage(dBm) | < 18 |
Package Type | Die |
Package(mm) | 2.0 x 2.0 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |