Mouser | 812 | Buy Online > | |
RELL | 257 | Buy Online > | |
RFMW | 470 | Buy Online > |
Qorvo's TGL4203-SM is a packaged wideband analog attenuator. The part operates from DC to 30 GHz and is designed using Qorvo's proven standard 0.25 um MMW pHEMT production process. The TGL4203-SM typically provides 1.5 dB insertion loss, 17 dB variable attenuation range, > 20 dBm input power @ 1db compression gain, -40 dBc IM3 @ 6 dBm Pin/Tone with bias voltages from -1 V to 0 V.
The part is available in a low-cost, compact surface mount 3 x 3 QFN style package with 16 leads. The wideband capabilities of this device are versatile in many applications such as point-to-point radio, fiber optics and wideband military & space.
The part is lead-free and RoHS compliant. Evaluation boards are available upon request.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 30,000 |
Insertion Loss(dB) | 1.5 |
Attenuation Range(dB) | 16 |
IP1dB(dBm) | 20 |
Voltage(V) | -1 to 0 |
Package Type | Die |
Package(mm) | 3 x 3 x 0.9 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: