TGS2313

    4 - 18 GHz VPIN SP3T Switch

    Key Features

    • 4 to 18 GHz high isolation SP3T
    • 1.0 dB typical insertion loss
    • 35 dB nominal isolation
    • 12 dB typical return loss
    • On-chip bias network
    • DC blocked at RF ports
    • Chip dimensions: 2.16 x 2.16 x 0.10 mm (0.085 x 0.085 x 0.004 in)

    Qorvo's TGS2313 is a 4 to 18 GHz single pole triple throw (SP3T) switch. This part is designed using Qorvo's proven standard VPIN production process. The part provides a nominal 1.0 dB insertion loss, 12 dB return loss and 35 dB isolation.

    The part is ideally suited for electronic warfare (EW) receivers, radar and communication systems.

    The TGS2313 integrates DC blocking capacitors on all ports and includes decoupled DC bias pads to reduce the number of off-chip components. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

    Typical Applications

      • Communication Systems
      • Electronic Warfare
      • Radar
    Switch Type SP3T
    Absorptive/Reflective Reflective
    Frequency Min(MHz) 4,000
    Frequency Max(MHz) 18,000
    Insertion Loss(dB) 1
    Isolation(dB) 35
    Voltage(V) 2.7, -2.7
    Current(mA) 20
    Package Type Die
    Package(mm) 2.16 x 2.16 x 0.1
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Radar > C Band Radar

      C Band Radar

    • Applications > Defense & Aerospace > Radar > X Band Radar

      X Band Radar

    • Applications > Defense & Aerospace > Radar > Ku Band Radar

      Ku Band Radar