TGV2529-SM

    12.5 - 13.5 GHz VCO with Divide by 2

    Last Time Buy >

    End of Life announced January 17, 2017 (PCN 17-0007).
    Last Time Buy July 19, 2017.
    Contact your local sales representative for assistance.

    Key Features

    • Frequency range: 12.5 - 13.5 GHz
    • Tune Voltage: 1 - 12 V
    • Output power: 7 dBm Typical
    • Phase Noise:
      • -110 dBc/Hz @ 100 KHz Typical
      • -133 dBc/Hz @ 1 MHz Typical
    • RFout/2 Frequency Range: 6.25 – 6.75 GHz
    • RFout/2 Output Power: 7 dBm Typical
    • Bias: Vcc = 5V, Icc = 165 mA Typical
    • Technology: Qorvo HBT
    • Dimension: 5 x 5 x 0.85 mm SLP

    Qorvo's TGV2529-SM is a monolithic voltage controlled oscillator (VCO) designed to operate at frequencies that target the Point-to-Point, VSAT, and millimeter wave communication markets.

    The TGV2529-SM is manufactured on Qorvo's GaAs InGaP production process and typically provides 7 dBm output power at 13 GHz with a -110 dBc/Hz phase noise at 100 KHz offset. A divide-by-2 output is provided for the PLL function.

    Lead-free and RoHS compliant. Evaluation Boards are available upon request.

    Typical Applications

      • Point-to-Point Radio
      • VSAT
      • Millimeter Wave Communications
      • Test Equipment
    Frequency Min(MHz) 12,500
    Frequency Max(MHz) 13,500
    Pout(dBm) 7
    Voltage(V) 5
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT