TGV2564-SM

    10.3 - 11.1 GHz VCO with Divide by 2

    Last Time Buy >

    End of Life announced January 17, 2017 (PCN 17-0007).
    Last Time Buy July 19, 2017.
    Contact your local sales representative for assistance.

    Key Features

    • Frequency range: 10.3 – 11.1 GHz
    • Tune voltage: 2 – 13 V
    • Output power: 10 dBm typical
    • Phase noise: -111 dBc/Hz@100 KHz typical
    • -136 dBc/Hz@1 MHz typical
    • RFout/2 frequency range: 5.15 – 5.55 GHz
    • RFout/2 output power: 4 dBm typical
    • Bias: Vcc = 5V, Icc = 175 mA typical
    • Technology: Qorvo HBT
    • Dimension: 5 x 5 x 0.85 mm

    Qorvo's TGV2564-SM is a monolithic voltage controlled oscillator (VCO) designed to operate at frequencies that target the Point to Point, VSAT, and millimeter-wave communication markets.

    The TGV2564-SM is manufactured on Qorvo's GaAs InGaP production process and typically provides 10 dBm output power at 11 GHz with a -111dBc/Hz phase noise at 100 KHz offset. A divide-by-2 output is provided for the PLL function.

    Lead-free and RoHS compliant.

    Evaluation Boards are available upon request.

    Typical Applications

      • Millimeter Wave Communications
      • Point-to-Point Radio
      • Test Equipment
      • VSAT
    Frequency Min(MHz) 10,300
    Frequency Max(MHz) 11,100
    Pout(dBm) 10
    Voltage(V) 5
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Defense & Aerospace > Electronic Warfare > EW Digital Receiver

      EW Digital Receiver

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT