End of Life announced November 8, 2019 (PCN 19-0186).
Last Time Buy May 3, 2020.
Recommended replacement for new designs: RFSW6024
Contact your local sales representative for assistance.
Mouser | 2643 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 22500 | Buy Online > |
Qorvo's TQC0015 is a high-isolation, absorptive, single-pole, double throw (SPDT) switch that provides 100-6000 MHz broadband performance. The TQC0015 may be operated using a DC supply ranging from 3 to 5 Volts and with control signals compliant to 1.8V CMOS logic. The switch has an added functionality with a Disable pin where both output ports are terminated in 50 ohms.
The TQC0015 is packaged in a RoHS-compliant, compact 4x4 mm surface-mount leadless package. This SPDT switch is targeted for use in wireless infrastructure, test and measurement, or can be used for any general purpose wireless application.
Switch Type | SPDT |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | 100 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 0.6 |
Isolation(dB) | 55 |
Switching Speed(ns) | 240 |
IIP3(dBm) | 56 |
IP0.1dB(dBm) | 34 |
Control Lines(#) | 2 |
Voltage(V) | 3.3 |
Current(mA) | 0.1 |
Package Type | QFN, 16-pin |
Package(mm) | 4.0 x 4.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |