End of Life announced July 23, 2020 (PCN 20-0105).
Last Time Buy: January 31, 2021
Contact your local sales representative for assistance.
Standards | CDMA, WCDMA, LTE |
Bands | 1, BC6 |
Pout(dBm) | 28.3 |
Gain(dB) | 27.5 |
PAE(%) | 41 |
Package Type | Laminate |
Package(mm) | 3 x 3 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |