TQM7M5013

    Quad-Band GSM / GPRS / EDGE-Linear Power Amplifier Module

    Key Features

    • For quad band GSM / EDGE
    • Digital control interface
    • Low current at backed-off power levels
    • Input power controlled - GMSK and 8PSK
    • LB has 4 modes - HP, MP, LP, and ULP
    • HB has 3 modes - HP, LP, and ULP
    • HBT / PHEMT high efficiency technology
    • High-power linearity
    • Standard LB and HB paths
    • 50 Ohm input and output impedance
    • Halogen-free
    • 11 pin package

    Qorvo's TQM7M5013 is an input power controlled, multiple gain state, quad band, GSM / EDGE power amplifier module designed for use with Qualcomm QTR/RTR8600 WEDGE solutions. This highly efficient power amplifier module significantly improves talk time while still providing an easy to use solution in a small form factor. The power amplifier output power is controlled by the input power coming from the transceiver in both GMSK and 8PSK modes and thus does not require a Vramp input. Additionally, the small 5 x 5 mm package requires minimum board space and allows for high levels of phone integration.

    Standards GSM, EDGE, WEDGE
    Bands GSM850 / 900, DCS / PCS
    Pout(dBm) 35
    PAE(%) 55
    Package(mm) 5 x 5
    RoHS Yes
    Lead Free No
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B