TQM7M6125

    Dual-Broadband WCDMA Power Amplifier Module with Coupler

    Key Features

    • Band 1 (1920 - 1980 MHz) and Band 8 (880 - 915 MHz)
    • 28.3 dBm Pout in band 1, 28.5 dBm Pout in Band 8
    • 3GPP bands 2 (1850 - 1915 MHz) and 5 (824 - 849 MHz)
    • 28.5 dBm Pout in band 2, 27.6 dBm Pout in Band 5
    • High efficiency
    • 4.0 x 3.0 mm, 16-pin module

    Qorvo's TQM7M6125 PA Module integrates two high efficiency BiHEMT power amplifiers, directional coupler and Vreg circuitry into a compact 4.0 mm x 3.0 mm package. Qorvo's CuFlip™ assembly technology and BiHEMT GaAs process provide a compact, low cost solution optimized for mobile solutions requiring state-of-the-art efficiency and size.

    The TQM7M6125 is a power amplifier module for Bands 1, 2, 5 & 8 for use with WCDMA, HSUPA, CDMA , EVDO and LTE modulations. As a result of the combination of high performance, low cost and small size it is well suited for both mobile handset and data card applications.

    Typical Applications

      • Datacards
      • Connected Devices
      • Handsets
      • M2M Modules
      • Smartphones
      • Tablets
    Standards CDMA, WCDMA, HSUPA, EVDO, LTE
    Bands 1, 2, 5, 8
    Pout(dBm) 28.5
    Gain(dB) 27
    PAE(%) 45
    Package(mm) 4 x 3
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B