TQM8M9075

    50 - 4000 MHz Serial Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps, Packaged

    Discontinued >

    End of Life announced May 27, 2022 (PCN 22-0084).
    Last Time Buy: December 15, 2022
    Recommended replacement for new designs: RFDA4005
    Contact your local sales representative for assistance.

    Key Features

    • Integrates digital step attenuator + amplifier functionality
    • 50 to 4000 MHz broadband performance
    • 18 dB Gain @ 2.14 GHz
    • 2.9 dB noise figure @ max gain setting
    • +21 dBm P1dB
    • +36.5 dBm OIP3
    • +5 V supply voltage
    • 88 mA operating current
    • MTTF > 1000 years

    Qorvo's TQM8M9075 is a digitally controlled variable gain amplifier (DVGA) with a broadband frequency range of 50 to 4000 MHz. The DVGA features high linearity and low noise while providing digital variable gain with a 31.5 dB of range in 0.5 dB steps through a 6-bit serial mode control interface. This combination of performance parameters makes the DVGA ideal for receiver applications requiring gain control with high IIP3.

    The part integrates a high performance digital step attenuator and a high linearity, broadband gain block. Both stages are internally matched to 50 Ohms and do not require any external matching components. A serial output port enables cascading with other serial controlled devices.

    The part is packaged in a RoHS compliant, compact 5 x 5 mm surface mount leadless package. Superior thermal design allows the product to have aminimum MTTF rating of 1000 years at a mounting temperature of +85º C.

    The TQM8M9075 is targeted for use in wireless infrastructure, point-to-point or can be used for any general purpose wireless application.

    Typical Applications

      • 3G / 4G Wireless Infrastructure
      • IF Applications
      • LTE / WCDMA / EDGE / CDMA
      • Point-to-Point Radio
      • Repeaters
      • RF Applications
      • VSAT
    Frequency Min(MHz) 50
    Frequency Max(MHz) 4,000
    Attenuation Range(dB) 31.5
    Gain @ 0 dB Atten(dB) 18
    OP1dB(dBm) 20.5
    OIP3(dBm) 36.5
    Bits 6
    NF(dB) 2.9
    Voltage(V) 5
    Current(mA) 88
    Package Type QFN, 32-pin
    Package(mm) 5.0 x 5.0 x 1.0
    RoHS Yes
    Lead Free No
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Communications > Military Radio

      Military Radio

    • Applications > Network Infrastructure > Wireless Infrastructure > Macro Base Station

      Macro Base Station