TQP3M9038

    50 - 4000 MHz High Linearity Low Noise Amplifier / Gain Block

    Key Features

    • 50 Ohm Cascadable Gain Block
    • 50-4000 MHz
    • Broadband, internally matched
    • Flat gain (14.9 ± 0.3 dB) from 0.5 – 3.5 GHz
    • 39.5 dBm OIP3
    • 21.6 dBm P1dB
    • High input power capability
    • 5V operation with internal active bias
    • 3x3mm package

    Qorvo's TQP3M9038 is a high linearity low noise gain block amplifier in a low-cost surface-mount package. The TQP3M9038 has the benefit of having high linearity while also providing very low noise across a broad range of frequencies. This allows the device to be used in both receive and transmit chains for high performance systems. The amplifier is internally matched using a high performance E-pHEMT process and only requires an external RF choke and blocking/bypass capacitors for operation from a single +5V supply. The internal active bias circuit also enables stable operation over bias and temperature variations. The device is housed in a leadfree/green/RoHS-compliant industry-standard 3x3mm package.

    Typical Applications

      • 3G / 4G Wireless Infrastructure
      • LTE / WCDMA / EDGE / CDMA
      • Repeaters
      • General Purpose Wireless
      • IF Amplifiers
    Frequency Min(MHz) 50
    Frequency Max(MHz) 4,000
    Gain(dB) 14.9
    OP1dB(dBm) 21.6
    OIP3(dBm) 39.5
    NF(dB) 2
    Voltage(V) 5
    Current(mA) 85
    Package Type QFN, 16-pin
    Package(mm) 3.0 x 3.0
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > S Band Radar

      S Band Radar

    • Applications > Defense & Aerospace > Radar > L Band Radar

      L Band Radar

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Network Infrastructure > Wireless Infrastructure > Cellular Infrastructure Base Station

      Cellular Infrastructure Base Station

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS