TQP3M9040

    1500 - 2300 MHz High IP3 Dual Low Noise Amplifier

    Key Features

    • 1.5 - 2.3 GHz Operational Bandwidth
    • Ultra low noise figure, 0.59 dB NF (single channel)
    • High gain, 18 dB Gain
    • High linearity, +21 dBm Input IP3 (balanced config)
    • Integrated shut-down biasing feature
    • Positive supply only needed
    • Bias adjustable
    • Pin compatible with 0.5-1.5 GHz TQP3M9039 and 2.3-4.0 GHz TQP3M9041
    • 4x4mm 16-pin QFN package

    Qorvo's TQP3M9040 is a high linearity, ultra low noise figure dual device amplifier in a 4x4 mm package. At 1.95 GHz in a balanced configuration, the LNA provides 18 dB gain, 22 dBm IIP3 and 0.67 dB noise figure. The part does not require a negative supply for operation and is bias adjustable for both drain current and voltage. The device is housed in a green/RoHS-compliant industry standard QFN package.

    The TQP3M9040 consists of a single monolithic GaAs E-pHEMT die and integrates bias circuitry as well as shut-down capability allowing the LNA to be useful for both FDD and TDD applications. The TQP3M9040 is optimized for the 1.5 - 2.3 GHz band, but can be used outside of the band. Qorvo offers pin-compatible dual LNAs for the 0.5 - 1.5 GHz band (TQP3M9039) and 2.3 - 4.0 GHz (TQP3M9041). The balanced amplifier is optimized for high performance receivers in wireless infrastructure and can be used for base-station transceivers or tower mounted amplifiers.

    Typical Applications

      • 3G / 4G Wireless Infrastructure
      • FDD / TDD
      • Tower Mounted Amplifiers
      • WCDMA / LTE
    Frequency Min(GHz) 1.5
    Frequency Max(GHz) 2.3
    Gain(dB) 18
    NF(dB) 0.62
    OP1dB(dBm) 20.8
    OIP3(dBm) 39.8
    Voltage(V) 5
    Current(mA) 57
    Package Type QFN
    Package(mm) 4 x 4 x 0.85
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Communications > Military Radio

      Military Radio

    • Applications > Defense & Aerospace > Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Electronic Warfare > EW Digital Receiver

      EW Digital Receiver

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Network Infrastructure > Wireless Infrastructure > Cellular Infrastructure Base Station

      Cellular Infrastructure Base Station

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS