/
Products
/
Switches
/
RF Switches
/
TQP4M0010

TQP4M0010

100 - 6000 MHz High Isolation Absorptive SPDT Switch

Qorvo's TQP4M0010 is a packaged GaAs FET single-pole, double-throw (SPDT) switch. It is a high isolation absorptive switch that provides 0.1 to 6 GHz broadband performance. The TQP4M0010 may be operated using a DC supply ranging from 3 to 3.3 Volts and with control signals operating from 1.8 to 3.3 Volts.

The TQP4M0010 is packaged in a RoHS-compliant, compact 4x4mm surface-mount leadless package.

This SPDT switch can be used in wireless infrastructure, test and measurement, or can be used for any general purpose wireless application.

Discontinued
i
End of Life announced January 16, 2017 (17-0006).
Last Time Buy July 18, 2017.
Contact your local sales representative for assistance.
Please use RFSW6024 for new designs.
Product Data SheetRev H – 03/28/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • General Purpose
  • Low Insertion Loss
  • +56 dBm Input IP3
  • High Isolation
  • Absorptive
  • Single Positive Voltage Control
  • 4x4mm 16-pin QFN package

Typical Applications

  • Cellular Infrastructure
  • General Purpose Wireless
  • Smart Energy
  • Test and Measurement
  • VHF / UHF Transmission
  • Wireless LAN (WLAN)

Parameters

Switch Type
SPDT
Absorptive/Reflective
Absorptive
Frequency Min (MHz)
100
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.5
Isolation (dB)
55
Switching Speed (ns)
0.3
IIP3 (dBm)
56
IP0.1dB (dBm)
33
Voltage (V)
3.3
Current (mA)
0.07
Package Type
QFN, 16-pin
Package Size (mm)
4.0 x 4.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev H – 03/28/2014
    Data Sheet
  • Bill of Materials - TQP4M0010-PCB

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
TQP4M0010

TQP4M0010

100 - 6000 MHz High Isolation Absorptive SPDT Switch

Qorvo's TQP4M0010 is a packaged GaAs FET single-pole, double-throw (SPDT) switch. It is a high isolation absorptive switch that provides 0.1 to 6 GHz broadband performance. The TQP4M0010 may be operated using a DC supply ranging from 3 to 3.3 Volts and with control signals operating from 1.8 to 3.3 Volts.

The TQP4M0010 is packaged in a RoHS-compliant, compact 4x4mm surface-mount leadless package.

This SPDT switch can be used in wireless infrastructure, test and measurement, or can be used for any general purpose wireless application.

Discontinued
i
End of Life announced January 16, 2017 (17-0006).
Last Time Buy July 18, 2017.
Contact your local sales representative for assistance.
Please use RFSW6024 for new designs.
Product Data SheetRev H – 03/28/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • General Purpose
  • Low Insertion Loss
  • +56 dBm Input IP3
  • High Isolation
  • Absorptive
  • Single Positive Voltage Control
  • 4x4mm 16-pin QFN package

Typical Applications

  • Cellular Infrastructure
  • General Purpose Wireless
  • Smart Energy
  • Test and Measurement
  • VHF / UHF Transmission
  • Wireless LAN (WLAN)

Parameters

Switch Type
SPDT
Absorptive/Reflective
Absorptive
Frequency Min (MHz)
100
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.5
Isolation (dB)
55
Switching Speed (ns)
0.3
IIP3 (dBm)
56
IP0.1dB (dBm)
33
Voltage (V)
3.3
Current (mA)
0.07
Package Type
QFN, 16-pin
Package Size (mm)
4.0 x 4.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev H – 03/28/2014
    Data Sheet
  • Bill of Materials - TQP4M0010-PCB

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo