Mouser | 2130 | Buy Online > | |
RELL | -1425 | Buy Online > | |
RFMW | 659 | Buy Online > |
Qorvo's TQP7M9104 is a high linearity driver amplifier in an industry standard, RoHS compliant, QFN surface mount package. This InGaP / GaAs HBT delivers high performance across the 600 to 2700 MHz range of frequencies with 15.8 dB gain, +49.5 dBm OIP3 and +32.5 dBm P1dB at 2.14 GHz while only consuming 435 mA quiescent collector current. All devices are 100% RF and DC tested.
The part incorporates on-chip features that differentiate it from other products in the market. The amplifier integrates an on-chip DC over-voltage and RF over-drive protection. This protects the amplifier from electrical DC voltage surges and high input RF input power levels that may occur in a system.
The TQP7M9104 is targeted for use as a driver amplifier in wireless infrastructure where high linearity, medium power and high efficiency are required. The device is an excellent candidate for transceiver line cards and high power amplifiers in current and next generation multi-carrier 3G / 4G base stations.
Frequency Min(MHz) | 600 |
Frequency Max(MHz) | 2,700 |
Gain(dB) | 15.8 |
OP1dB(dBm) | 32.8 |
OIP3(dBm) | 49.5 |
NF(dB) | 4.4 |
Voltage(V) | 5 |
Current(mA) | 435 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: