TQP9058

    TRIUMF™ MMPA Module with Quad-Band GSM/EDGE and Penta-Band W/CDMA/HSPA+/LTE

    Discontinued >

    End of Life announced October 12, 2015 ~ December 2, 2015.
    Last Time Buy May 20, 2016.
    Contact your local sales representative for assistance.

    Please use TQP9058H as a replacement.

    Key Features

    • Quad-Band Linear GSM/EDGE
    • UMTS B1,2,3/4 and B5,8
    • Input power controlled – GMSK and 8PSK
    • GSM has 2 modes – HPM, LPM
    • W/CDMA has 2 modes – HPM, LPM
    • HBT / CuFlip™ PA Technology
    • Integrated coupler and Band distribution switches
    • Built-in voltage regulator
    • 50 ohm input and output impedance
    • Lead-free 260 C / RoHS / Halogen-free
    • 42 Pin 5x7x1.0 mm package

    Qorvo's TQP9058 is a fully matched multimode multiband Power Amplifier Module that supports Quad-band Linear GSM/EDGE, W/CDMA & LTE Bands 1, 2, 3/4, 5 & 8. The GSM PA output power is controlled by the input power coming from the transceiver in both GMSK and 8PSK modes. The 2-Gain state WCDMA PA operates in LPM and HPM to maximize talk time over the entire range of operating conditions. It also includes a coupler and built-in regulator, ideal for today's extremely small data enabled phones.

    The TQM7M9050 is designed on Qorvo's GaAs HBT technology with CuFlip™ assembly offering state of the art reliability, temperature stability and ruggedness. RF performance meets the stringent linearity requirements for multimode operation.

    Typical Applications

      • Datacards
      • GSM / CDMA / WCDMA / LTE
      • Handsets
      • M2M
      • Mobile Devices
      • Tablets
    Standards GSM850 / 900, DCS / PCS, WCDMA, LTE
    Bands 1, 2, 3, 4, 5, 8
    Package(mm) 7.0 x 5.0 x 1.0
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No