TQP9059S

    TRIUMF™ MMPA Module with Quad-Band GSM/EDGE and Hepta-Band W/CDMA/HSPA+/LTE

    Discontinued >

    End of Life announced 7/8/2016. Last time buy 1/9/2017. Recommended replacement: RF7459A.

    Key Features

    • ET optimized/ APT compatible
    • Quad-band linear GSM/EDGE
    • UMTS B1, B2, B3, B4, B5, B8, B20, B26
    • TD-SCDMA Band 34/39
    • Vramp controlled output power – GMSK
    • Vramp optimized bias in 8PSK for linearity and current consumption
    • W/CDMA has 2 modes – HPM, LPM
    • HBT / CuFlip™ PA Technology
    • Built-in voltage regulator
    • 50 ohm input and output impedance
    • Lead-free 260 C / RoHS / halogen-free
    • 42 Pin 5x7x1.0 mm package

    Qorvo's TQP9059S is a fully matched multimode multiband Power Amplifier Module that supports Quad-band GSM/EDGE, W/CDMA & LTE Bands 1, 2, 3/4, 5, 8, 20, and 26 for both ET and APT operation. The GSM PA output power is controlled by a Vramp input from the transceiver in GMSK modes, while for 8PSK operation Vramp is used to optimize current consumption and linearity. The 2-Gain state WCDMA PA operates in LPM and HPM to maximize talk time over the entire range of operating conditions. It also includes a built-in regulator, ideal for today's extremely small data enabled phones.

    The TQP9059S is designed on Qorvo's GaAs HBT technology with CuFlip™ assembly offering state of the art reliability, temperature stability and ruggedness. RF performance meets the stringent linearity requirements for multi-mode operation.

    Typical Applications

      • Band 1
      • Band 2
      • Band 3
      • Band 4
      • Band 5
      • Band 8
      • Band 20
      • Band 26
      • Band 34
      • Band 39
      • DCS
      • HSDPA / HSUPA / HSPA+
      • PCS
      • QB GMSK + EDGE
      • TD-LTE
      • TD-SCDMA
      • WCDMA / LTE
    Standards GSM850 / 900, DCS / PCS, WCDMA, LTE
    Bands 1, 2, 3, 4, 5, 8, 17, 20, 26
    Power Modes ET / APT Compatible
    Package(mm) 7.0 x 5.0 x 1.0
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B