Mouser | 0 | Buy Online > | |
RELL | 996 | Buy Online > | |
RFMW | 2300 | Buy Online > |
Qorvo's TQP9224 is a high-linearity three-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature control circuits, suitable for small cell or enterprise Femto cell base station applications.
The TQP9224 provides 38 dB high gain and -50 dBc ACLR at +24 dBm linear power using a 20 MHz LTE signal over the 2.3 - 2.4 GHz frequency range covering 3GPP Bands 30, 40.
The TQP9224 integrates three high performance amplifier stages to allow for a compact system design and requires very few external components for operation. The amplifier is bias adjustable allowing the amplifier's power consumption to be optimized for specific performance requirements. The TQP9224 is available in a lead-free/RoHS-compliant 7x7 mm surface mount package.
Frequency Min(GHz) | 2.3 |
Frequency Max(GHz) | 2.4 |
Pout(W) | 0.25 |
Gain(dB) | 36.7 |
OP1dB(dBm) | 33.6 |
PAE(%) | 14 |
Voltage(V) | 4.5 |
Current(mA) | 390 |
Package Type | SMT |
Package(mm) | 7.0 x 7.0 x 1.32 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |