End of Life announced June 20, 2019 (PCN 19-0098).
Last Time Buy: July 15, 2020
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 4745 | Buy Online > |
Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.
Qorvo's TQQ0303 is an exceptionally high performance BAW Filter for LTE Band 3 Downlink. This filter is housed in a compact 3 x 3 mm package for base station applications.
Low insertion loss, coupled with high attenuation makes this filter an ideal choice for downlink RF filtering needs.
The TQQ0303 is part of Qorvo's extensive portfolio of RF BAW and SAW filters.
Technology | LowDrift™ BAW |
Type | Infrastructure |
Bands | Band 3 |
Frequency(MHz) | 1,842.5 |
Bandwidth(MHz) | 75 |
Insertion Loss(dB) | 3.8 |
I/O Configuration | SE/SE |
Package Type | SMT |
Package(mm) | 3.0 x 3.0 x 1.07 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.
This product appears in the following application block diagrams: