TQQ1013

    751 / 782 MHz SAW Duplexer - Band 13

    Key Features

    • Designed to meet the strict Band 13 rejection requirements for the U.S. Public Safety Band

    Qorvo's advanced NoDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

    The TQQ1013 is a high-performance SAW duplexer designed to meet the strict band 13 rejection requirements mitigating signal migration in the public safety frequency band.

    TQQ1013 is specifically designed to meet the high performance expectations of insertion loss, rejection,isolation, and linearity for LTE systems applications under all operating conditions.

    Typical Applications

      • LTE
      • Handsets
      • Datacards
      • Mobile Routers
    Technology NoDrift™ SAW
    Frequency(MHz) 777 to 787,
    746 to 756
    Bandwidth(MHz) 10
    Insertion Loss(dB) 2.4
    I/O Configuration SE/SE
    Package(mm) 2.5 x 2.0 x 0.9
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No