End of Life announced August 28, 2019 (PCN 19-0154).
Last Time Buy: March 9, 2020
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 4900 | Buy Online > |
Qorvo's TQS5202 is a dual-band double-pole double-throw switch configured for Tx-Rx and antenna diversity switching applications for the WLAN market. The device exhibits industry-leading insertion loss, isolation and power handling. It requires no fixed supply voltage and operates with a positive control voltage. The switch is manufactured using Qorvo's GaAs pHEMT process and is packaged in an industry standard 3.0 x 3.0 x 0.9 mm VQFN-12 lead-free package.
Switch Type | DPDT |
Standards | 802.11 a-g |
Frequency Min(MHz) | 1,000 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 0.8 |
Isolation(dB) | 33 |
IIP3(dBm) | 50 |
IP1dB(dBm) | 33 |
Voltage(V) | 3, 0 |
Current(mA) | 0.03 |
Package Type | QFN |
Package(mm) | 3 x 3 |
RoHS | No |
Lead Free | No |
Halogen Free | No |
ITAR Restricted | No |
ECCN | 5A991.B |