WJA1505

    50 - 1000 MHz Cascadable Gain Block

    Discontinued >

    End of Life announced November 13, 2015.
    Last Time Buy May 20, 2016.
    Please use RFGA2044 for new designs.
    Contact your local sales representative for assistance.

    Key Features

    • Cascadable gain block
    • 50 to 1000 MHz
    • 19 dB gain
    • +19 dBm P1dB
    • +37 dBm OIP3
    • +51 dBm OIP2
    • Operates from +5 V @ 65 mA
    • Robust 1000 V ESD, Class 1C
    • RoHS-compliant SOT-89 package

    Qorvo's WJA1505 is a cascadable gain block that offers high linearity in a low-cost surface mount package. At 200 MHz, the WJA1505 typically provides 19 dB gain, +37 dBm OIP3 and +19 dBm P1dB. The device is housed in a RoHS-compliant SOT-89 industry-standard surface mount package using a NiPdAu plating to eliminate the possibility of tin whiskering.

    The WJA1505 consists of Darlington pair amplifiers using a high reliability InGaP / GaAs HBT process technology. The MMIC amplifier is internally matched to 50 Ohm and only requires DC-blocking capacitors and a bias inductor for operation. An internal active bias is designed to enable stable performance over temperature. A dropping bias resistor is not required allowing the device to be biased directly from +5 V supply voltage.

    The amplifier is targeted for high performance IF applications in existing and next generation wireless technologies. The WJA1505 is ideal for general purpose applications such as LO buffering, IF amplification and pre-driver stages within the 50 to 1000 MHz frequency range.

    Typical Applications

      • CATV / FTTH
      • General Purpose
      • IF Amplifiers
      • VHF / UHF Transmission
      • Wireless Infrastructure
    Frequency Min(MHz) 50
    Frequency Max(MHz) 1,000
    Gain(dB) 19
    OIP3(dBm) 37
    NF(dB) 4.7
    Voltage(V) 5
    Current(mA) 65
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > L Band Radar

      L Band Radar

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS