/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
WJA1510

WJA1510

50 - 1000 MHz Cascadable Gain Block

Qorvo's WJA1510 is cascadable gain block that offers high linearity in a low-cost surface mount package. At 200 MHz, the WJA1510 typically provides 14 dB gain, +47 dBm OIP3 and +20 dBm P1dB. The device is housed in a RoHS-compliant SOT-89 industry-standard surface mount package using a NiPdAu plating to eliminate the possibility of tin whiskering.

The WJA1510 consists of Darlington pair amplifiers using a high reliability InGaP / GaAs HBT process technology. The MMIC amplifier is internally matched to 50 Ohm and only requires DC-blocking capacitors and a bias inductor for operation. An internal active bias is designed to enable stable performance over temperature. A dropping bias resistor is not required allowing the device to be biased directly from +5 V supply voltage.

The amplifier is targeted for high performance IF applications in existing and next generation wireless technologies. The WJA1510 is ideal for general purpose applications such as LO buffering, IF amplifier and pre-driver stages within the 50 to 1000 MHz frequency range.

Discontinued
i
End of Life announced December 7, 2018 (PCN 18-0126).
Last Time Buy June 21, 2019.
Please use SBB4089Z for new designs.
Contact a sales representative for assistance.
Product Data Sheet12/20/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Cascadable gain block
  • 50 to 1000 MHz
  • 14 dB Gain
  • +20 dBm P1dB
  • +47 dBm OIP3
  • +61 dBm OIP2
  • Operates from +5 V @ 95 mA
  • Robust 1000 V ESD, Class 1C
  • RoHS-compliant SOT-89 package

Typical Applications

  • CATV / FTTH
  • General Purpose
  • IF Amplifiers
  • VHF / UHF Transmission
  • Wireless Infrastructure

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
1,000
Gain (dB)
14.2
NF (dB)
5.4
OP1dB (dBm)
19.8
OIP3 (dBm)
47
Voltage (V)
5
Current (mA)
95
Package Type
SOT-89
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    12/20/2017
    Data Sheet
  • Bill Of Materials - WJA1510-PCB

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
WJA1510

WJA1510

50 - 1000 MHz Cascadable Gain Block

Qorvo's WJA1510 is cascadable gain block that offers high linearity in a low-cost surface mount package. At 200 MHz, the WJA1510 typically provides 14 dB gain, +47 dBm OIP3 and +20 dBm P1dB. The device is housed in a RoHS-compliant SOT-89 industry-standard surface mount package using a NiPdAu plating to eliminate the possibility of tin whiskering.

The WJA1510 consists of Darlington pair amplifiers using a high reliability InGaP / GaAs HBT process technology. The MMIC amplifier is internally matched to 50 Ohm and only requires DC-blocking capacitors and a bias inductor for operation. An internal active bias is designed to enable stable performance over temperature. A dropping bias resistor is not required allowing the device to be biased directly from +5 V supply voltage.

The amplifier is targeted for high performance IF applications in existing and next generation wireless technologies. The WJA1510 is ideal for general purpose applications such as LO buffering, IF amplifier and pre-driver stages within the 50 to 1000 MHz frequency range.

Discontinued
i
End of Life announced December 7, 2018 (PCN 18-0126).
Last Time Buy June 21, 2019.
Please use SBB4089Z for new designs.
Contact a sales representative for assistance.
Product Data Sheet12/20/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Cascadable gain block
  • 50 to 1000 MHz
  • 14 dB Gain
  • +20 dBm P1dB
  • +47 dBm OIP3
  • +61 dBm OIP2
  • Operates from +5 V @ 95 mA
  • Robust 1000 V ESD, Class 1C
  • RoHS-compliant SOT-89 package

Typical Applications

  • CATV / FTTH
  • General Purpose
  • IF Amplifiers
  • VHF / UHF Transmission
  • Wireless Infrastructure

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
1,000
Gain (dB)
14.2
NF (dB)
5.4
OP1dB (dBm)
19.8
OIP3 (dBm)
47
Voltage (V)
5
Current (mA)
95
Package Type
SOT-89
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    12/20/2017
    Data Sheet
  • Bill Of Materials - WJA1510-PCB

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo