Impedance Tuners (2)

    4xSPST (Single-Pole-Single-Throw Switch)
    4xSPST - Suitable for all mobile applications including 5G & Wi-Fi
    1.2
    140
    > 45
    RFFE 2.1
    10-pin Module
    1.1 X 1.5
    4xSPST (Single-Pole-Single-Throw Switch)
    4xSPST - Optimal for 5G antenna tuning applications
    1.95
    95
    > 80
    RFFE 2.1
    10-pin Module
    1.1 x 1.5 x 0.4

    Mobile Front End Modules (1)

    5G Power Amplifier Duplexer Module (PAMiD)
    PA, Switch, Duplexer, Bi-Directional Coupler
    n41

    Mobile Transmit Modules (4)

    Mid-Band / Low-Band NB-IoT Transmit Module
    NB-IoT, Cat-M1
    Band 1, 2, 3, 4, 5, 8, 12, 13, 17, 18, 19, 20, 25, 26, 28, 66, 70, 71
    2
    2
    Laminate MCM
    4.0 x 4.0
    Mid-Band / Low-Band NB-IoT Transmit Module
    NB-IoT
    Band 1, 2, 3, 4, 5, 8, 12, 13, 14, 17, 18, 19, 20, 25, 26, 28, 66, 70, 71
    4
    4
    Laminate MCM
    5.0 x 4.0
    Mid-Band / Low-Band NB-IoT 1/2 CAT-M1/2 Front End Module
    4G LTE C-IOT
    Low Band: B5, B8, B12, B13, B14, B17, B18, B19, B20, B26, B27, B28, B71, B85; Mid Band: B1, B2, B3, B4, B25, B39, B65, B66, B70
    Transmit Module with 3 Antenna Outputs and Sixteen TRX Ports
    2G, 4G, 5G
    GSM, 850, 900, DCS, PCS
    13
    Leadless SMT
    5.5 x 5.5 x 0.7