Announcing the latest additions to Qorvo's innovative RF portfolio of Wi-Fi front-end modules (FEMs) and power amplifiers, which serve a range of wireless applications including customer premise equipment (CPE) and small cells. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.

5GHz Wi-Fi Front End Modules for Qualcomm Platforms
QPF4518 & QPF4518M Features
  • Pout: 23dBM at -35dB EVM
  • Power consumption: 1.4W at 23dBm
  • DC & RF power detectors integrated
  • QPF4518M offers mirrored pin-out layout vs. QPF4518
  • Ideal for QCOM Dakota, Besra & Cascade chipsets
  • 5x3mm package
  • Ideal for wireless routers, gateways & CPE
Additional Information:
Related News:
Qorvo Introduces Industry's Smallest and Most Power-Efficient Family of Wi-Fi Front-End Modules

2GHz Wi-Fi Medium Power Amplifier
QPA5219 Features
  • Pout: 24.5dBm at -35dB EVM
  • Power consumption: 1.7W at 24dBm
  • Minimal external component needs
  • Pin compatible to Skyworks 2623L
  • 3x3mm package
  • Ideal for wireless routers, gateways & CPE
Additional Information:
5GHz Wi-Fi Front End Module for Qualcomm Platforms
QPF8538 Features
  • Pout: 17dBm at -35dB EVM
  • NF: 2.5dB Rx
  • DC & RF power detectors integrated
  • Ideal for QCOM Dakota chipset
  • 2.3x2.3mm package
  • Ideal for wireless routers, gateways & CPE
Additional Information:
0.25W & 0.5W Pavg Small Cell Power Amplifiers
QPA9226 (0.25W) & QPA9426 (0.5W) Features
  • Bands: B7, 38, 41 (2.5-2.7GHz) 
  • Gain: 34dB
  • Good linear performance without DPD
  • 7x7mm package
  • Ideal for small cells, repeaters & boosters
Additional Information:
Attend Our Upcoming IoT Webinar with Qorvo's Cees Links on Feb. 2

Learn the real value of the Internet of Things, its successful applications, and business models in our upcoming webinar hosted by Microwave Journal.

"What Happens When the Internet of People Becomes the Internet of Things"
Speaker: Cees Links, general manager of Qorvo's Wireless Connectivity group
February 2, 2017
The View from the Top with James Klein

Read what James Klein, president of Infrastructure and Defense Products at Qorvo, has to say about gallium nitride (GaN), 5G, the IoT and more in this article from Microwave Product Digest. Read the article.

Watch Our New Videos on Qorvo.com and YouTube

From GaN on SiC to optical products and our RF Fusion™ and
RF Flex™ solutions for mobile products, our new videos highlight how Qorvo solutions benefit their unique markets. Visit our Videos page on the Qorvo website or the Qorvo YouTube channel to watch now.