Announcing the latest additions to Qorvo's innovative RF portfolio of GaN transistors and Wi-Fi front-end modules (FEMs), which serve a wide range of defense and commercial applications, including radar, communications, avionics and customer premise equipment (CPE). These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.

50V GaN Transistors
Family Features
  • CW & pulsed capable
  • Ideal for communications, radar, avionics & test instrumentation
  • Unmatched
  • ECCN: EAR99
Product
Psat
(W) 
Freq
(GHz) 
PAE
(%)
SS Gain
(dB) 
Packaging
(mm) 
QPD1009
15
DC-4
72
24
3x3 QFN
QPD1010
10
DC-4
70
25
3x3 QFN
QPD1008
125
DC-3.2
70
18
Earless NI-360
QPD1008L
125
DC-3.2
70
18
Eared NI-360
QPD1015
65
DC-3.7
70
20
Earless NI-360
QPD1015L
65
DC-3.7
70
20
Eared NI-360

Additional Information:
QPD1008, QPD1008L, QPD1009, QPD1010, QPD1015, QPD1015L

Related News:
Qorvo GaN 50 Volt Transistors Pump Up Power and Performance
QPD1009
QPD1008
50-Ohm Input Matched GaN Transistor
QPD1000 Features
  • Frequency: 30-1215MHz
  • 50-ohm input matched
  • HAST compliant
  • P3dB: 15W
  • PAE: >70%
  • SS gain: 19dB
  • CW & pulsed capable
  • 6x5mm plastic SMT package
  • Ideal for communications & avionics
  • ECCN: EAR99
Additional Information:
QPD1000
QPD1000
Related News:

500W L-Band GaN IMFET
QPD1003 Features
  • Frequency: 1.2-1.4GHz
  • 50-ohm input & output matched
  • P3dB: 500W
  • DE: >60%
  • SS gain: 19dB
  • Pulsed capable
  • 17x24mm bolt-down package
  • Ideal for L-band radar
  • ECCN: EAR99
Additional Information:
QPD1003
QPD1003
Related News:

Wi-Fi 1024QAM 5GHz Front End Modules
QPF4519 Features
  • Pout = +20dBm MCS11 VHT80 -40dB EVM
  • Pout = +22dBm MCS9 VHT160 -35dB EVM
  • Pout = +23dBm MCS9 VHT80 -35dB EVM
  • Power consumption: <1.4W
  • Rx NF: 2dB
  • 5x3mm package
  • Ideal for wireless routers & gateways
Additional Information:
QPF4519
QPF4519
RFFM4558A Features
  • Pout = +18dBm MCS11 VHT80 -40dB EVM
  • Pout = +19dBm MCS9 VHT160 -35dB EVM
  • Pout = +20.5dBm MCS9 VHT80 -35dB EVM
  • Power consumption: <0.9W
  • 2.4GHz rejection on Rx: 15dB
  • 2.5x2.5mm package
  • Ideal for wireless routers, gateways & set-top boxes
Additional Information:
RFFM4558A
RFFM4558A
New "Internet of Things For Dummies®" Books From Qorvo's IoT Experts

Qorvo has expanded our For Dummies® offerings with two new titles: Internet of Things For Dummies® and Internet of Things Applications For Dummies®. Written in conjunction with publisher John Wiley & Sons, Inc., these e-books help you understand the IoT and its impact on our day-to-day lives.

Read the Press Release  |  Download your free copy today

Explore the New Features of Qorvo.com

We recently launched our new integrated Qorvo website, which provides a single destination to research, sample and purchase products from our unified product catalog.

Read our quick reference guide of new features

New Automotive White Paper from Qorvo

Read our new white paper, "Advanced RF Filters for V2V and Other Automotive Applications," and learn about three key filtering challenges that are addressed by Qorvo's BAW filter technology.

Download now