Announcing the latest additions to Qorvo's innovative RF portfolio of GaAs control products and GaN transistors and power amplifiers, which serve a wide range of commercial and defense applications. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized distributors and resellers.

We are working diligently to develop a new integrated website to help you quickly find the products and information you need. In the meantime, please use the links below to find products on the RFMD.com and TriQuint.com websites. You can also search our combined product portfolio on the Product Search page on Qorvo.com. 
 
X-Band GaN RF Transistors in Plastic Packages
TGF2977-SM, TGF2978-SM & TGF2979-SM Features
  • Frequency: DC-12GHz
  • Psat: 5W / 20W / 25W
  • PAE: >50%
  • Bias: 32-40V
  • 3x3mm & 3x4mm plastic QFN packages
  • Ideal for commercial & recreational marine & airborne radar systems
  • ECCN: EAR99 (TGF2977-SM), 3A001b.3.b (TGF2978/79-SM)
Additional Information:
TGF2977-SM, TGF2978-SM, TGF2979-SM

Related News:
Qorvo's New Plastic GaN RF Transistors Make X-Band Radar More Affordable
TGF2977-SM
TGF2979-SM
Related White Paper:
5W X-Band GaN Power Amplifier Using a Commercially Available Discrete Plastic Packaged SMT Transistor (Plextek, 10/2/2015) 

25W Ku-Band Satcom GaN PAs
TGA2219 & TGA2219-CP Features
  • Frequency: 13.4-16.5GHz
  • Psat: 25W
  • PAE: >28%
  • Linear gain: >30dB
  • 4.35x3.33mm die
  • 15.2x15.2mm bolt-down package
  • Ideal for Ku-band satellite communications & data links
  • ECCN: 3A001.b.2.c
Additional Information:
TGA2219, TGA2219-CP
TGA2219 TGA2219-CP
50W C-Band GaN PA
TGA2307-SM Features
  • Frequency: 5-6GHz
  • Psat: 50W
  • PAE: >44%
  • Power gain: >20dB
  • 6x6mm plastic overmold QFN package
  • Ideal for radar & satellite communications
  • ECCN: 3A001.b.2.b
Additional Information:
TGA2307-SM
TGA2307-SM
10W Wideband GaN PA
TGA2976-SM Features
  • Frequency: 0.1-3GHz
  • Psat: 10W
  • PAE: 48% (midband)
  • Power gain: >13dB
  • 4x4mm QFN package
  • Ideal for communications, radar & EW
  • ECCN: EAR99
Additional Information:
TGA2976-SM
TGA2976-SM
X-Band 6-Bit Phase Shifters
TGP2109 & TGP2109-SM Features
  • Frequency: 9-10GHz
  • RMS phase error: 4 degrees
  • RMS amplitude error: 0.5dB
  • Input P1dB: 29dBm
  • IIP3: >40dBm
  • 2.2x2.2mm die 
  • 4x4mm QFN package 
  • Ideal for radar & communications
  • ECCN: EAR99
Additional Information:
TGP2109, TGP2109-SM
TGP2109 TGP2109-SM
X-Band 50W Limiters
TGL2209 & TGL2209-SM Features
  • Frequency: 8-12GHz
  • Power handling: 50W (pulsed)
  • Insertion loss: <0.5dB
  • Flat leakage: <18.5dBm
  • Passive (no bias required)
  • 2x2mm die
  • 4x4mm QFN package
  • Ideal for radar & communications
  • ECCN: EAR99
Additional Information:
TGL2209, TGL2209-SM
TGL2209 TGL2209-SM
Wideband 10W Limiters
TGL2217 & TGL2217-SM Features
  • Frequency: 0.1-20GHz
  • Power handling: 10W (pulsed)
  • Insertion loss: <0.9dB
  • Flat leakage: <18.5dBm
  • Passive (no bias required)
  • 1.5x1mm die 
  • 3.5x3.5mm QFN package 
  • Ideal for radar, communications & EW
  • ECCN: EAR99
Additional Information:
TGL2217, TGL2217-SM
TGL2217 TGL2217-SM