Announcing the latest additions to Qorvo's innovative RF portfolio of GaAs amplifiers and BAW filters and duplexers, which serve a wide range of wireless applications, including small cells, base stations, Wi-Fi connectivity and more. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized distributors and resellers.

We are working diligently to develop a new integrated website to help you quickly find the products and information you need. In the meantime, please use the links below to find products on the RFMD.com and TriQuint.com websites. You can also search our combined product portfolio on the Product Search page on Qorvo.com.

High-Linearity PAs & Band 1, 3 & 7 BAW Duplexers for Small Cells
TQP9218 & TQP9221 (0.25W), TQP9418 & TQP9421 (0.5W) Features
  • Fully integrated 2-stage PAs
  • Pavg: 0.25W or 0.5W
  • TQP9218 & TQP9418 cover B3 (1.805-1.88GHz)
  • TQP9221 & TQP9421 cover B1, B4, B10, B34, B66 (2.01-2.17GHz)
  • Gain: 30dB 
  • Good linear performance without the need for DPD 
  • 7x7mm package
  • Ideal for small cell infrastructure
  • ECCN: 5A991.b
Additional Information:
TQP9218, TQP9221, TQP9418, TQP9421
TQP9218
TQQ6103 (B3), TQQ6107 (B7) & TQQ7101 (B1) Features
  • Band 1, 3 & 7 BAW duplexers
  • 60MHz or 75MHz bandwidth
  • Low insertion loss
  • Power handling
  • High UL and DL isolation
  • No external matching required
  • 2.5x2mm package (TQQ6103 & TQQ6107)
  • 3x3mm package (TQQ7101)
  • Ideal for small cell infrastructure
  • ECCN: 5A991.b
Additional Information:
TQQ6103, TQQ6107, TQQ7101
TQQ7101
Related News:

Published Article:
The Buzz About Wireless Small Cells (RF Globalnet)

2.4GHz BAW Filters for Wireless Applications
885135 Features
  • Wi-Fi band-edge rejection at 2390MHz & 2483.5MHz
  • Supports global Wi-Fi CH1 through CH12
  • LowDrift™ BAW extended temp range: -40 to +95�C
  • High power handling (+28dBm MCS7 avg power)
  • 1.7x1.3mm package
  • Ideal for wireless applications
  • ECCN: 5A991.b

885135
885128 Features
  • High-performance BAW rejection in adjacent LTE B38 / B40 / B7 / B41
  • Bandpass filter supports global Wi-Fi CH1 through 13
  • Industry's smallest footprint
  • LowDrift BAW extended temp range: -40 to +95 �C
  • 1.1x0.9mm package
  • Ideal for wireless applications
  • ECCN: 5A991.b
885128
885137 Features
  • Diplexer formed with Wi-Fi bandpass & bandstop filters
  • High-performance BAW rejection in adjacent LTE B38 / B40 / B7 / B41
  • Bandpass filter supports global Wi-Fi CH1 through 13
  • LowDrift BAW extended temp range: -40 to +95 �C
  • 1.7x1.3mm package
  • Ideal for wireless applications
  • ECCN: 5A991.b
885137
Additional Information:
885135, 885128, 885137

2-Stage 2W Tx Linear Amplifier
TQP9111 Features
  • 1.8-2.7GHz
  • Compact
  • Shutdown mode
  • 4x4mm package
  • Ideal for wireless infrastructure
  • ECCN: 5A991.b
Additional Information:
TQP9111
TQP9111
Ultra Low Noise, Flat Gain LNA
TQL9093 Features
  • 0.6-4.2GHz
  • Flat 2dB gain at 1.5-4GHz
  • 21dB gain, 41.6dBm OIP3 at 3.5GHz
  • Bias adjustable
  • 2x2mm package
  • Ideal for wireless infrastructure
  • ECCN: 5A991.b
Additional Information:
TQL9093
TQL9093
New Resource Library Available on the Qorvo Website

We have added a new resource library to our Qorvo microsite (www.qorvo.com/resources) for customers and partners to access the latest design tools and helpful technical content. Find a growing list of videos, design tools and technical papers and articles.

To share this resource library with customers, simply visit the page and click on the share links. Explore the Resources section now.