DW3120 Data Sheet | DW3220 Data Sheet | |
---|---|---|
Description | 6.5 & 8.0 GHz Ultra-Wideband (UWB) Transceiver IC with 2 Antenna Ports | 6.5 & 8.0 GHz Ultra-Wideband (UWB) Transceiver IC with 2 Antenna Ports |
Product Status | Production | Production |
UWB Channels | 5, 9 | 5, 9 |
Antenna Ports | 2 | 2 |
802.15 Standards | 4a, 4z-BPRF | 4a, 4z-BPRF |
Security Features | 4z Compliant + AES | 4z Compliant + AES |
Data Rate | 850 kbps, 6.8 Mbps | 850 kbps, 6.8 Mbps |
Ranging Accuracy | < 10 | < 10 |
PDoA Support | Yes | Yes |
Angle of Arrival | < 5 | < 5 |
BOM Ext Components | 10 | 10 |
MCU | External | External |
Interface | SPI | SPI |
Voltage | 2.4 to 3.6 | 2.4 to 3.6 |
Package Type | WLCSP | QFN |
Package | 3.1 x 3.4 | 5.0 x 5.0 |
RoHS | Yes | Yes |
Lead Free | Yes | Yes |
Halogen Free | ||
ITAR Restricted | No | No |
ECCN | EAR99 | EAR99 |