! WJ Communications, Inc.
! AG203-63 InGaP HBT Gain Block
!
! The data is for the unmatched device in a 50 Ohm fixture, de-embedded to the device leads.
! Device bias: +4.05 V @ 20 mA -> Note a bias dropping resistor must be used for proper operation.
! Data From 20363a.s2p
! 
# MHZ S DB R 50
45.000000 -2.5367E+01  2.2143E+00  2.0587E+01  1.7776E+02 -2.3176E+01  1.7804E+00 -1.4132E+01 -3.1888E+00 
61.137501 -2.4731E+01  2.8932E+00  2.0560E+01  1.7706E+02 -2.3267E+01  1.9075E+00 -1.4244E+01 -3.7882E+00 
77.275002 -2.4600E+01  6.5990E+00  2.0566E+01  1.7634E+02 -2.3547E+01  1.2067E+00 -1.4033E+01 -2.5100E+00 
93.412498 -2.5179E+01  7.8944E+00  2.0527E+01  1.7568E+02 -2.3635E+01  1.0064E+00 -1.4086E+01 -3.2141E+00 
109.550003 -2.5005E+01  1.0721E+01  2.0541E+01  1.7482E+02 -2.3501E+01  1.2004E+00 -1.4017E+01 -4.7667E+00 
125.687508 -2.5160E+01  9.4971E+00  2.0552E+01  1.7415E+02 -2.3695E+01  4.7826E-01 -1.4083E+01 -4.2992E+00 
141.825012 -2.5042E+01  8.7194E+00  2.0521E+01  1.7339E+02 -2.3633E+01  1.4877E+00 -1.4146E+01 -4.4600E+00 
157.962509 -2.5311E+01  1.4967E+01  2.0518E+01  1.7280E+02 -2.3644E+01  1.2237E+00 -1.4255E+01 -5.3362E+00 
174.100021 -2.4947E+01  1.1952E+01  2.0526E+01  1.7195E+02 -2.3659E+01  1.0326E+00 -1.4151E+01 -5.3375E+00 
190.237518 -2.5046E+01  1.6805E+01  2.0520E+01  1.7117E+02 -2.3748E+01  1.2081E+00 -1.4372E+01 -6.0089E+00 
206.375031 -2.4573E+01  1.5928E+01  2.0484E+01  1.7058E+02 -2.3781E+01  4.9988E-01 -1.4150E+01 -7.1397E+00 
222.512527 -2.4825E+01  1.4185E+01  2.0489E+01  1.6979E+02 -2.3444E+01  3.6063E-01 -1.4332E+01 -8.0315E+00 
238.650024 -2.5172E+01  1.6735E+01  2.0513E+01  1.6910E+02 -2.3670E+01  3.1933E+00 -1.4185E+01 -8.5674E+00 
254.787537 -2.5538E+01  2.1315E+01  2.0508E+01  1.6849E+02 -2.4046E+01  5.2310E+00 -1.4265E+01 -8.8284E+00 
270.925018 -2.3941E+01  2.2076E+01  2.0471E+01  1.6742E+02 -2.3571E+01  4.1217E+00 -1.4159E+01 -1.0089E+01 
287.062531 -2.4820E+01  2.2919E+01  2.0477E+01  1.6672E+02 -2.3428E+01  5.3269E+00 -1.4234E+01 -1.0371E+01 
303.200043 -2.8580E+01  5.2104E+01  2.0505E+01  1.6604E+02 -2.3914E+01  3.3082E+00 -1.5805E+01 -1.0886E+01 
319.337524 -3.0242E+01  4.2785E+01  2.0476E+01  1.6524E+02 -2.3900E+01  3.3407E+00 -1.5748E+01 -1.2237E+01 
335.475037 -2.6726E+01  4.1238E+01  2.0466E+01  1.6482E+02 -2.4281E+01  3.2487E+00 -1.5530E+01 -1.1143E+01 
351.612549 -2.8469E+01  5.8796E+01  2.0446E+01  1.6408E+02 -2.3769E+01  2.5137E+00 -1.5979E+01 -1.1648E+01 
367.750061 -2.8096E+01  3.9955E+01  2.0443E+01  1.6324E+02 -2.3702E+01  5.3801E+00 -1.5745E+01 -1.2099E+01 
383.887543 -2.6984E+01  5.1067E+01  2.0416E+01  1.6233E+02 -2.3780E+01  2.8550E+00 -1.5793E+01 -1.4537E+01 
400.025055 -2.6370E+01  4.0976E+01  2.0424E+01  1.6179E+02 -2.3627E+01  4.3015E+00 -1.6222E+01 -1.5124E+01 
416.162567 -2.7804E+01  4.5977E+01  2.0419E+01  1.6098E+02 -2.3784E+01  3.2793E+00 -1.5930E+01 -1.5459E+01 
432.300049 -2.8365E+01  4.4374E+01  2.0364E+01  1.6029E+02 -2.3686E+01  3.2360E+00 -1.5966E+01 -1.5830E+01 
448.437561 -2.8590E+01  3.8238E+01  2.0403E+01  1.5968E+02 -2.3849E+01  4.1877E+00 -1.6077E+01 -1.6675E+01 
464.575073 -2.6682E+01  4.8804E+01  2.0312E+01  1.5884E+02 -2.3709E+01  3.0631E+00 -1.6235E+01 -1.5596E+01 
480.712585 -2.7159E+01  4.0932E+01  2.0327E+01  1.5816E+02 -2.3678E+01  3.2294E+00 -1.6278E+01 -1.6425E+01 
496.850067 -2.6963E+01  5.1617E+01  2.0372E+01  1.5745E+02 -2.3478E+01  3.9961E+00 -1.6550E+01 -1.8017E+01 
512.987610 -2.4895E+01  5.0222E+01  2.0339E+01  1.5697E+02 -2.3709E+01  2.7413E+00 -1.6010E+01 -1.9031E+01 
529.125061 -2.6123E+01  4.4567E+01  2.0311E+01  1.5628E+02 -2.3635E+01  2.0297E+00 -1.6111E+01 -1.9677E+01 
545.262573 -2.6069E+01  4.5695E+01  2.0269E+01  1.5557E+02 -2.3304E+01  2.8465E+00 -1.6409E+01 -1.8100E+01 
561.400085 -2.5273E+01  5.0042E+01  2.0256E+01  1.5472E+02 -2.3644E+01  4.0598E+00 -1.6408E+01 -2.0228E+01 
577.537537 -2.5934E+01  5.3704E+01  2.0261E+01  1.5412E+02 -2.3817E+01  4.1994E+00 -1.6315E+01 -2.2238E+01 
593.674988 -2.6176E+01  4.7049E+01  2.0234E+01  1.5338E+02 -2.3741E+01  2.7042E+00 -1.6304E+01 -2.2137E+01 
609.812500 -2.5236E+01  4.3848E+01  2.0217E+01  1.5255E+02 -2.3373E+01  3.7379E+00 -1.6658E+01 -2.0852E+01 
625.949951 -2.5590E+01  4.2222E+01  2.0217E+01  1.5213E+02 -2.3505E+01  2.6414E+00 -1.6316E+01 -2.3123E+01 
642.087402 -2.4391E+01  4.4951E+01  2.0182E+01  1.5113E+02 -2.3539E+01  4.1624E+00 -1.6589E+01 -2.3915E+01 
658.224915 -2.4939E+01  4.4775E+01  2.0173E+01  1.5048E+02 -2.3658E+01  2.8286E+00 -1.6728E+01 -2.3888E+01 
674.362366 -2.4625E+01  4.6449E+01  2.0140E+01  1.4989E+02 -2.3348E+01  3.8784E+00 -1.7131E+01 -2.3247E+01 
690.499817 -2.3517E+01  4.6037E+01  2.0126E+01  1.4929E+02 -2.3621E+01  4.2420E+00 -1.6829E+01 -2.6532E+01 
706.637329 -2.4274E+01  4.5889E+01  2.0085E+01  1.4862E+02 -2.3306E+01  3.5328E+00 -1.6876E+01 -2.7685E+01 
722.774780 -2.3416E+01  4.4978E+01  2.0077E+01  1.4770E+02 -2.3729E+01  4.7731E+00 -1.6940E+01 -2.8660E+01 
738.912231 -2.4109E+01  5.0117E+01  2.0056E+01  1.4709E+02 -2.3608E+01  2.7956E+00 -1.6800E+01 -2.8023E+01 
755.049744 -2.3451E+01  4.9631E+01  2.0022E+01  1.4645E+02 -2.3385E+01  6.0461E+00 -1.7055E+01 -3.0980E+01 
771.187195 -2.4058E+01  4.6306E+01  2.0032E+01  1.4583E+02 -2.3383E+01  3.5060E+00 -1.7094E+01 -3.1341E+01 
787.324646 -2.3558E+01  4.5555E+01  1.9983E+01  1.4513E+02 -2.3449E+01  3.3504E+00 -1.7146E+01 -3.1354E+01 
803.462158 -2.3392E+01  4.5896E+01  2.0010E+01  1.4459E+02 -2.3515E+01  4.5748E+00 -1.7175E+01 -3.1948E+01 
819.599609 -2.2994E+01  4.5757E+01  1.9936E+01  1.4370E+02 -2.3427E+01  5.5931E+00 -1.7392E+01 -3.2922E+01 
835.737061 -2.3083E+01  4.6428E+01  1.9931E+01  1.4302E+02 -2.3334E+01  3.9139E+00 -1.7460E+01 -3.3498E+01 
851.874573 -2.3534E+01  4.4236E+01  1.9893E+01  1.4254E+02 -2.4231E+01  2.3218E+00 -1.7112E+01 -3.5063E+01 
868.012024 -2.3745E+01  3.9916E+01  1.9873E+01  1.4177E+02 -2.4299E+01  2.3834E-01 -1.7344E+01 -3.5998E+01 
884.149475 -2.3819E+01  4.2755E+01  1.9809E+01  1.4086E+02 -2.3900E+01  1.0513E+00 -1.7465E+01 -3.6293E+01 
900.286987 -2.3242E+01  4.2193E+01  1.9751E+01  1.4054E+02 -2.4154E+01  2.0702E+00 -1.7894E+01 -4.0247E+01 
916.424438 -2.2874E+01  4.0019E+01  1.9772E+01  1.3965E+02 -2.3949E+01  1.2949E+00 -1.7447E+01 -3.8328E+01 
932.561890 -2.3016E+01  4.0491E+01  1.9746E+01  1.3868E+02 -2.3942E+01  4.5056E+00 -1.7636E+01 -3.9726E+01 
948.699402 -2.2547E+01  4.2479E+01  1.9745E+01  1.3843E+02 -2.3471E+01  3.3329E+00 -1.7632E+01 -4.0816E+01 
964.836853 -2.1961E+01  4.2843E+01  1.9716E+01  1.3762E+02 -2.3858E+01  3.7306E+00 -1.7921E+01 -4.0487E+01 
980.974365 -2.2317E+01  4.3743E+01  1.9656E+01  1.3685E+02 -2.3466E+01  4.0131E+00 -1.7779E+01 -4.2324E+01 
997.111816 -2.2093E+01  4.0506E+01  1.9652E+01  1.3667E+02 -2.3581E+01  2.7738E+00 -1.7803E+01 -4.0550E+01 
1013.249268 -2.1980E+01  4.1627E+01  1.9608E+01  1.3602E+02 -2.3476E+01  3.8379E+00 -1.7592E+01 -4.3867E+01 
1029.386719 -2.1883E+01  3.9449E+01  1.9626E+01  1.3511E+02 -2.3531E+01  3.2803E+00 -1.7710E+01 -4.1292E+01 
1045.524170 -2.1886E+01  3.8530E+01  1.9537E+01  1.3439E+02 -2.3145E+01  2.7920E+00 -1.8439E+01 -4.5877E+01 
1061.661743 -2.1953E+01  4.3397E+01  1.9555E+01  1.3393E+02 -2.3257E+01  3.6819E+00 -1.7775E+01 -4.4959E+01 
1077.799194 -2.1387E+01  4.3276E+01  1.9525E+01  1.3304E+02 -2.3373E+01  5.0919E+00 -1.8117E+01 -4.7866E+01 
1093.936646 -2.1507E+01  4.0858E+01  1.9485E+01  1.3249E+02 -2.3187E+01  3.1056E+00 -1.7806E+01 -4.5475E+01 
1110.074097 -2.1426E+01  4.2598E+01  1.9476E+01  1.3197E+02 -2.3298E+01  4.3207E+00 -1.7765E+01 -4.8247E+01 
1126.211548 -2.0897E+01  4.2732E+01  1.9477E+01  1.3109E+02 -2.2908E+01  3.6960E+00 -1.8259E+01 -5.0022E+01 
1142.348999 -2.0971E+01  4.1964E+01  1.9407E+01  1.3075E+02 -2.3286E+01  4.9867E+00 -1.8402E+01 -5.1199E+01 
1158.486572 -2.1597E+01  3.9449E+01  1.9422E+01  1.3036E+02 -2.2888E+01  6.1681E+00 -1.8197E+01 -5.1506E+01 
1174.624023 -2.1443E+01  4.0810E+01  1.9345E+01  1.2957E+02 -2.3193E+01  8.2680E+00 -1.8486E+01 -5.3093E+01 
1190.761475 -2.0966E+01  4.3039E+01  1.9323E+01  1.2893E+02 -2.3161E+01  6.5339E+00 -1.8477E+01 -5.3319E+01 
1206.898926 -2.1273E+01  3.7917E+01  1.9270E+01  1.2815E+02 -2.2921E+01  5.4326E+00 -1.8391E+01 -5.4401E+01 
1223.036377 -2.1207E+01  3.9232E+01  1.9253E+01  1.2786E+02 -2.2945E+01  5.1053E+00 -1.8573E+01 -5.5103E+01 
1239.173828 -2.0632E+01  3.7258E+01  1.9249E+01  1.2691E+02 -2.3487E+01  5.4912E+00 -1.8444E+01 -5.6102E+01 
1255.311401 -2.0622E+01  4.0648E+01  1.9206E+01  1.2635E+02 -2.2807E+01  6.7550E+00 -1.8268E+01 -5.5252E+01 
1271.448853 -2.0364E+01  3.6933E+01  1.9184E+01  1.2594E+02 -2.3174E+01  4.8942E+00 -1.8550E+01 -5.9134E+01 
1287.586304 -2.1019E+01  3.8595E+01  1.9128E+01  1.2508E+02 -2.2980E+01  4.8818E+00 -1.8460E+01 -5.8852E+01 
1303.723755 -2.0565E+01  3.7339E+01  1.9116E+01  1.2475E+02 -2.3223E+01  6.7757E+00 -1.8601E+01 -5.8734E+01 
1319.861206 -2.0258E+01  3.6517E+01  1.9101E+01  1.2401E+02 -2.3093E+01  4.2603E+00 -1.8649E+01 -5.9520E+01 
1335.998779 -2.0387E+01  3.8700E+01  1.9034E+01  1.2356E+02 -2.2842E+01  6.3037E+00 -1.8733E+01 -6.0678E+01 
1352.136230 -2.0482E+01  3.8614E+01  1.8991E+01  1.2276E+02 -2.2822E+01  5.6958E+00 -1.8677E+01 -6.3088E+01 
1368.273682 -2.0015E+01  3.6116E+01  1.8990E+01  1.2204E+02 -2.2746E+01  4.1535E+00 -1.9003E+01 -6.3254E+01 
1384.411133 -1.9825E+01  3.6243E+01  1.8915E+01  1.2151E+02 -2.2924E+01  7.3501E+00 -1.8819E+01 -6.6519E+01 
1400.548584 -1.9989E+01  3.6499E+01  1.8949E+01  1.2103E+02 -2.3084E+01  6.1495E+00 -1.8649E+01 -6.5826E+01 
1416.686035 -2.0171E+01  3.7708E+01  1.8874E+01  1.2056E+02 -2.2703E+01  7.2934E+00 -1.8733E+01 -6.6973E+01 
1432.823608 -2.0087E+01  3.5941E+01  1.8902E+01  1.1979E+02 -2.2683E+01  7.0966E+00 -1.8745E+01 -6.8157E+01 
1448.961060 -1.9732E+01  3.5232E+01  1.8833E+01  1.1908E+02 -2.2895E+01  6.7565E+00 -1.9030E+01 -6.7413E+01 
1465.098511 -2.0012E+01  3.5049E+01  1.8787E+01  1.1864E+02 -2.2872E+01  6.3190E+00 -1.8949E+01 -6.8081E+01 
1481.235962 -1.9793E+01  3.4288E+01  1.8814E+01  1.1818E+02 -2.2625E+01  8.3228E+00 -1.8652E+01 -7.0494E+01 
1497.373413 -1.9784E+01  3.5493E+01  1.8764E+01  1.1761E+02 -2.2678E+01  6.4427E+00 -1.8956E+01 -6.9727E+01 
1513.510864 -1.9722E+01  3.3562E+01  1.8674E+01  1.1723E+02 -2.2597E+01  5.3129E+00 -1.8943E+01 -7.0960E+01 
1529.648438 -2.0004E+01  3.2665E+01  1.8665E+01  1.1640E+02 -2.2848E+01  8.3171E+00 -1.8874E+01 -7.4363E+01 
1545.785889 -1.9762E+01  3.4184E+01  1.8644E+01  1.1596E+02 -2.2678E+01  8.3119E+00 -1.8934E+01 -7.3519E+01 
1561.923340 -1.9694E+01  3.1981E+01  1.8620E+01  1.1518E+02 -2.2819E+01  8.2374E+00 -1.8919E+01 -7.7260E+01 
1578.060791 -1.9562E+01  3.2104E+01  1.8578E+01  1.1483E+02 -2.2739E+01  6.7501E+00 -1.9169E+01 -7.5026E+01 
1594.198242 -1.9392E+01  3.2624E+01  1.8545E+01  1.1386E+02 -2.2439E+01  7.1907E+00 -1.8728E+01 -7.6878E+01 
1610.335693 -1.9684E+01  3.1451E+01  1.8508E+01  1.1372E+02 -2.2837E+01  7.5233E+00 -1.8792E+01 -7.7928E+01 
1626.473267 -1.9690E+01  3.0459E+01  1.8459E+01  1.1299E+02 -2.2601E+01  7.1214E+00 -1.8941E+01 -7.8761E+01 
1642.610718 -1.9907E+01  3.0679E+01  1.8428E+01  1.1251E+02 -2.2529E+01  7.5432E+00 -1.8946E+01 -8.0823E+01 
1658.748169 -2.0054E+01  2.8522E+01  1.8394E+01  1.1203E+02 -2.2481E+01  5.8966E+00 -1.9223E+01 -7.7624E+01 
1674.885620 -1.9662E+01  2.7897E+01  1.8410E+01  1.1147E+02 -2.2535E+01  8.2571E+00 -1.8798E+01 -8.3577E+01 
1691.023071 -1.9546E+01  2.8540E+01  1.8314E+01  1.1065E+02 -2.2508E+01  7.5842E+00 -1.9076E+01 -8.2033E+01 
1707.160522 -1.9426E+01  2.8160E+01  1.8324E+01  1.1041E+02 -2.2651E+01  8.0638E+00 -1.8947E+01 -8.0856E+01 
1723.298096 -1.9434E+01  2.7072E+01  1.8255E+01  1.0952E+02 -2.2654E+01  6.8935E+00 -1.8864E+01 -8.3608E+01 
1739.435547 -1.9399E+01  2.8676E+01  1.8241E+01  1.0909E+02 -2.2546E+01  6.8880E+00 -1.8939E+01 -8.5145E+01 
1755.572998 -1.9275E+01  2.8883E+01  1.8249E+01  1.0870E+02 -2.2551E+01  8.7474E+00 -1.9179E+01 -8.5785E+01 
1771.710449 -1.9682E+01  2.6103E+01  1.8180E+01  1.0842E+02 -2.2504E+01  6.7431E+00 -1.9017E+01 -8.6743E+01 
1787.847900 -1.9299E+01  2.7845E+01  1.8129E+01  1.0789E+02 -2.2526E+01  7.5877E+00 -1.8984E+01 -9.0132E+01 
1803.985352 -1.9359E+01  2.6171E+01  1.8108E+01  1.0695E+02 -2.2304E+01  7.3724E+00 -1.9213E+01 -8.6992E+01 
1820.122925 -1.9844E+01  2.7043E+01  1.8106E+01  1.0634E+02 -2.2385E+01  8.7899E+00 -1.9205E+01 -8.9803E+01 
1836.260376 -1.9758E+01  2.4289E+01  1.8046E+01  1.0609E+02 -2.2521E+01  7.6483E+00 -1.9256E+01 -9.1071E+01 
1852.397827 -1.9322E+01  2.6411E+01  1.8009E+01  1.0548E+02 -2.2326E+01  7.7628E+00 -1.9140E+01 -9.1372E+01 
1868.535278 -1.9423E+01  2.4578E+01  1.8029E+01  1.0499E+02 -2.2328E+01  8.0504E+00 -1.9351E+01 -9.3584E+01 
1884.672729 -1.9501E+01  2.4018E+01  1.7947E+01  1.0432E+02 -2.2219E+01  7.7673E+00 -1.9376E+01 -9.2723E+01 
1900.810181 -1.9165E+01  2.3236E+01  1.7925E+01  1.0384E+02 -2.2196E+01  6.1444E+00 -1.9418E+01 -9.2231E+01 
1916.947754 -1.9466E+01  2.3206E+01  1.7887E+01  1.0336E+02 -2.2335E+01  6.1197E+00 -1.9357E+01 -9.5379E+01 
1933.085205 -1.9610E+01  2.0192E+01  1.7895E+01  1.0258E+02 -2.2379E+01  8.1447E+00 -1.9577E+01 -9.4061E+01 
1949.222656 -2.0014E+01  2.4758E+01  1.7851E+01  1.0203E+02 -2.2453E+01  7.2203E+00 -1.9000E+01 -9.7305E+01 
1965.360107 -1.9616E+01  2.0679E+01  1.7770E+01  1.0175E+02 -2.1947E+01  9.0576E+00 -1.9546E+01 -9.8316E+01 
1981.497559 -1.9675E+01  2.1758E+01  1.7748E+01  1.0115E+02 -2.2331E+01  8.1022E+00 -1.9804E+01 -9.8638E+01 
1997.635132 -1.9750E+01  2.3211E+01  1.7712E+01  1.0048E+02 -2.2089E+01  7.1602E+00 -1.9949E+01 -1.0142E+02 
2013.772583 -1.4759E+01  2.0823E+01  1.7541E+01  1.0054E+02 -2.2087E+01  6.4169E+00 -1.5014E+01 -8.6682E+01 
2029.910034 -1.5274E+01  2.0489E+01  1.7566E+01  1.0033E+02 -2.2190E+01  6.5333E+00 -1.5207E+01 -8.8495E+01 
2046.047485 -1.5042E+01  2.1842E+01  1.7520E+01  9.9713E+01 -2.2249E+01  8.4632E+00 -1.5130E+01 -8.6970E+01 
2062.185059 -1.5185E+01  1.9734E+01  1.7466E+01  9.9250E+01 -2.2133E+01  9.8495E+00 -1.5078E+01 -8.8529E+01 
2078.322510 -1.4983E+01  1.9429E+01  1.7487E+01  9.8473E+01 -2.2217E+01  7.0371E+00 -1.5278E+01 -8.9660E+01 
2094.459961 -1.5133E+01  1.8770E+01  1.7416E+01  9.8227E+01 -2.2086E+01  8.2318E+00 -1.5046E+01 -8.9988E+01 
2110.597412 -1.5609E+01  1.9229E+01  1.7424E+01  9.7528E+01 -2.2190E+01  7.0598E+00 -1.5434E+01 -9.1522E+01 
2126.734863 -1.5269E+01  1.8611E+01  1.7379E+01  9.7245E+01 -2.2006E+01  7.8388E+00 -1.5364E+01 -9.1705E+01 
2142.872314 -1.5202E+01  1.9224E+01  1.7368E+01  9.6634E+01 -2.2219E+01  7.4792E+00 -1.5386E+01 -9.0868E+01 
2159.009766 -1.5237E+01  1.7481E+01  1.7307E+01  9.6195E+01 -2.2052E+01  8.8735E+00 -1.5424E+01 -9.4460E+01 
2175.147217 -1.5566E+01  1.7917E+01  1.7214E+01  9.5768E+01 -2.1901E+01  8.7387E+00 -1.5353E+01 -9.2930E+01 
2191.284668 -1.5397E+01  1.6652E+01  1.7219E+01  9.5116E+01 -2.2082E+01  7.9419E+00 -1.5199E+01 -9.5516E+01 
2207.422119 -1.5750E+01  1.7645E+01  1.7195E+01  9.4528E+01 -2.1924E+01  8.1058E+00 -1.5681E+01 -9.5816E+01 
2223.559570 -1.5629E+01  1.7551E+01  1.7160E+01  9.4402E+01 -2.1984E+01  6.4791E+00 -1.5571E+01 -9.4041E+01 
2239.697266 -1.5909E+01  1.6838E+01  1.7120E+01  9.3652E+01 -2.2152E+01  8.3823E+00 -1.5605E+01 -9.6450E+01 
2255.834717 -1.5545E+01  1.5873E+01  1.7137E+01  9.3232E+01 -2.1661E+01  7.1158E+00 -1.5687E+01 -9.6176E+01 
2271.972168 -1.5603E+01  1.5065E+01  1.7095E+01  9.2563E+01 -2.1708E+01  8.2528E+00 -1.5748E+01 -9.7356E+01 
2288.109619 -1.5995E+01  1.6833E+01  1.7037E+01  9.2334E+01 -2.2033E+01  5.9103E+00 -1.5808E+01 -9.8407E+01 
2304.247070 -1.5952E+01  1.6067E+01  1.7035E+01  9.1458E+01 -2.1885E+01  7.3897E+00 -1.6049E+01 -9.9606E+01 
2320.384521 -1.5807E+01  1.5069E+01  1.6999E+01  9.1263E+01 -2.1696E+01  8.2950E+00 -1.5735E+01 -1.0129E+02 
2336.521973 -1.5570E+01  1.4532E+01  1.6980E+01  9.0505E+01 -2.1691E+01  7.8799E+00 -1.5950E+01 -1.0190E+02 
2352.659424 -1.5679E+01  1.3256E+01  1.6928E+01  9.0291E+01 -2.1682E+01  7.2105E+00 -1.6014E+01 -1.0221E+02 
2368.796875 -1.5987E+01  1.3297E+01  1.6913E+01  8.9846E+01 -2.1591E+01  6.6512E+00 -1.5961E+01 -1.0196E+02 
2384.934326 -1.6029E+01  1.3027E+01  1.6849E+01  8.9443E+01 -2.1618E+01  7.8054E+00 -1.6148E+01 -1.0272E+02 
2401.071777 -1.6032E+01  1.4299E+01  1.6828E+01  8.8897E+01 -2.1782E+01  8.5513E+00 -1.6033E+01 -1.0202E+02 
2417.209229 -1.6257E+01  1.2832E+01  1.6927E+01  9.0494E+01 -2.2535E+01  1.5014E+00 -1.6335E+01 -1.0349E+02 
2433.346924 -1.6166E+01  1.0732E+01  1.6924E+01  9.0462E+01 -2.2234E+01  6.1488E+00 -1.6396E+01 -1.0065E+02 
2449.484375 -1.6109E+01  1.2774E+01  1.6859E+01  8.9448E+01 -2.2054E+01  4.5650E+00 -1.6319E+01 -1.0136E+02 
2465.621826 -1.6862E+01  1.0014E+01  1.6852E+01  8.9313E+01 -2.2594E+01  1.7180E+00 -1.6349E+01 -1.0246E+02 
2481.759277 -1.6405E+01  1.0516E+01  1.6805E+01  8.8329E+01 -2.1843E+01  3.2202E+00 -1.6339E+01 -1.0462E+02 
2497.896729 -1.6297E+01  9.3078E+00  1.6752E+01  8.8180E+01 -2.1899E+01  2.9523E+00 -1.6710E+01 -1.0573E+02 
2514.034180 -1.6533E+01  1.2039E+01  1.6744E+01  8.7840E+01 -2.2061E+01  4.8354E+00 -1.6291E+01 -1.0589E+02 
2530.171631 -1.6055E+01  8.5859E+00  1.6720E+01  8.7324E+01 -2.1845E+01  1.9141E+00 -1.6419E+01 -1.0799E+02 
2546.309082 -1.6632E+01  8.9683E+00  1.6714E+01  8.6581E+01 -2.1656E+01  3.6680E+00 -1.6747E+01 -1.0473E+02 
2562.446533 -1.6534E+01  1.0497E+01  1.6666E+01  8.6375E+01 -2.1725E+01  3.9430E+00 -1.6594E+01 -1.1040E+02 
2578.583984 -1.6588E+01  1.0462E+01  1.6623E+01  8.5805E+01 -2.1732E+01  5.3891E+00 -1.6326E+01 -1.0727E+02 
2594.721436 -1.6854E+01  1.0218E+01  1.6598E+01  8.5245E+01 -2.1679E+01  4.3291E+00 -1.6682E+01 -1.0931E+02 
2610.858887 -1.6433E+01  8.3497E+00  1.6590E+01  8.4846E+01 -2.1602E+01  6.1941E+00 -1.6860E+01 -1.0716E+02 
2626.996582 -1.6814E+01  7.8516E+00  1.6548E+01  8.4225E+01 -2.1743E+01  2.6723E+00 -1.7139E+01 -1.0920E+02 
2643.134033 -1.6711E+01  7.4265E+00  1.6505E+01  8.4008E+01 -2.1451E+01  4.8778E+00 -1.6630E+01 -1.1033E+02 
2659.271484 -1.6447E+01  6.0422E+00  1.6467E+01  8.3608E+01 -2.1271E+01  4.4270E+00 -1.7123E+01 -1.0899E+02 
2675.408936 -1.6675E+01  7.9214E+00  1.6392E+01  8.3037E+01 -2.1299E+01  3.1211E+00 -1.7454E+01 -1.0932E+02 
2691.546387 -1.6553E+01  5.3954E+00  1.6431E+01  8.2787E+01 -2.1188E+01  3.7467E+00 -1.7192E+01 -1.1165E+02 
2707.683838 -1.6866E+01  6.5018E+00  1.6393E+01  8.2315E+01 -2.1424E+01  4.8207E+00 -1.6909E+01 -1.1143E+02 
2723.821289 -1.6714E+01  7.9273E+00  1.6353E+01  8.1568E+01 -2.1444E+01  5.2339E+00 -1.7387E+01 -1.1192E+02 
2739.958740 -1.6479E+01  7.3616E+00  1.6318E+01  8.0936E+01 -2.0904E+01  4.1001E+00 -1.7109E+01 -1.1338E+02 
2756.096191 -1.7007E+01  5.4934E+00  1.6315E+01  8.0669E+01 -2.1117E+01  4.7079E+00 -1.7792E+01 -1.1430E+02 
2772.233643 -1.7173E+01  6.0788E+00  1.6283E+01  8.0287E+01 -2.0958E+01  1.7549E+00 -1.7614E+01 -1.1516E+02 
2788.371094 -1.6985E+01  5.5073E+00  1.6271E+01  7.9795E+01 -2.1239E+01  4.7088E+00 -1.7513E+01 -1.1689E+02 
2804.508789 -1.6860E+01  5.9578E+00  1.6200E+01  7.9650E+01 -2.1082E+01  4.8035E+00 -1.7757E+01 -1.1429E+02 
2820.646240 -1.6803E+01  7.5735E+00  1.6200E+01  7.8950E+01 -2.1134E+01  4.9998E+00 -1.7570E+01 -1.1866E+02 
2836.783691 -1.6761E+01  6.6046E+00  1.6151E+01  7.8537E+01 -2.1223E+01  5.1244E+00 -1.7799E+01 -1.1644E+02 
2852.921143 -1.6804E+01  5.9463E+00  1.6074E+01  7.8293E+01 -2.0559E+01  4.6322E+00 -1.8216E+01 -1.1828E+02 
2869.058594 -1.7490E+01  5.0781E+00  1.6078E+01  7.7894E+01 -2.0967E+01  5.4145E+00 -1.8078E+01 -1.1843E+02 
2885.196045 -1.7202E+01  7.5632E+00  1.6059E+01  7.7217E+01 -2.1033E+01  6.3763E+00 -1.8049E+01 -1.2075E+02 
2901.333496 -1.6729E+01  6.2272E+00  1.6055E+01  7.6917E+01 -2.0883E+01  5.1703E+00 -1.7812E+01 -1.1857E+02 
2917.470947 -1.7195E+01  4.8764E+00  1.6019E+01  7.6405E+01 -2.0627E+01  5.9048E+00 -1.8365E+01 -1.1921E+02 
2933.608398 -1.7169E+01  6.2349E+00  1.5982E+01  7.6058E+01 -2.0729E+01  6.5914E+00 -1.8191E+01 -1.2295E+02 
2949.745850 -1.7258E+01  6.0201E+00  1.5940E+01  7.5480E+01 -2.0533E+01  5.7899E+00 -1.8312E+01 -1.2298E+02 
2965.883301 -1.7091E+01  6.3452E+00  1.5921E+01  7.5025E+01 -2.0755E+01  5.4346E+00 -1.8576E+01 -1.2451E+02 
2982.020752 -1.7140E+01  8.4659E+00  1.5912E+01  7.4593E+01 -2.0531E+01  6.8702E+00 -1.8686E+01 -1.2576E+02 
2998.158447 -1.7488E+01  4.5644E+00  1.5857E+01  7.4090E+01 -2.0870E+01  5.0798E+00 -1.9151E+01 -1.2784E+02 
3014.295898 -1.7634E+01  4.6956E+00  1.5836E+01  7.3353E+01 -2.0537E+01  6.0377E+00 -1.8696E+01 -1.2979E+02 
3030.433350 -1.7918E+01  5.1074E+00  1.5768E+01  7.3402E+01 -2.0759E+01  5.1324E+00 -1.9253E+01 -1.2948E+02 
3046.570801 -1.7647E+01  5.2614E+00  1.5836E+01  7.3349E+01 -2.0618E+01  5.4173E+00 -1.8890E+01 -1.2966E+02 
3062.708252 -1.7548E+01  4.3318E+00  1.5750E+01  7.2722E+01 -2.0625E+01  6.6426E+00 -1.9511E+01 -1.2963E+02 
3078.845703 -1.7717E+01  7.0249E+00  1.5711E+01  7.2058E+01 -2.0762E+01  6.7799E+00 -1.9200E+01 -1.2980E+02 
3094.983154 -1.7928E+01  5.0897E+00  1.5676E+01  7.1383E+01 -2.0483E+01  6.2835E+00 -1.9336E+01 -1.3273E+02 
3111.120605 -1.7978E+01  6.0547E+00  1.5658E+01  7.1275E+01 -2.0478E+01  5.7179E+00 -1.9580E+01 -1.3090E+02 
3127.258057 -1.7806E+01  4.9769E+00  1.5619E+01  7.0931E+01 -2.0562E+01  5.3405E+00 -1.9612E+01 -1.3338E+02 
3143.395508 -1.7968E+01  7.0995E+00  1.5571E+01  7.0662E+01 -2.0731E+01  5.4454E+00 -1.9895E+01 -1.3510E+02 
3159.532959 -1.8161E+01  3.7240E+00  1.5599E+01  6.9757E+01 -2.0531E+01  5.9214E+00 -1.9986E+01 -1.3918E+02 
3175.670410 -1.8240E+01  6.5300E+00  1.5596E+01  6.9652E+01 -2.0449E+01  6.7222E+00 -2.0195E+01 -1.3879E+02 
3191.808105 -1.8250E+01  5.7489E+00  1.5492E+01  6.9206E+01 -2.0688E+01  5.2811E+00 -2.0026E+01 -1.3952E+02 
3207.945557 -1.8258E+01  7.9627E+00  1.5498E+01  6.8948E+01 -2.0246E+01  5.5081E+00 -2.0678E+01 -1.3961E+02 
3224.083008 -1.8429E+01  7.4757E+00  1.5484E+01  6.8540E+01 -2.0426E+01  5.4696E+00 -2.0575E+01 -1.4133E+02 
3240.220459 -1.8956E+01  6.1223E+00  1.5447E+01  6.8037E+01 -2.0424E+01  6.8506E+00 -2.0490E+01 -1.4473E+02 
3256.357910 -1.8517E+01  6.0698E+00  1.5425E+01  6.7437E+01 -2.0692E+01  5.1192E+00 -2.0633E+01 -1.4113E+02 
3272.495361 -1.8939E+01  7.4391E+00  1.5346E+01  6.7072E+01 -2.0566E+01  5.4884E+00 -2.0833E+01 -1.4493E+02 
3288.632813 -1.8798E+01  4.6509E+00  1.5291E+01  6.6747E+01 -2.0505E+01  5.5451E+00 -2.0960E+01 -1.4445E+02 
3304.770264 -1.8715E+01  4.3511E+00  1.5320E+01  6.6550E+01 -2.0542E+01  3.6177E+00 -2.0660E+01 -1.5199E+02 
3320.907715 -1.8567E+01  6.1515E+00  1.5258E+01  6.6188E+01 -2.0382E+01  7.0683E+00 -2.1284E+01 -1.4872E+02 
3337.045166 -1.8759E+01  5.8079E+00  1.5289E+01  6.5200E+01 -2.0394E+01  5.5781E+00 -2.0883E+01 -1.4964E+02 
3353.182617 -1.8733E+01  6.1147E+00  1.5227E+01  6.5118E+01 -2.0525E+01  4.6442E+00 -2.1776E+01 -1.4994E+02 
3369.320313 -1.8895E+01  6.1591E+00  1.5262E+01  6.4318E+01 -2.0544E+01  4.1247E+00 -2.1271E+01 -1.5458E+02 
3385.457764 -1.8757E+01  8.4813E+00  1.5216E+01  6.4271E+01 -2.0326E+01  4.2246E+00 -2.1071E+01 -1.5454E+02 
3401.595215 -1.9242E+01  7.1145E+00  1.5174E+01  6.3708E+01 -2.0406E+01  3.5336E+00 -2.1393E+01 -1.5925E+02 
3417.732666 -1.9110E+01  8.5205E+00  1.5110E+01  6.3518E+01 -2.0545E+01  4.5754E+00 -2.1428E+01 -1.6102E+02 
3433.870117 -1.9142E+01  7.9273E+00  1.5092E+01  6.2712E+01 -2.0437E+01  4.8949E+00 -2.1623E+01 -1.6331E+02 
3450.007568 -1.9904E+01  8.6993E+00  1.5039E+01  6.2505E+01 -2.0241E+01  3.5708E+00 -2.1748E+01 -1.6568E+02 
3466.145020 -1.9396E+01  8.9419E+00  1.5080E+01  6.2253E+01 -2.0271E+01  3.6104E+00 -2.2084E+01 -1.6763E+02 
3482.282471 -1.9417E+01  8.8458E+00  1.5026E+01  6.1901E+01 -2.0270E+01  3.6708E+00 -2.2556E+01 -1.6888E+02 
3498.419922 -1.9867E+01  9.5062E+00  1.5019E+01  6.1280E+01 -2.0347E+01  3.6739E+00 -2.2146E+01 -1.7131E+02 
3514.557373 -1.9956E+01  1.0218E+01  1.4958E+01  6.1204E+01 -2.0263E+01  2.0212E+00 -2.2220E+01 -1.6911E+02 
3530.694824 -2.0038E+01  9.5673E+00  1.4930E+01  6.0553E+01 -2.0215E+01  2.8758E+00 -2.2192E+01 -1.7586E+02 
3546.832275 -1.9833E+01  1.0174E+01  1.4931E+01  6.0079E+01 -2.0185E+01  4.5662E+00 -2.1644E+01 -1.7413E+02 
3562.969971 -1.9867E+01  9.7104E+00  1.4872E+01  5.9619E+01 -2.0152E+01  3.6524E+00 -2.2159E+01 -1.7366E+02 
3579.107422 -2.0140E+01  1.1889E+01  1.4864E+01  5.9201E+01 -2.0114E+01  1.8783E+00 -2.2236E+01 -1.7991E+02 
3595.244873 -2.0017E+01  1.3542E+01  1.4820E+01  5.8764E+01 -2.0017E+01  3.5609E+00 -2.2283E+01  1.7810E+02 
3611.382324 -2.0345E+01  1.1591E+01  1.4779E+01  5.8474E+01 -2.0236E+01  2.2801E+00 -2.2351E+01  1.7319E+02 
3627.519775 -2.0317E+01  1.2924E+01  1.4786E+01  5.8128E+01 -2.0216E+01  2.2972E+00 -2.2246E+01  1.6985E+02 
3643.657227 -2.0307E+01  1.5191E+01  1.4736E+01  5.7335E+01 -2.0102E+01  9.9747E-01 -2.1903E+01  1.6909E+02 
3659.794678 -2.0645E+01  1.4469E+01  1.4753E+01  5.7019E+01 -1.9910E+01  2.9993E+00 -2.1526E+01  1.7061E+02 
3675.932129 -2.0524E+01  1.5848E+01  1.4676E+01  5.6652E+01 -2.0224E+01  1.3816E+00 -2.1891E+01  1.6834E+02 
3692.069580 -2.0358E+01  1.7329E+01  1.4608E+01  5.6560E+01 -1.9949E+01  6.4935E-03 -2.1638E+01  1.6369E+02 
3708.207031 -2.0757E+01  1.9206E+01  1.4666E+01  5.6098E+01 -1.9916E+01  1.5067E+00 -2.2557E+01  1.6318E+02 
3724.344482 -2.0915E+01  1.9962E+01  1.4601E+01  5.5655E+01 -1.9878E+01  7.1552E-01 -2.1683E+01  1.6078E+02 
3740.481934 -2.0822E+01  1.9292E+01  1.4548E+01  5.5115E+01 -1.9899E+01  1.9189E+00 -2.2155E+01  1.5673E+02 
3756.619629 -2.0794E+01  2.0786E+01  1.4561E+01  5.4713E+01 -1.9837E+01  4.8477E-01 -2.1342E+01  1.5363E+02 
3772.757080 -2.0625E+01  2.2278E+01  1.4522E+01  5.4401E+01 -1.9700E+01 -4.5812E-01 -2.0964E+01  1.5280E+02 
3788.894531 -2.0975E+01  2.2884E+01  1.4478E+01  5.3891E+01 -1.9774E+01 -6.0903E-01 -2.1469E+01  1.5393E+02 
3805.031982 -2.0883E+01  2.3368E+01  1.4503E+01  5.3841E+01 -1.9672E+01  5.7250E-01 -2.0726E+01  1.5097E+02 
3821.169434 -2.1277E+01  2.5304E+01  1.4445E+01  5.3100E+01 -1.9383E+01  1.5188E+00 -2.0402E+01  1.4786E+02 
3837.306885 -2.1283E+01  2.3348E+01  1.4390E+01  5.2621E+01 -1.9791E+01  9.7730E-01 -2.0603E+01  1.4713E+02 
3853.444336 -2.0994E+01  2.8555E+01  1.4401E+01  5.2290E+01 -1.9661E+01 -2.0598E-01 -2.1053E+01  1.4679E+02 
3869.581787 -2.1293E+01  2.8687E+01  1.4354E+01  5.1908E+01 -1.9657E+01 -9.0560E-01 -2.0385E+01  1.4284E+02 
3885.719238 -2.1189E+01  3.0870E+01  1.4350E+01  5.1711E+01 -1.9867E+01  1.1129E+00 -2.0599E+01  1.4204E+02 
3901.856689 -2.1297E+01  2.9834E+01  1.4297E+01  5.1001E+01 -1.9518E+01  6.9474E-01 -2.0058E+01  1.4247E+02 
3917.994141 -2.1479E+01  3.0819E+01  1.4273E+01  5.0587E+01 -1.9647E+01  6.5026E-02 -1.9937E+01  1.3692E+02 
3934.131592 -2.1478E+01  3.2284E+01  1.4274E+01  5.0319E+01 -1.9535E+01 -1.5538E-01 -1.9923E+01  1.4111E+02 
3950.269287 -2.1851E+01  3.5915E+01  1.4246E+01  4.9861E+01 -1.9580E+01 -8.3089E-01 -1.9858E+01  1.3720E+02 
3966.406738 -2.1218E+01  3.5767E+01  1.4157E+01  4.9547E+01 -1.9521E+01 -8.2684E-02 -1.9258E+01  1.3615E+02 
3982.544189 -2.1266E+01  3.7070E+01  1.4192E+01  4.9094E+01 -1.9273E+01 -1.3008E+00 -1.8865E+01  1.3294E+02 
3998.681641 -2.1463E+01  4.0544E+01  1.4146E+01  4.8384E+01 -1.9090E+01  1.8301E-01 -1.9097E+01  1.3446E+02 
4014.819092 -2.1611E+01  4.1467E+01  1.4107E+01  4.8298E+01 -1.9399E+01 -2.1931E+00 -1.9366E+01  1.3243E+02 
4030.956543 -2.1674E+01  4.1469E+01  1.4061E+01  4.7837E+01 -1.9468E+01 -1.0670E+00 -1.9255E+01  1.3070E+02 
4047.093994 -2.1510E+01  4.2030E+01  1.4056E+01  4.7407E+01 -1.9273E+01 -1.4897E+00 -1.8592E+01  1.2771E+02 
4063.231445 -2.1389E+01  4.3717E+01  1.3995E+01  4.7071E+01 -1.9530E+01 -3.0494E+00 -1.8514E+01  1.2977E+02 
4079.368896 -2.1400E+01  4.5581E+01  1.3983E+01  4.6624E+01 -1.9277E+01 -1.3214E+00 -1.8565E+01  1.2698E+02 
4095.506348 -2.1048E+01  4.6672E+01  1.3936E+01  4.6335E+01 -1.9278E+01 -3.5181E+00 -1.7832E+01  1.2621E+02 
4111.644043 -2.1331E+01  4.8992E+01  1.3989E+01  4.6018E+01 -1.9249E+01 -2.3602E+00 -1.7830E+01  1.2656E+02 
4127.781250 -2.1406E+01  5.1481E+01  1.3913E+01  4.5427E+01 -1.9249E+01 -2.4603E+00 -1.8038E+01  1.2255E+02 
4143.918945 -2.1165E+01  5.2330E+01  1.3869E+01  4.5250E+01 -1.8994E+01 -1.1291E+00 -1.7666E+01  1.2467E+02 
4160.056152 -2.1497E+01  5.0187E+01  1.3900E+01  4.4890E+01 -1.9155E+01 -3.2340E+00 -1.7647E+01  1.2094E+02 
4176.193848 -2.1435E+01  4.9129E+01  1.3820E+01  4.4303E+01 -1.9217E+01 -2.3375E+00 -1.7526E+01  1.2171E+02 
4192.331055 -2.1099E+01  5.1705E+01  1.3799E+01  4.3936E+01 -1.9034E+01 -3.9885E+00 -1.7256E+01  1.2084E+02 
4208.468750 -2.0950E+01  5.5377E+01  1.3774E+01  4.3382E+01 -1.8962E+01 -2.1571E+00 -1.7191E+01  1.2029E+02 
4224.606445 -2.1444E+01  5.5487E+01  1.3743E+01  4.3038E+01 -1.8980E+01 -2.7297E+00 -1.6954E+01  1.2018E+02 
4240.743652 -2.0837E+01  5.7677E+01  1.3757E+01  4.2639E+01 -1.8873E+01 -1.1192E+00 -1.6754E+01  1.1905E+02 
4256.881348 -2.1372E+01  5.7102E+01  1.3760E+01  4.2471E+01 -1.9135E+01 -2.6639E+00 -1.6783E+01  1.1833E+02 
4273.018555 -2.1039E+01  5.8738E+01  1.3670E+01  4.2048E+01 -1.9026E+01 -2.7343E+00 -1.6661E+01  1.1784E+02 
4289.156250 -2.0905E+01  5.9725E+01  1.3639E+01  4.1480E+01 -1.9008E+01 -4.5986E+00 -1.6318E+01  1.1702E+02 
4305.293945 -2.0592E+01  5.9348E+01  1.3582E+01  4.1135E+01 -1.9132E+01 -3.1187E+00 -1.6191E+01  1.1578E+02 
4321.431641 -2.1087E+01  6.4343E+01  1.3558E+01  4.1023E+01 -1.9010E+01 -4.1597E+00 -1.5991E+01  1.1647E+02 
4337.569336 -2.0656E+01  6.3502E+01  1.3593E+01  4.0164E+01 -1.9154E+01 -2.5903E+00 -1.6082E+01  1.1539E+02 
4353.707031 -2.0654E+01  6.4007E+01  1.3561E+01  3.9999E+01 -1.8931E+01 -5.5010E+00 -1.5869E+01  1.1509E+02 
4369.844727 -2.0606E+01  6.6349E+01  1.3490E+01  3.9645E+01 -1.8633E+01 -3.0675E+00 -1.5704E+01  1.1383E+02 
4385.982422 -2.0140E+01  6.5512E+01  1.3497E+01  3.9366E+01 -1.8889E+01 -4.2678E+00 -1.5597E+01  1.1403E+02 
4402.120117 -2.0440E+01  6.6166E+01  1.3451E+01  3.8942E+01 -1.8924E+01 -5.1859E+00 -1.5384E+01  1.1240E+02 
4418.257813 -1.9985E+01  6.8185E+01  1.3420E+01  3.8400E+01 -1.8745E+01 -3.8051E+00 -1.5342E+01  1.1250E+02 
4434.395508 -2.0119E+01  6.9694E+01  1.3385E+01  3.8025E+01 -1.8841E+01 -4.8485E+00 -1.5336E+01  1.1144E+02 
4450.533203 -2.0023E+01  7.2501E+01  1.3389E+01  3.7710E+01 -1.8679E+01 -4.0941E+00 -1.5075E+01  1.1238E+02 
4466.670898 -1.9962E+01  7.1677E+01  1.3363E+01  3.7119E+01 -1.8977E+01 -4.5955E+00 -1.5377E+01  1.1188E+02 
4482.808594 -2.0065E+01  6.9599E+01  1.3306E+01  3.6756E+01 -1.8949E+01 -5.4674E+00 -1.4963E+01  1.0969E+02 
4498.946777 -1.9721E+01  7.2192E+01  1.3302E+01  3.6628E+01 -1.8698E+01 -6.1679E+00 -1.4999E+01  1.0855E+02 
4515.084473 -2.0018E+01  7.2718E+01  1.3272E+01  3.5923E+01 -1.8732E+01 -6.1445E+00 -1.4843E+01  1.0814E+02 
4531.222168 -1.9577E+01  7.2098E+01  1.3254E+01  3.5755E+01 -1.8762E+01 -5.7123E+00 -1.4904E+01  1.0883E+02 
4547.359863 -1.9606E+01  7.3882E+01  1.3176E+01  3.5198E+01 -1.8759E+01 -6.2285E+00 -1.4800E+01  1.0826E+02 
4563.497559 -2.0027E+01  7.6027E+01  1.3225E+01  3.4853E+01 -1.8717E+01 -3.6943E+00 -1.4670E+01  1.0857E+02 
4579.635254 -1.9426E+01  7.5787E+01  1.3185E+01  3.4427E+01 -1.8507E+01 -5.7536E+00 -1.4515E+01  1.0739E+02 
4595.772949 -1.9555E+01  7.6100E+01  1.3156E+01  3.4214E+01 -1.8673E+01 -6.6733E+00 -1.4310E+01  1.0804E+02 
4611.910645 -1.9259E+01  7.6948E+01  1.3123E+01  3.3179E+01 -1.8812E+01 -8.0328E+00 -1.4364E+01  1.0657E+02 
4628.048340 -1.9318E+01  7.8032E+01  1.3106E+01  3.3619E+01 -1.8545E+01 -6.8895E+00 -1.4258E+01  1.0636E+02 
4644.186035 -1.8826E+01  7.6667E+01  1.3057E+01  3.2961E+01 -1.8565E+01 -7.2415E+00 -1.4238E+01  1.0689E+02 
4660.323730 -1.8985E+01  7.9273E+01  1.3048E+01  3.2574E+01 -1.8753E+01 -6.8514E+00 -1.4251E+01  1.0603E+02 
4676.461426 -1.9014E+01  7.9548E+01  1.3047E+01  3.2211E+01 -1.8686E+01 -6.9085E+00 -1.4174E+01  1.0551E+02 
4692.599121 -1.9140E+01  8.0397E+01  1.3002E+01  3.1887E+01 -1.8633E+01 -7.3756E+00 -1.4106E+01  1.0575E+02 
4708.736816 -1.9305E+01  8.1828E+01  1.2967E+01  3.1588E+01 -1.8726E+01 -6.2716E+00 -1.3880E+01  1.0591E+02 
4724.874512 -1.9123E+01  8.1375E+01  1.2924E+01  3.1205E+01 -1.8540E+01 -5.9060E+00 -1.3845E+01  1.0397E+02 
4741.012695 -1.9037E+01  8.2144E+01  1.2934E+01  3.0272E+01 -1.8592E+01 -8.3651E+00 -1.3849E+01  1.0394E+02 
4757.150391 -1.8985E+01  8.3131E+01  1.2895E+01  3.0122E+01 -1.8736E+01 -6.6190E+00 -1.4154E+01  1.0487E+02 
4773.288086 -1.9016E+01  8.1921E+01  1.2883E+01  2.9703E+01 -1.8551E+01 -7.3680E+00 -1.3634E+01  1.0341E+02 
4789.425781 -1.8905E+01  8.4355E+01  1.2833E+01  2.9580E+01 -1.8608E+01 -7.8899E+00 -1.3710E+01  1.0388E+02 
4805.563477 -1.9063E+01  8.4162E+01  1.2799E+01  2.9131E+01 -1.8565E+01 -8.5169E+00 -1.3572E+01  1.0429E+02 
4821.701172 -1.8995E+01  8.5532E+01  1.2796E+01  2.8988E+01 -1.8193E+01 -8.4175E+00 -1.3626E+01  1.0300E+02 
4837.838867 -1.8795E+01  8.4394E+01  1.2757E+01  2.8634E+01 -1.8353E+01 -7.2632E+00 -1.3576E+01  1.0326E+02 
4853.976563 -1.9216E+01  8.5462E+01  1.2731E+01  2.8271E+01 -1.8495E+01 -8.6042E+00 -1.3606E+01  1.0441E+02 
4870.114258 -1.8731E+01  8.5082E+01  1.2742E+01  2.7685E+01 -1.8355E+01 -9.1371E+00 -1.3478E+01  1.0245E+02 
4886.251953 -1.9193E+01  8.5592E+01  1.2721E+01  2.7610E+01 -1.8524E+01 -8.9412E+00 -1.3603E+01  1.0388E+02 
4902.389648 -1.8969E+01  8.7707E+01  1.2714E+01  2.7073E+01 -1.8405E+01 -7.4754E+00 -1.3366E+01  1.0378E+02 
4918.527344 -1.8909E+01  8.8145E+01  1.2713E+01  2.6720E+01 -1.8378E+01 -8.3691E+00 -1.3415E+01  1.0287E+02 
4934.665039 -1.9030E+01  8.8342E+01  1.2649E+01  2.6219E+01 -1.8409E+01 -9.0402E+00 -1.3432E+01  1.0273E+02 
4950.802734 -1.8673E+01  9.1531E+01  1.2605E+01  2.5780E+01 -1.8323E+01 -9.2606E+00 -1.3168E+01  1.0282E+02 
4966.940430 -1.8723E+01  9.0806E+01  1.2609E+01  2.5390E+01 -1.8380E+01 -9.4802E+00 -1.3159E+01  1.0330E+02 
4983.078613 -1.8602E+01  8.9161E+01  1.2561E+01  2.5100E+01 -1.8481E+01 -9.7257E+00 -1.3171E+01  1.0313E+02 
4999.216309 -1.8388E+01  8.9101E+01  1.2535E+01  2.4713E+01 -1.8252E+01 -1.0520E+01 -1.3285E+01  1.0295E+02 
5015.354004 -1.8739E+01  8.8592E+01  1.2570E+01  2.4245E+01 -1.8379E+01 -9.6481E+00 -1.3263E+01  1.0243E+02 
5031.491699 -1.8784E+01  9.0310E+01  1.2547E+01  2.4178E+01 -1.8256E+01 -1.0561E+01 -1.3146E+01  1.0187E+02 
5047.629395 -1.8812E+01  9.0629E+01  1.2450E+01  2.3815E+01 -1.8280E+01 -1.0844E+01 -1.3290E+01  1.0159E+02 
5063.767090 -1.9248E+01  9.0194E+01  1.2439E+01  2.3184E+01 -1.8225E+01 -9.9673E+00 -1.3116E+01  1.0182E+02 
5079.904785 -1.8679E+01  9.3426E+01  1.2432E+01  2.2928E+01 -1.8259E+01 -1.2041E+01 -1.2986E+01  1.0065E+02 
5096.042480 -1.9215E+01  9.1340E+01  1.2411E+01  2.2581E+01 -1.8350E+01 -1.1220E+01 -1.3001E+01  1.0132E+02 
5112.180176 -1.9006E+01  9.1505E+01  1.2398E+01  2.2338E+01 -1.8193E+01 -1.2105E+01 -1.3141E+01  1.0081E+02 
5128.317871 -1.8786E+01  9.1255E+01  1.2353E+01  2.1893E+01 -1.8176E+01 -1.1617E+01 -1.3088E+01  1.0142E+02 
5144.455566 -1.8739E+01  9.3202E+01  1.2341E+01  2.1435E+01 -1.8092E+01 -1.1100E+01 -1.2896E+01  1.0067E+02 
5160.593262 -1.8904E+01  9.5387E+01  1.2306E+01  2.1362E+01 -1.8091E+01 -1.1924E+01 -1.2950E+01  9.9728E+01 
5176.730957 -1.8935E+01  9.3546E+01  1.2324E+01  2.1164E+01 -1.8025E+01 -1.2168E+01 -1.2894E+01  9.9593E+01 
5192.868652 -1.9080E+01  9.3011E+01  1.2298E+01  2.0375E+01 -1.8188E+01 -1.1258E+01 -1.2985E+01  1.0016E+02 
5209.006836 -1.8633E+01  9.5135E+01  1.2259E+01  2.0217E+01 -1.8038E+01 -1.0479E+01 -1.3089E+01  1.0028E+02 
5225.144531 -1.9274E+01  9.6083E+01  1.2215E+01  2.0079E+01 -1.7928E+01 -1.2200E+01 -1.2974E+01  1.0076E+02 
5241.282227 -1.9161E+01  9.4280E+01  1.2174E+01  1.9615E+01 -1.8140E+01 -1.3302E+01 -1.3125E+01  1.0087E+02 
5257.419922 -1.9035E+01  9.5141E+01  1.2183E+01  1.9259E+01 -1.7970E+01 -1.2282E+01 -1.3133E+01  1.0030E+02 
5273.557617 -1.9354E+01  9.6097E+01  1.2112E+01  1.9004E+01 -1.7996E+01 -1.2295E+01 -1.3060E+01  1.0066E+02 
5289.695313 -1.9360E+01  9.8309E+01  1.2137E+01  1.8291E+01 -1.8123E+01 -1.2085E+01 -1.3180E+01  1.0089E+02 
5305.833008 -1.9432E+01  9.7719E+01  1.2146E+01  1.8140E+01 -1.7873E+01 -1.2537E+01 -1.2926E+01  9.9963E+01 
5321.970703 -1.9355E+01  9.6172E+01  1.2098E+01  1.8141E+01 -1.7702E+01 -1.3501E+01 -1.3072E+01  9.8618E+01 
5338.108398 -1.9430E+01  9.7243E+01  1.2056E+01  1.7811E+01 -1.7961E+01 -1.3373E+01 -1.3078E+01  1.0020E+02 
5354.246094 -1.9713E+01  9.6665E+01  1.2035E+01  1.7325E+01 -1.7793E+01 -1.5028E+01 -1.3199E+01  1.0045E+02 
5370.383789 -1.9668E+01  9.6453E+01  1.2046E+01  1.6795E+01 -1.7875E+01 -1.3720E+01 -1.3213E+01  9.9168E+01 
5386.521484 -1.9437E+01  9.8392E+01  1.2054E+01  1.6334E+01 -1.7698E+01 -1.5156E+01 -1.3205E+01  1.0025E+02 
5402.659180 -1.9892E+01  9.7884E+01  1.1948E+01  1.6377E+01 -1.7918E+01 -1.4280E+01 -1.3204E+01  1.0113E+02 
5418.796875 -1.9873E+01  9.8197E+01  1.1939E+01  1.6030E+01 -1.7493E+01 -1.4065E+01 -1.3179E+01  9.8562E+01 
5434.934570 -1.9904E+01  9.8888E+01  1.1955E+01  1.5657E+01 -1.7965E+01 -1.4224E+01 -1.3258E+01  1.0039E+02 
5451.072754 -1.9969E+01  9.9215E+01  1.1883E+01  1.5380E+01 -1.7898E+01 -1.2535E+01 -1.3267E+01  9.9468E+01 
5467.210449 -2.0344E+01  9.8819E+01  1.1880E+01  1.5240E+01 -1.7589E+01 -1.4642E+01 -1.3486E+01  1.0010E+02 
5483.348145 -2.0507E+01  9.8259E+01  1.1946E+01  1.4811E+01 -1.7751E+01 -1.5032E+01 -1.3560E+01  9.9198E+01 
5499.485840 -2.0877E+01  9.9093E+01  1.1820E+01  1.4423E+01 -1.7840E+01 -1.4249E+01 -1.3426E+01  1.0066E+02 
5515.623535 -2.0977E+01  1.0235E+02  1.1850E+01  1.3872E+01 -1.7703E+01 -1.4451E+01 -1.3452E+01  1.0077E+02 
5531.761230 -2.0833E+01  1.0360E+02  1.1892E+01  1.4127E+01 -1.7760E+01 -1.3885E+01 -1.3432E+01  1.0077E+02 
5547.898926 -2.0825E+01  1.0421E+02  1.1840E+01  1.3673E+01 -1.7752E+01 -1.5067E+01 -1.3684E+01  1.0021E+02 
5564.036621 -2.1273E+01  1.0437E+02  1.1852E+01  1.3243E+01 -1.7516E+01 -1.5104E+01 -1.3424E+01  1.0035E+02 
5580.174316 -2.1532E+01  1.0455E+02  1.1764E+01  1.2800E+01 -1.7804E+01 -1.5270E+01 -1.3637E+01  1.0145E+02 
5596.312012 -2.1006E+01  1.0496E+02  1.1754E+01  1.2151E+01 -1.7682E+01 -1.4508E+01 -1.3794E+01  1.0136E+02 
5612.449707 -2.2114E+01  1.0136E+02  1.1776E+01  1.2150E+01 -1.7529E+01 -1.5273E+01 -1.3632E+01  9.9561E+01 
5628.587402 -2.1842E+01  1.0490E+02  1.1699E+01  1.1670E+01 -1.7631E+01 -1.7129E+01 -1.3791E+01  9.9979E+01 
5644.725098 -2.2231E+01  1.0666E+02  1.1693E+01  1.1656E+01 -1.7789E+01 -1.6041E+01 -1.3840E+01  1.0032E+02 
5660.862793 -2.2140E+01  1.0938E+02  1.1718E+01  1.0917E+01 -1.7563E+01 -1.6200E+01 -1.3855E+01  1.0048E+02 
5677.000488 -2.1997E+01  1.0800E+02  1.1695E+01  1.0892E+01 -1.7473E+01 -1.5813E+01 -1.4009E+01  1.0146E+02 
5693.138672 -2.2223E+01  1.0953E+02  1.1664E+01  1.0779E+01 -1.7629E+01 -1.6423E+01 -1.4205E+01  1.0105E+02 
5709.276367 -2.3287E+01  1.0871E+02  1.1661E+01  1.0009E+01 -1.7174E+01 -1.6384E+01 -1.4069E+01  1.0249E+02 
5725.414063 -2.2970E+01  1.1505E+02  1.1638E+01  1.0020E+01 -1.7495E+01 -1.5583E+01 -1.4057E+01  1.0125E+02 
5741.551758 -2.3170E+01  1.1064E+02  1.1598E+01  9.5963E+00 -1.7582E+01 -1.7109E+01 -1.4143E+01  1.0322E+02 
5757.689453 -2.3458E+01  1.0853E+02  1.1594E+01  9.0622E+00 -1.7321E+01 -1.7368E+01 -1.4327E+01  1.0309E+02 
5773.827148 -2.3626E+01  1.1138E+02  1.1548E+01  8.6606E+00 -1.7365E+01 -1.7993E+01 -1.4261E+01  1.0320E+02 
5789.964844 -2.3770E+01  1.1117E+02  1.1540E+01  8.6127E+00 -1.7538E+01 -1.7314E+01 -1.4152E+01  1.0350E+02 
5806.102539 -2.4068E+01  1.0907E+02  1.1560E+01  8.2187E+00 -1.7015E+01 -1.8475E+01 -1.4244E+01  1.0378E+02 
5822.240234 -2.4784E+01  1.1390E+02  1.1480E+01  7.9998E+00 -1.7313E+01 -1.9066E+01 -1.4507E+01  1.0340E+02 
5838.377930 -2.4336E+01  1.1029E+02  1.1521E+01  7.5643E+00 -1.7057E+01 -1.6338E+01 -1.4586E+01  1.0382E+02 
5854.515625 -2.5057E+01  1.1127E+02  1.1465E+01  7.1051E+00 -1.7242E+01 -1.7242E+01 -1.4529E+01  1.0283E+02 
5870.653320 -2.4648E+01  1.1510E+02  1.1471E+01  6.9235E+00 -1.7411E+01 -1.6580E+01 -1.4508E+01  1.0285E+02 
5886.791016 -2.5159E+01  1.2051E+02  1.1450E+01  6.6709E+00 -1.7043E+01 -1.6356E+01 -1.4672E+01  1.0289E+02 
5902.928711 -2.4968E+01  1.1556E+02  1.1444E+01  6.2535E+00 -1.7511E+01 -1.7826E+01 -1.4558E+01  1.0426E+02 
5919.066406 -2.5095E+01  1.1702E+02  1.1436E+01  5.4203E+00 -1.7263E+01 -1.7809E+01 -1.4890E+01  1.0396E+02 
5935.204590 -2.6132E+01  1.2070E+02  1.1352E+01  5.5932E+00 -1.7080E+01 -1.8201E+01 -1.4852E+01  1.0567E+02 
5951.342285 -2.6680E+01  1.1791E+02  1.1391E+01  5.1021E+00 -1.7066E+01 -1.9002E+01 -1.4909E+01  1.0486E+02 
5967.479980 -2.6216E+01  1.2716E+02  1.1385E+01  4.9353E+00 -1.7067E+01 -1.7777E+01 -1.5022E+01  1.0517E+02 
5983.617676 -2.6868E+01  1.1852E+02  1.1294E+01  4.7693E+00 -1.7150E+01 -1.8774E+01 -1.4947E+01  1.0525E+02 
5999.755371 -2.7639E+01  1.2589E+02  1.1352E+01  4.3216E+00 -1.7096E+01 -2.0472E+01 -1.4813E+01  1.0644E+02 
6015.893066 -2.7335E+01  1.2236E+02  1.1359E+01  3.9052E+00 -1.7425E+01 -1.8978E+01 -1.4922E+01  1.0493E+02 
6032.030762 -2.8154E+01  1.3634E+02  1.1265E+01  3.5376E+00 -1.7173E+01 -1.8564E+01 -1.5201E+01  1.0458E+02 
6048.168457 -2.8115E+01  1.2706E+02  1.1307E+01  3.3184E+00 -1.7027E+01 -1.9771E+01 -1.5288E+01  1.0427E+02 
6064.306152 -2.9859E+01  1.2774E+02  1.1298E+01  3.0090E+00 -1.6960E+01 -1.9344E+01 -1.5668E+01  1.0567E+02 
6080.443848 -2.9941E+01  1.2465E+02  1.1234E+01  2.2839E+00 -1.6973E+01 -2.0691E+01 -1.5520E+01  1.0463E+02 
6096.581543 -2.9686E+01  1.4372E+02  1.1225E+01  2.1017E+00 -1.7123E+01 -2.0197E+01 -1.5632E+01  1.0669E+02 
6112.719238 -3.0617E+01  1.3693E+02  1.1149E+01  1.7694E+00 -1.7043E+01 -2.0163E+01 -1.5610E+01  1.0693E+02 
6128.856934 -2.9911E+01  1.5144E+02  1.1211E+01  1.4642E+00 -1.6994E+01 -2.1518E+01 -1.5734E+01  1.0792E+02 
6144.994629 -3.0193E+01  1.4340E+02  1.1131E+01  1.0719E+00 -1.6958E+01 -2.0004E+01 -1.5558E+01  1.0806E+02 
6161.132324 -3.0595E+01  1.5055E+02  1.1159E+01  7.2965E-01 -1.7128E+01 -2.2055E+01 -1.5619E+01  1.0785E+02 
6177.270508 -3.2517E+01  1.5380E+02  1.1075E+01  1.0942E-01 -1.6720E+01 -2.0929E+01 -1.6180E+01  1.0854E+02 
6193.408203 -3.1831E+01  1.6016E+02  1.1081E+01 -2.6753E-01 -1.6919E+01 -2.1345E+01 -1.5729E+01  1.0865E+02 
6209.545898 -3.0944E+01  1.6192E+02  1.1049E+01 -2.1951E-01 -1.6945E+01 -2.1340E+01 -1.5932E+01  1.0799E+02 
6225.683594 -3.1812E+01  1.6859E+02  1.1050E+01 -6.5072E-01 -1.6974E+01 -2.1332E+01 -1.6225E+01  1.1027E+02 
6241.821289 -3.2928E+01  1.7194E+02  1.1125E+01 -9.5402E-01 -1.6905E+01 -2.2552E+01 -1.6120E+01  1.1001E+02 
6257.958984 -3.2212E+01  1.6856E+02  1.1007E+01 -1.4045E+00 -1.7059E+01 -2.3354E+01 -1.5945E+01  1.0866E+02 
6274.096680 -3.2405E+01  1.5690E+02  1.0986E+01 -1.7240E+00 -1.6825E+01 -2.1291E+01 -1.6013E+01  1.0951E+02 
6290.234375 -3.2602E+01 -1.7635E+02  1.0961E+01 -2.0101E+00 -1.6820E+01 -2.2265E+01 -1.6164E+01  1.0943E+02 
6306.372070 -3.0909E+01 -1.7920E+02  1.0953E+01 -2.6209E+00 -1.6952E+01 -2.2318E+01 -1.6418E+01  1.0958E+02 
6322.509766 -3.0239E+01 -1.7114E+02  1.0914E+01 -2.8779E+00 -1.6741E+01 -2.3142E+01 -1.6196E+01  1.1161E+02 
6338.647461 -3.0943E+01 -1.7445E+02  1.0901E+01 -3.2916E+00 -1.6938E+01 -2.3411E+01 -1.6550E+01  1.1099E+02 
6354.785156 -3.3312E+01 -1.6467E+02  1.0947E+01 -3.4193E+00 -1.6783E+01 -2.3036E+01 -1.6316E+01  1.1144E+02 
6370.922852 -3.3042E+01 -1.5035E+02  1.0889E+01 -3.7102E+00 -1.6787E+01 -2.3770E+01 -1.6224E+01  1.1064E+02 
6387.060547 -3.0967E+01 -1.5954E+02  1.0883E+01 -4.2774E+00 -1.6890E+01 -2.3639E+01 -1.6153E+01  1.1250E+02 
6403.198242 -3.3138E+01 -1.5124E+02  1.0831E+01 -4.4725E+00 -1.6698E+01 -2.3351E+01 -1.6565E+01  1.1309E+02 
6419.336426 -3.1759E+01 -1.6597E+02  1.0870E+01 -4.7897E+00 -1.6733E+01 -2.3754E+01 -1.6389E+01  1.1186E+02 
6435.474121 -3.3882E+01 -1.4880E+02  1.0801E+01 -5.2591E+00 -1.6721E+01 -2.3726E+01 -1.6360E+01  1.1232E+02 
6451.611816 -3.4900E+01 -1.2967E+02  1.0817E+01 -5.5087E+00 -1.6736E+01 -2.4586E+01 -1.6548E+01  1.1100E+02 
6467.749512 -3.2237E+01 -1.4701E+02  1.0812E+01 -5.9796E+00 -1.6815E+01 -2.4359E+01 -1.6522E+01  1.1129E+02 
6483.887207 -3.2764E+01 -1.3881E+02  1.0809E+01 -6.5609E+00 -1.6664E+01 -2.4539E+01 -1.6439E+01  1.1094E+02 
6499.999512 -3.1127E+01 -1.3354E+02  1.0755E+01 -6.6346E+00 -1.6684E+01 -2.6397E+01 -1.6453E+01  1.1351E+02 
