! WJ Communications, Inc.
! AG302-63 InGaP HBT Gain Block
!
! The data is for the unmatched device in a 50 Ohm fixture, de-embedded to the device leads.
! Device bias: +4.23 V @ 35 mA -> Note a bias dropping resistor must be used for proper operation.
! Data From 30263a.s2p
! 
# MHZ S DB R 50
45.000000 -1.9725E+01 -1.7654E+02  1.5801E+01  1.7809E+02 -1.9445E+01  1.8476E+00 -2.2466E+01 -8.4146E+00 
61.137501 -2.0130E+01 -1.7824E+02  1.5759E+01  1.7744E+02 -1.9633E+01  1.8545E+00 -2.2809E+01 -1.1665E+01 
77.275002 -2.0375E+01  1.7989E+02  1.5769E+01  1.7703E+02 -1.9807E+01  6.2846E-01 -2.2095E+01 -6.2606E+00 
93.412498 -2.0198E+01  1.7816E+02  1.5731E+01  1.7633E+02 -1.9578E+01  1.1576E+00 -2.2713E+01 -9.1342E+00 
109.550003 -2.0475E+01  1.7635E+02  1.5749E+01  1.7555E+02 -1.9805E+01  1.3764E+00 -2.2385E+01 -1.2239E+01 
125.687508 -2.0379E+01  1.7641E+02  1.5759E+01  1.7490E+02 -1.9921E+01 -2.4903E-01 -2.2304E+01 -1.0876E+01 
141.825012 -2.0814E+01  1.7608E+02  1.5749E+01  1.7449E+02 -1.9666E+01 -2.1871E-01 -2.2381E+01 -9.6504E+00 
157.962509 -2.0221E+01  1.7480E+02  1.5732E+01  1.7407E+02 -2.0045E+01 -7.6675E-01 -2.2580E+01 -1.2564E+01 
174.100021 -2.0614E+01  1.7455E+02  1.5756E+01  1.7315E+02 -1.9886E+01 -5.2415E-01 -2.2339E+01 -1.4054E+01 
190.237518 -2.0284E+01  1.7305E+02  1.5735E+01  1.7260E+02 -1.9934E+01 -4.5549E-02 -2.2902E+01 -1.4301E+01 
206.375031 -2.0451E+01  1.7203E+02  1.5699E+01  1.7212E+02 -2.0027E+01 -2.1897E-02 -2.2609E+01 -1.6914E+01 
222.512527 -2.0494E+01  1.7282E+02  1.5695E+01  1.7125E+02 -2.0007E+01 -5.7744E-01 -2.2579E+01 -2.0060E+01 
238.650024 -2.0252E+01  1.7234E+02  1.5717E+01  1.7076E+02 -1.9852E+01 -9.9058E-01 -2.2638E+01 -1.9665E+01 
254.787537 -1.9852E+01  1.7708E+02  1.5722E+01  1.7028E+02 -2.0016E+01  2.9552E+00 -2.2604E+01 -2.1139E+01 
270.925018 -2.0664E+01  1.7313E+02  1.5707E+01  1.6951E+02 -2.0007E+01  2.3542E+00 -2.2153E+01 -2.1566E+01 
287.062531 -2.0245E+01  1.7358E+02  1.5709E+01  1.6883E+02 -2.0110E+01  2.6283E+00 -2.2287E+01 -2.3780E+01 
303.200043 -1.8260E+01  1.7170E+02  1.5692E+01  1.6831E+02 -2.0104E+01  2.3919E+00 -2.6584E+01 -3.3376E+01 
319.337524 -1.8042E+01  1.7591E+02  1.5674E+01  1.6773E+02 -1.9851E+01  1.1990E+00 -2.6139E+01 -3.8359E+01 
335.475037 -1.8989E+01  1.6943E+02  1.5665E+01  1.6705E+02 -1.9896E+01  1.9807E+00 -2.5678E+01 -3.4032E+01 
351.612549 -1.7695E+01  1.7112E+02  1.5637E+01  1.6651E+02 -2.0193E+01  2.3240E-01 -2.6545E+01 -4.0529E+01 
367.750061 -1.8595E+01  1.7306E+02  1.5656E+01  1.6592E+02 -2.0082E+01  2.6434E-02 -2.5785E+01 -4.0640E+01 
383.887543 -1.8081E+01  1.6804E+02  1.5613E+01  1.6508E+02 -2.0155E+01  4.1382E-01 -2.5531E+01 -4.3068E+01 
400.025055 -1.8947E+01  1.6866E+02  1.5655E+01  1.6459E+02 -2.0171E+01  3.8785E-01 -2.6743E+01 -5.0097E+01 
416.162567 -1.8222E+01  1.7178E+02  1.5648E+01  1.6396E+02 -1.9836E+01  3.6242E-01 -2.5597E+01 -4.5963E+01 
432.300049 -1.8154E+01  1.7117E+02  1.5618E+01  1.6338E+02 -2.0117E+01 -6.3135E-01 -2.5417E+01 -4.5541E+01 
448.437561 -1.8235E+01  1.7273E+02  1.5627E+01  1.6284E+02 -1.9967E+01  2.3512E-01 -2.6225E+01 -5.2883E+01 
464.575073 -1.8300E+01  1.6736E+02  1.5579E+01  1.6199E+02 -1.9695E+01  3.6716E-01 -2.6665E+01 -5.1400E+01 
480.712585 -1.8015E+01  1.6938E+02  1.5607E+01  1.6149E+02 -1.9877E+01 -4.2930E-03 -2.6265E+01 -5.2826E+01 
496.850067 -1.7946E+01  1.6919E+02  1.5612E+01  1.6081E+02 -1.9890E+01 -1.8627E+00 -2.5882E+01 -5.8036E+01 
512.987610 -1.8254E+01  1.6337E+02  1.5624E+01  1.6050E+02 -1.9894E+01  5.8298E-02 -2.4956E+01 -5.5154E+01 
529.125061 -1.8455E+01  1.6792E+02  1.5618E+01  1.5973E+02 -1.9945E+01 -1.3771E+00 -2.4867E+01 -6.0046E+01 
545.262573 -1.8322E+01  1.6755E+02  1.5559E+01  1.5914E+02 -1.9969E+01 -1.6794E+00 -2.6197E+01 -5.9139E+01 
561.400085 -1.8029E+01  1.6415E+02  1.5558E+01  1.5859E+02 -2.0119E+01 -1.3296E+00 -2.5555E+01 -5.9183E+01 
577.537537 -1.8032E+01  1.6585E+02  1.5565E+01  1.5788E+02 -1.9962E+01 -7.9207E-01 -2.5142E+01 -6.3341E+01 
593.674988 -1.8016E+01  1.6673E+02  1.5548E+01  1.5730E+02 -1.9832E+01 -5.4027E-01 -2.4888E+01 -6.3589E+01 
609.812500 -1.8529E+01  1.6489E+02  1.5538E+01  1.5675E+02 -1.9957E+01 -8.4824E-01 -2.5675E+01 -6.5292E+01 
625.949951 -1.8262E+01  1.6718E+02  1.5533E+01  1.5624E+02 -1.9894E+01 -1.7621E+00 -2.4485E+01 -6.4500E+01 
642.087402 -1.8550E+01  1.6329E+02  1.5532E+01  1.5548E+02 -2.0074E+01 -4.5846E-01 -2.4895E+01 -7.0075E+01 
658.224915 -1.8391E+01  1.6394E+02  1.5529E+01  1.5486E+02 -1.9825E+01 -1.5597E+00 -2.4754E+01 -7.2925E+01 
674.362366 -1.8143E+01  1.6432E+02  1.5500E+01  1.5441E+02 -1.9910E+01 -1.3197E+00 -2.5703E+01 -7.3915E+01 
690.499817 -1.8387E+01  1.6063E+02  1.5508E+01  1.5388E+02 -1.9960E+01 -1.7516E+00 -2.4259E+01 -7.6952E+01 
706.637329 -1.8329E+01  1.6356E+02  1.5457E+01  1.5307E+02 -1.9899E+01 -1.6053E+00 -2.4027E+01 -7.7011E+01 
722.774780 -1.8381E+01  1.6123E+02  1.5487E+01  1.5253E+02 -1.9914E+01 -3.4840E-01 -2.3896E+01 -7.7024E+01 
738.912231 -1.7763E+01  1.6216E+02  1.5468E+01  1.5176E+02 -1.9825E+01 -1.5682E+00 -2.4131E+01 -7.5907E+01 
755.049744 -1.8156E+01  1.6091E+02  1.5453E+01  1.5132E+02 -1.9719E+01 -4.9306E-01 -2.3439E+01 -8.3576E+01 
771.187195 -1.8149E+01  1.6404E+02  1.5431E+01  1.5073E+02 -1.9767E+01 -1.4662E+00 -2.3622E+01 -8.2279E+01 
787.324646 -1.8552E+01  1.6034E+02  1.5422E+01  1.5013E+02 -1.9955E+01 -1.8377E+00 -2.3648E+01 -8.6708E+01 
803.462158 -1.8349E+01  1.6038E+02  1.5445E+01  1.4967E+02 -1.9702E+01 -1.6326E+00 -2.3609E+01 -8.5953E+01 
819.599609 -1.8343E+01  1.5899E+02  1.5403E+01  1.4877E+02 -1.9821E+01 -1.3876E+00 -2.3403E+01 -8.9567E+01 
835.737061 -1.8108E+01  1.5960E+02  1.5405E+01  1.4818E+02 -1.9914E+01 -1.5172E+00 -2.3450E+01 -9.0202E+01 
851.874573 -1.9040E+01  1.5652E+02  1.5362E+01  1.4765E+02 -2.0471E+01 -3.5211E+00 -2.3035E+01 -8.8037E+01 
868.012024 -1.9056E+01  1.5764E+02  1.5356E+01  1.4719E+02 -2.0381E+01 -5.7922E+00 -2.2782E+01 -9.1183E+01 
884.149475 -1.8821E+01  1.5796E+02  1.5336E+01  1.4629E+02 -2.0192E+01 -4.1193E+00 -2.2443E+01 -9.0379E+01 
900.286987 -1.9007E+01  1.5564E+02  1.5324E+01  1.4610E+02 -2.0336E+01 -4.3389E+00 -2.2820E+01 -9.6379E+01 
916.424438 -1.9103E+01  1.5684E+02  1.5322E+01  1.4524E+02 -2.0236E+01 -4.2328E+00 -2.2447E+01 -9.4207E+01 
932.561890 -1.8973E+01  1.5689E+02  1.5286E+01  1.4447E+02 -2.0193E+01 -3.2375E+00 -2.2517E+01 -9.6932E+01 
948.699402 -1.8911E+01  1.5426E+02  1.5333E+01  1.4430E+02 -2.0358E+01 -5.4542E+00 -2.1937E+01 -9.8701E+01 
964.836853 -1.8557E+01  1.5309E+02  1.5252E+01  1.4363E+02 -2.0183E+01 -6.1703E+00 -2.2370E+01 -9.6844E+01 
980.974365 -1.8494E+01  1.5402E+02  1.5249E+01  1.4290E+02 -2.0185E+01 -3.6418E+00 -2.2308E+01 -1.0113E+02 
997.111816 -1.8324E+01  1.5557E+02  1.5232E+01  1.4278E+02 -2.0032E+01 -5.6999E+00 -2.2060E+01 -9.6732E+01 
1013.249268 -1.8779E+01  1.5388E+02  1.5229E+01  1.4199E+02 -1.9989E+01 -4.0198E+00 -2.1290E+01 -9.9825E+01 
1029.386719 -1.8963E+01  1.5509E+02  1.5246E+01  1.4095E+02 -2.0196E+01 -2.9769E+00 -2.2164E+01 -1.0068E+02 
1045.524170 -1.8695E+01  1.5485E+02  1.5182E+01  1.4071E+02 -2.0072E+01 -3.8796E+00 -2.1786E+01 -1.0683E+02 
1061.661743 -1.8444E+01  1.5393E+02  1.5228E+01  1.4008E+02 -2.0010E+01 -3.2117E+00 -2.1439E+01 -1.0152E+02 
1077.799194 -1.8372E+01  1.5176E+02  1.5171E+01  1.3931E+02 -1.9925E+01 -4.2142E+00 -2.1463E+01 -1.0357E+02 
1093.936646 -1.8522E+01  1.5396E+02  1.5160E+01  1.3889E+02 -1.9721E+01 -3.5007E+00 -2.0976E+01 -1.0489E+02 
1110.074097 -1.8447E+01  1.5278E+02  1.5151E+01  1.3840E+02 -1.9582E+01 -2.3357E+00 -2.0942E+01 -1.0490E+02 
1126.211548 -1.8217E+01  1.5162E+02  1.5153E+01  1.3775E+02 -1.9672E+01 -3.8145E+00 -2.0999E+01 -1.0576E+02 
1142.348999 -1.8344E+01  1.5230E+02  1.5109E+01  1.3734E+02 -1.9883E+01 -2.8196E+00 -2.0730E+01 -1.1082E+02 
1158.486572 -1.8077E+01  1.5618E+02  1.5125E+01  1.3682E+02 -1.9890E+01 -2.5582E+00 -2.0603E+01 -1.0950E+02 
1174.624023 -1.8171E+01  1.5344E+02  1.5064E+01  1.3630E+02 -1.9708E+01 -3.9890E+00 -2.0508E+01 -1.1086E+02 
1190.761475 -1.8220E+01  1.5117E+02  1.5057E+01  1.3559E+02 -1.9664E+01 -2.7009E+00 -2.0559E+01 -1.1213E+02 
1206.898926 -1.8510E+01  1.5469E+02  1.5045E+01  1.3494E+02 -1.9492E+01 -2.6872E+00 -2.0610E+01 -1.1114E+02 
1223.036377 -1.8277E+01  1.5329E+02  1.5024E+01  1.3439E+02 -1.9841E+01 -1.3950E+00 -2.0557E+01 -1.1158E+02 
1239.173828 -1.8583E+01  1.5271E+02  1.5032E+01  1.3377E+02 -1.9787E+01 -3.0875E+00 -2.0117E+01 -1.1240E+02 
1255.311401 -1.8322E+01  1.5088E+02  1.5047E+01  1.3327E+02 -1.9471E+01 -3.1830E+00 -2.0370E+01 -1.1363E+02 
1271.448853 -1.8680E+01  1.5125E+02  1.4988E+01  1.3271E+02 -1.9626E+01 -3.4398E+00 -2.0287E+01 -1.1382E+02 
1287.586304 -1.8184E+01  1.5475E+02  1.4978E+01  1.3210E+02 -1.9735E+01 -3.3110E+00 -2.0056E+01 -1.1551E+02 
1303.723755 -1.8666E+01  1.5318E+02  1.4954E+01  1.3164E+02 -1.9766E+01 -2.0493E+00 -2.0034E+01 -1.1647E+02 
1319.861206 -1.8808E+01  1.5194E+02  1.4945E+01  1.3125E+02 -1.9582E+01 -4.0400E+00 -1.9899E+01 -1.1803E+02 
1335.998779 -1.8432E+01  1.5115E+02  1.4876E+01  1.3046E+02 -1.9485E+01 -2.4149E+00 -2.0000E+01 -1.1913E+02 
1352.136230 -1.8405E+01  1.5180E+02  1.4856E+01  1.2989E+02 -1.9462E+01 -2.9886E+00 -1.9606E+01 -1.1562E+02 
1368.273682 -1.8530E+01  1.5116E+02  1.4875E+01  1.2916E+02 -1.9796E+01 -2.6268E+00 -1.9963E+01 -1.2042E+02 
1384.411133 -1.8858E+01  1.4863E+02  1.4828E+01  1.2878E+02 -1.9626E+01 -2.6890E+00 -1.9525E+01 -1.1875E+02 
1400.548584 -1.8584E+01  1.4995E+02  1.4870E+01  1.2842E+02 -1.9712E+01 -3.1543E+00 -1.9333E+01 -1.1842E+02 
1416.686035 -1.8631E+01  1.5021E+02  1.4792E+01  1.2794E+02 -1.9626E+01 -3.2217E+00 -1.9230E+01 -1.2123E+02 
1432.823608 -1.8632E+01  1.5092E+02  1.4820E+01  1.2694E+02 -1.9682E+01 -3.1433E+00 -1.9263E+01 -1.1952E+02 
1448.961060 -1.8539E+01  1.4967E+02  1.4803E+01  1.2662E+02 -1.9546E+01 -1.6556E+00 -1.9296E+01 -1.2330E+02 
1465.098511 -1.8449E+01  1.4878E+02  1.4750E+01  1.2592E+02 -1.9690E+01 -2.8062E+00 -1.9243E+01 -1.2135E+02 
1481.235962 -1.8867E+01  1.5131E+02  1.4798E+01  1.2561E+02 -1.9423E+01 -3.3601E+00 -1.8998E+01 -1.2254E+02 
1497.373413 -1.8643E+01  1.5159E+02  1.4733E+01  1.2500E+02 -1.9732E+01 -3.5709E+00 -1.9010E+01 -1.2370E+02 
1513.510864 -1.8760E+01  1.4804E+02  1.4672E+01  1.2453E+02 -1.9551E+01 -3.4286E+00 -1.8952E+01 -1.2451E+02 
1529.648438 -1.8783E+01  1.4998E+02  1.4698E+01  1.2404E+02 -1.9478E+01 -2.5385E+00 -1.8771E+01 -1.2642E+02 
1545.785889 -1.8811E+01  1.5007E+02  1.4665E+01  1.2360E+02 -1.9622E+01 -2.8890E+00 -1.8884E+01 -1.2578E+02 
1561.923340 -1.8977E+01  1.4849E+02  1.4673E+01  1.2274E+02 -1.9425E+01 -3.1438E+00 -1.8557E+01 -1.2703E+02 
1578.060791 -1.9070E+01  1.4935E+02  1.4662E+01  1.2222E+02 -1.9464E+01 -4.3112E+00 -1.8719E+01 -1.2639E+02 
1594.198242 -1.8741E+01  1.5006E+02  1.4621E+01  1.2169E+02 -1.9598E+01 -3.6458E+00 -1.8688E+01 -1.2711E+02 
1610.335693 -1.8790E+01  1.5014E+02  1.4584E+01  1.2122E+02 -1.9487E+01 -3.3705E+00 -1.8336E+01 -1.2809E+02 
1626.473267 -1.9095E+01  1.4987E+02  1.4576E+01  1.2072E+02 -1.9565E+01 -4.0387E+00 -1.8182E+01 -1.2814E+02 
1642.610718 -1.9030E+01  1.5106E+02  1.4536E+01  1.2006E+02 -1.9310E+01 -4.6481E+00 -1.8149E+01 -1.2911E+02 
1658.748169 -1.9093E+01  1.5069E+02  1.4539E+01  1.1966E+02 -1.9478E+01 -3.2907E+00 -1.8585E+01 -1.2951E+02 
1674.885620 -1.9228E+01  1.5315E+02  1.4529E+01  1.1903E+02 -1.9205E+01 -2.7635E+00 -1.7913E+01 -1.3094E+02 
1691.023071 -1.9182E+01  1.4962E+02  1.4474E+01  1.1854E+02 -1.9449E+01 -4.2768E+00 -1.8241E+01 -1.3160E+02 
1707.160522 -1.9203E+01  1.4921E+02  1.4489E+01  1.1791E+02 -1.9473E+01 -2.0266E+00 -1.8208E+01 -1.3130E+02 
1723.298096 -1.9234E+01  1.4735E+02  1.4437E+01  1.1715E+02 -1.9422E+01 -3.2780E+00 -1.8004E+01 -1.3142E+02 
1739.435547 -1.9061E+01  1.4735E+02  1.4412E+01  1.1681E+02 -1.9556E+01 -3.7950E+00 -1.7936E+01 -1.3251E+02 
1755.572998 -1.8964E+01  1.4951E+02  1.4428E+01  1.1621E+02 -1.9634E+01 -1.7375E+00 -1.8015E+01 -1.3382E+02 
1771.710449 -1.9093E+01  1.5014E+02  1.4415E+01  1.1597E+02 -1.9514E+01 -3.5673E+00 -1.7856E+01 -1.3381E+02 
1787.847900 -1.9290E+01  1.4782E+02  1.4354E+01  1.1557E+02 -1.9445E+01 -3.4035E+00 -1.7727E+01 -1.3523E+02 
1803.985352 -1.9531E+01  1.4985E+02  1.4345E+01  1.1473E+02 -1.9436E+01 -3.8702E+00 -1.7880E+01 -1.3576E+02 
1820.122925 -1.8974E+01  1.5148E+02  1.4332E+01  1.1434E+02 -1.9623E+01 -3.6207E+00 -1.7542E+01 -1.3676E+02 
1836.260376 -1.9248E+01  1.5118E+02  1.4298E+01  1.1390E+02 -1.9372E+01 -3.0187E+00 -1.7471E+01 -1.3735E+02 
1852.397827 -1.9228E+01  1.4921E+02  1.4284E+01  1.1326E+02 -1.9521E+01 -2.9467E+00 -1.7581E+01 -1.3802E+02 
1868.535278 -1.9250E+01  1.4992E+02  1.4277E+01  1.1278E+02 -1.9313E+01 -4.0869E+00 -1.7710E+01 -1.3933E+02 
1884.672729 -1.9264E+01  1.4934E+02  1.4254E+01  1.1205E+02 -1.9634E+01 -3.4535E+00 -1.7516E+01 -1.4091E+02 
1900.810181 -1.9257E+01  1.4895E+02  1.4233E+01  1.1164E+02 -1.9360E+01 -3.3824E+00 -1.7567E+01 -1.3992E+02 
1916.947754 -1.9157E+01  1.4943E+02  1.4226E+01  1.1100E+02 -1.9350E+01 -4.3867E+00 -1.7535E+01 -1.4096E+02 
1933.085205 -1.9620E+01  1.5355E+02  1.4190E+01  1.1039E+02 -1.9495E+01 -4.6759E+00 -1.7722E+01 -1.4101E+02 
1949.222656 -1.8690E+01  1.5128E+02  1.4217E+01  1.0987E+02 -1.9231E+01 -4.2009E+00 -1.7454E+01 -1.4131E+02 
1965.360107 -1.9370E+01  1.5152E+02  1.4136E+01  1.0957E+02 -1.9490E+01 -4.9879E+00 -1.7162E+01 -1.4365E+02 
1981.497559 -1.9328E+01  1.5065E+02  1.4111E+01  1.0891E+02 -1.9274E+01 -4.9438E+00 -1.7284E+01 -1.4447E+02 
1997.635132 -1.9056E+01  1.4958E+02  1.4101E+01  1.0852E+02 -1.9178E+01 -5.0130E+00 -1.7363E+01 -1.4719E+02 
2013.772583 -1.9903E+01  1.0147E+02  1.4026E+01  1.0803E+02 -1.9393E+01 -4.1163E+00 -1.4912E+01 -1.1905E+02 
2029.910034 -1.9804E+01  1.0704E+02  1.4053E+01  1.0761E+02 -1.9441E+01 -2.6632E+00 -1.5076E+01 -1.1985E+02 
2046.047485 -1.9819E+01  1.0621E+02  1.4020E+01  1.0711E+02 -1.9323E+01 -4.3995E+00 -1.5087E+01 -1.1936E+02 
2062.185059 -2.0098E+01  1.0827E+02  1.3992E+01  1.0671E+02 -1.9339E+01 -4.1703E+00 -1.4888E+01 -1.2151E+02 
2078.322510 -2.0247E+01  1.0497E+02  1.3991E+01  1.0602E+02 -1.9389E+01 -4.4842E+00 -1.4932E+01 -1.2288E+02 
2094.459961 -2.0356E+01  1.0774E+02  1.3963E+01  1.0578E+02 -1.9394E+01 -4.8938E+00 -1.4796E+01 -1.2241E+02 
2110.597412 -2.0119E+01  1.1177E+02  1.3937E+01  1.0494E+02 -1.9292E+01 -4.5555E+00 -1.5024E+01 -1.2451E+02 
2126.734863 -2.0332E+01  1.1039E+02  1.3924E+01  1.0476E+02 -1.9287E+01 -4.1555E+00 -1.4930E+01 -1.2409E+02 
2142.872314 -2.0264E+01  1.0893E+02  1.3932E+01  1.0433E+02 -1.9208E+01 -4.0838E+00 -1.5157E+01 -1.2406E+02 
2159.009766 -2.0378E+01  1.1111E+02  1.3886E+01  1.0365E+02 -1.9124E+01 -4.9364E+00 -1.4893E+01 -1.2652E+02 
2175.147217 -2.0278E+01  1.1041E+02  1.3824E+01  1.0307E+02 -1.9356E+01 -3.9444E+00 -1.4984E+01 -1.2597E+02 
2191.284668 -2.0352E+01  1.0932E+02  1.3834E+01  1.0247E+02 -1.9047E+01 -4.6883E+00 -1.4825E+01 -1.2776E+02 
2207.422119 -2.0348E+01  1.1345E+02  1.3823E+01  1.0182E+02 -1.9228E+01 -3.3696E+00 -1.5261E+01 -1.2877E+02 
2223.559570 -2.0065E+01  1.1172E+02  1.3767E+01  1.0151E+02 -1.9080E+01 -5.7857E+00 -1.5164E+01 -1.2805E+02 
2239.697266 -2.0488E+01  1.1461E+02  1.3753E+01  1.0093E+02 -1.9177E+01 -5.7514E+00 -1.4905E+01 -1.2992E+02 
2255.834717 -2.0919E+01  1.1232E+02  1.3772E+01  1.0053E+02 -1.8979E+01 -5.0359E+00 -1.5136E+01 -1.3100E+02 
2271.972168 -2.0338E+01  1.1382E+02  1.3756E+01  9.9793E+01 -1.9281E+01 -6.2922E+00 -1.5180E+01 -1.3202E+02 
2288.109619 -2.0230E+01  1.1738E+02  1.3734E+01  9.9576E+01 -1.9037E+01 -6.3732E+00 -1.5267E+01 -1.3177E+02 
2304.247070 -2.0429E+01  1.1667E+02  1.3700E+01  9.8739E+01 -1.9349E+01 -5.4652E+00 -1.5358E+01 -1.3511E+02 
2320.384521 -2.0341E+01  1.1654E+02  1.3699E+01  9.8310E+01 -1.9133E+01 -4.8696E+00 -1.5101E+01 -1.3532E+02 
2336.521973 -2.0269E+01  1.1071E+02  1.3678E+01  9.7711E+01 -1.9088E+01 -4.5406E+00 -1.5155E+01 -1.3630E+02 
2352.659424 -2.0615E+01  1.1409E+02  1.3610E+01  9.7303E+01 -1.9361E+01 -5.5586E+00 -1.5208E+01 -1.3752E+02 
2368.796875 -2.0522E+01  1.1698E+02  1.3612E+01  9.7057E+01 -1.8999E+01 -5.5737E+00 -1.5056E+01 -1.3670E+02 
2384.934326 -2.0855E+01  1.1903E+02  1.3585E+01  9.6481E+01 -1.8861E+01 -5.4409E+00 -1.5307E+01 -1.3852E+02 
2401.071777 -2.0727E+01  1.1781E+02  1.3577E+01  9.6045E+01 -1.9155E+01 -6.0973E+00 -1.5152E+01 -1.3829E+02 
2417.209229 -2.1028E+01  1.0670E+02  1.3636E+01  9.7595E+01 -1.9845E+01 -1.0266E+01 -1.5255E+01 -1.3746E+02 
2433.346924 -2.1011E+01  1.0954E+02  1.3647E+01  9.7594E+01 -1.9714E+01 -8.0419E+00 -1.5582E+01 -1.3757E+02 
2449.484375 -2.0460E+01  1.0841E+02  1.3593E+01  9.6608E+01 -1.9511E+01 -8.7813E+00 -1.5401E+01 -1.3747E+02 
2465.621826 -2.0787E+01  1.1544E+02  1.3584E+01  9.6287E+01 -1.9121E+01 -1.0324E+01 -1.5434E+01 -1.3960E+02 
2481.759277 -2.0329E+01  1.1516E+02  1.3604E+01  9.5418E+01 -1.9651E+01 -9.2297E+00 -1.5251E+01 -1.4061E+02 
2497.896729 -2.0960E+01  1.1044E+02  1.3514E+01  9.5220E+01 -1.9235E+01 -9.5081E+00 -1.5350E+01 -1.4204E+02 
2514.034180 -2.0291E+01  1.1466E+02  1.3536E+01  9.4914E+01 -1.9366E+01 -9.9614E+00 -1.5330E+01 -1.4232E+02 
2530.171631 -2.0729E+01  1.1044E+02  1.3493E+01  9.4256E+01 -1.9458E+01 -9.9293E+00 -1.5343E+01 -1.4600E+02 
2546.309082 -2.0311E+01  1.1869E+02  1.3489E+01  9.3658E+01 -1.9300E+01 -9.3284E+00 -1.5886E+01 -1.4323E+02 
2562.446533 -2.0465E+01  1.1655E+02  1.3427E+01  9.3281E+01 -1.9218E+01 -9.3678E+00 -1.5261E+01 -1.4616E+02 
2578.583984 -2.0350E+01  1.1870E+02  1.3433E+01  9.2739E+01 -1.9131E+01 -1.0759E+01 -1.5394E+01 -1.4520E+02 
2594.721436 -1.9941E+01  1.2049E+02  1.3427E+01  9.2126E+01 -1.8908E+01 -9.9985E+00 -1.5414E+01 -1.4705E+02 
2610.858887 -2.0198E+01  1.1616E+02  1.3422E+01  9.1423E+01 -1.8931E+01 -8.0818E+00 -1.5726E+01 -1.4674E+02 
2626.996582 -2.0485E+01  1.2035E+02  1.3387E+01  9.0991E+01 -1.8897E+01 -1.0899E+01 -1.5635E+01 -1.4847E+02 
2643.134033 -2.0541E+01  1.2035E+02  1.3333E+01  9.0663E+01 -1.8903E+01 -1.0701E+01 -1.5332E+01 -1.4848E+02 
2659.271484 -2.0409E+01  1.1856E+02  1.3329E+01  9.0268E+01 -1.9006E+01 -9.1598E+00 -1.5763E+01 -1.4878E+02 
2675.408936 -2.0184E+01  1.2038E+02  1.3223E+01  8.9689E+01 -1.8803E+01 -9.8599E+00 -1.5858E+01 -1.5302E+02 
2691.546387 -2.0388E+01  1.2205E+02  1.3308E+01  8.9341E+01 -1.8790E+01 -1.0511E+01 -1.5846E+01 -1.5290E+02 
2707.683838 -2.0168E+01  1.2124E+02  1.3309E+01  8.8870E+01 -1.8738E+01 -9.3753E+00 -1.5708E+01 -1.5398E+02 
2723.821289 -2.0185E+01  1.2253E+02  1.3261E+01  8.8411E+01 -1.8577E+01 -1.0011E+01 -1.5820E+01 -1.5332E+02 
2739.958740 -1.9702E+01  1.2163E+02  1.3193E+01  8.7479E+01 -1.8907E+01 -9.6689E+00 -1.5472E+01 -1.5521E+02 
2756.096191 -1.9667E+01  1.2507E+02  1.3245E+01  8.7204E+01 -1.8858E+01 -8.1835E+00 -1.5741E+01 -1.5787E+02 
2772.233643 -1.9575E+01  1.2506E+02  1.3191E+01  8.6797E+01 -1.8524E+01 -8.9094E+00 -1.5872E+01 -1.5809E+02 
2788.371094 -1.9842E+01  1.2786E+02  1.3198E+01  8.5956E+01 -1.8562E+01 -8.1833E+00 -1.5734E+01 -1.5978E+02 
2804.508789 -1.9887E+01  1.2672E+02  1.3111E+01  8.5947E+01 -1.8621E+01 -8.4144E+00 -1.5930E+01 -1.5794E+02 
2820.646240 -1.9356E+01  1.2382E+02  1.3135E+01  8.5070E+01 -1.8647E+01 -9.0552E+00 -1.5605E+01 -1.6159E+02 
2836.783691 -1.9842E+01  1.2509E+02  1.3098E+01  8.4604E+01 -1.8584E+01 -9.4892E+00 -1.6063E+01 -1.6093E+02 
2852.921143 -1.9509E+01  1.2778E+02  1.3028E+01  8.4676E+01 -1.8474E+01 -9.5449E+00 -1.5977E+01 -1.6401E+02 
2869.058594 -1.9537E+01  1.3008E+02  1.3067E+01  8.4107E+01 -1.8478E+01 -1.0629E+01 -1.5984E+01 -1.6370E+02 
2885.196045 -1.9366E+01  1.2760E+02  1.3037E+01  8.3233E+01 -1.8378E+01 -9.3792E+00 -1.6366E+01 -1.6639E+02 
2901.333496 -1.9542E+01  1.2812E+02  1.3032E+01  8.2815E+01 -1.8462E+01 -1.0501E+01 -1.5899E+01 -1.6580E+02 
2917.470947 -1.9201E+01  1.3045E+02  1.3005E+01  8.2164E+01 -1.8468E+01 -9.7927E+00 -1.6083E+01 -1.6711E+02 
2933.608398 -1.9363E+01  1.2817E+02  1.2968E+01  8.1924E+01 -1.8263E+01 -9.3506E+00 -1.6001E+01 -1.6940E+02 
2949.745850 -1.9218E+01  1.2714E+02  1.2944E+01  8.1338E+01 -1.8569E+01 -9.1874E+00 -1.5821E+01 -1.7300E+02 
2965.883301 -1.8744E+01  1.2847E+02  1.2947E+01  8.0721E+01 -1.8593E+01 -1.0024E+01 -1.6173E+01 -1.7203E+02 
2982.020752 -1.9011E+01  1.2702E+02  1.2926E+01  8.0542E+01 -1.8413E+01 -8.2558E+00 -1.5922E+01 -1.7406E+02 
2998.158447 -1.9342E+01  1.2983E+02  1.2903E+01  7.9733E+01 -1.8538E+01 -7.7104E+00 -1.5976E+01 -1.7550E+02 
3014.295898 -1.8772E+01  1.3005E+02  1.2835E+01  7.9102E+01 -1.8373E+01 -8.3128E+00 -1.5837E+01 -1.7649E+02 
3030.433350 -1.8526E+01  1.3313E+02  1.2819E+01  7.8971E+01 -1.8539E+01 -7.2980E+00 -1.6201E+01 -1.7898E+02 
3046.570801 -1.8692E+01  1.3128E+02  1.2903E+01  7.8856E+01 -1.8411E+01 -8.8749E+00 -1.5894E+01 -1.7961E+02 
3062.708252 -1.8827E+01  1.3238E+02  1.2799E+01  7.8140E+01 -1.8415E+01 -9.0926E+00 -1.6110E+01  1.7794E+02 
3078.845703 -1.8417E+01  1.3136E+02  1.2787E+01  7.7580E+01 -1.8662E+01 -8.7028E+00 -1.5739E+01  1.7752E+02 
3094.983154 -1.8228E+01  1.3288E+02  1.2727E+01  7.6878E+01 -1.8507E+01 -8.3446E+00 -1.5952E+01  1.7665E+02 
3111.120605 -1.8787E+01  1.2943E+02  1.2724E+01  7.6456E+01 -1.8648E+01 -9.3059E+00 -1.5765E+01  1.7539E+02 
3127.258057 -1.8655E+01  1.3072E+02  1.2708E+01  7.5963E+01 -1.8488E+01 -9.1740E+00 -1.5800E+01  1.7457E+02 
3143.395508 -1.8154E+01  1.3045E+02  1.2668E+01  7.5884E+01 -1.8507E+01 -8.3128E+00 -1.5725E+01  1.7364E+02 
3159.532959 -1.8624E+01  1.3119E+02  1.2679E+01  7.4734E+01 -1.8370E+01 -9.7944E+00 -1.5635E+01  1.6921E+02 
3175.670410 -1.8114E+01  1.3173E+02  1.2675E+01  7.4793E+01 -1.8309E+01 -8.9726E+00 -1.5642E+01  1.6966E+02 
3191.808105 -1.8097E+01  1.3295E+02  1.2601E+01  7.3983E+01 -1.8401E+01 -8.2499E+00 -1.5779E+01  1.6809E+02 
3207.945557 -1.7642E+01  1.3109E+02  1.2594E+01  7.4023E+01 -1.8484E+01 -1.0431E+01 -1.5779E+01  1.6446E+02 
3224.083008 -1.7656E+01  1.3123E+02  1.2581E+01  7.3330E+01 -1.8652E+01 -8.0928E+00 -1.5530E+01  1.6555E+02 
3240.220459 -1.7862E+01  1.3217E+02  1.2561E+01  7.2865E+01 -1.8490E+01 -1.0627E+01 -1.5501E+01  1.6344E+02 
3256.357910 -1.7738E+01  1.3105E+02  1.2540E+01  7.2167E+01 -1.8446E+01 -1.0336E+01 -1.5571E+01  1.6419E+02 
3272.495361 -1.7510E+01  1.3088E+02  1.2487E+01  7.1777E+01 -1.8477E+01 -1.0575E+01 -1.5558E+01  1.6199E+02 
3288.632813 -1.7420E+01  1.3302E+02  1.2459E+01  7.1381E+01 -1.8289E+01 -1.0551E+01 -1.5498E+01  1.6107E+02 
3304.770264 -1.7675E+01  1.3216E+02  1.2454E+01  7.0895E+01 -1.8316E+01 -8.9026E+00 -1.5148E+01  1.5836E+02 
3320.907715 -1.7581E+01  1.3003E+02  1.2409E+01  7.0581E+01 -1.8541E+01 -1.1394E+01 -1.5142E+01  1.5699E+02 
3337.045166 -1.7334E+01  1.2837E+02  1.2430E+01  6.9754E+01 -1.8521E+01 -1.0269E+01 -1.5131E+01  1.5535E+02 
3353.182617 -1.7225E+01  1.3065E+02  1.2374E+01  6.9517E+01 -1.8439E+01 -1.0119E+01 -1.5291E+01  1.5451E+02 
3369.320313 -1.7126E+01  1.2932E+02  1.2381E+01  6.8659E+01 -1.8394E+01 -1.2478E+01 -1.5042E+01  1.5292E+02 
3385.457764 -1.6970E+01  1.2792E+02  1.2398E+01  6.8287E+01 -1.8274E+01 -1.1292E+01 -1.4797E+01  1.5291E+02 
3401.595215 -1.6535E+01  1.2942E+02  1.2337E+01  6.7780E+01 -1.8506E+01 -1.1455E+01 -1.4799E+01  1.5083E+02 
3417.732666 -1.6564E+01  1.2862E+02  1.2284E+01  6.7601E+01 -1.8357E+01 -1.1207E+01 -1.4691E+01  1.5052E+02 
3433.870117 -1.6693E+01  1.2819E+02  1.2276E+01  6.6813E+01 -1.8608E+01 -1.1437E+01 -1.4621E+01  1.4782E+02 
3450.007568 -1.6356E+01  1.2909E+02  1.2228E+01  6.6621E+01 -1.8514E+01 -1.2610E+01 -1.4405E+01  1.4666E+02 
3466.145020 -1.6304E+01  1.2903E+02  1.2277E+01  6.6008E+01 -1.8477E+01 -1.2407E+01 -1.4400E+01  1.4353E+02 
3482.282471 -1.6319E+01  1.2958E+02  1.2219E+01  6.5529E+01 -1.8467E+01 -1.3202E+01 -1.4440E+01  1.4351E+02 
3498.419922 -1.5888E+01  1.2931E+02  1.2205E+01  6.4886E+01 -1.8376E+01 -1.2854E+01 -1.4380E+01  1.4248E+02 
3514.557373 -1.6021E+01  1.2945E+02  1.2158E+01  6.4661E+01 -1.8421E+01 -1.3690E+01 -1.4363E+01  1.4267E+02 
3530.694824 -1.5933E+01  1.2783E+02  1.2117E+01  6.4058E+01 -1.8421E+01 -1.2726E+01 -1.4042E+01  1.4130E+02 
3546.832275 -1.5848E+01  1.2616E+02  1.2128E+01  6.3507E+01 -1.8485E+01 -1.2540E+01 -1.3911E+01  1.4181E+02 
3562.969971 -1.5897E+01  1.2668E+02  1.2055E+01  6.2933E+01 -1.8288E+01 -1.4247E+01 -1.3886E+01  1.3816E+02 
3579.107422 -1.5553E+01  1.2495E+02  1.2065E+01  6.2578E+01 -1.8270E+01 -1.3760E+01 -1.3940E+01  1.3755E+02 
3595.244873 -1.5273E+01  1.2584E+02  1.2059E+01  6.1952E+01 -1.8296E+01 -1.5811E+01 -1.3487E+01  1.3651E+02 
3611.382324 -1.5457E+01  1.2658E+02  1.1974E+01  6.1648E+01 -1.8269E+01 -1.3735E+01 -1.3541E+01  1.3501E+02 
3627.519775 -1.5341E+01  1.2620E+02  1.1980E+01  6.1215E+01 -1.8178E+01 -1.5015E+01 -1.3359E+01  1.3308E+02 
3643.657227 -1.5086E+01  1.2441E+02  1.1959E+01  6.0505E+01 -1.8114E+01 -1.5014E+01 -1.3205E+01  1.3330E+02 
3659.794678 -1.4855E+01  1.2499E+02  1.1921E+01  6.0052E+01 -1.8216E+01 -1.4780E+01 -1.3216E+01  1.3259E+02 
3675.932129 -1.4717E+01  1.2503E+02  1.1910E+01  5.9693E+01 -1.8437E+01 -1.5363E+01 -1.3055E+01  1.3134E+02 
3692.069580 -1.4803E+01  1.2401E+02  1.1833E+01  5.9409E+01 -1.8181E+01 -1.4788E+01 -1.2895E+01  1.3082E+02 
3708.207031 -1.4565E+01  1.2417E+02  1.1848E+01  5.8696E+01 -1.8369E+01 -1.5779E+01 -1.3073E+01  1.2889E+02 
3724.344482 -1.4588E+01  1.2447E+02  1.1810E+01  5.8202E+01 -1.8292E+01 -1.4427E+01 -1.2815E+01  1.2981E+02 
3740.481934 -1.4256E+01  1.2451E+02  1.1770E+01  5.7778E+01 -1.8206E+01 -1.5620E+01 -1.2711E+01  1.2678E+02 
3756.619629 -1.4227E+01  1.2232E+02  1.1754E+01  5.7298E+01 -1.8101E+01 -1.7853E+01 -1.2394E+01  1.2631E+02 
3772.757080 -1.4370E+01  1.2243E+02  1.1765E+01  5.6868E+01 -1.8116E+01 -1.5260E+01 -1.2299E+01  1.2612E+02 
3788.894531 -1.3998E+01  1.2209E+02  1.1685E+01  5.6041E+01 -1.8159E+01 -1.7349E+01 -1.2330E+01  1.2628E+02 
3805.031982 -1.3852E+01  1.2187E+02  1.1678E+01  5.5930E+01 -1.8315E+01 -1.6738E+01 -1.2081E+01  1.2475E+02 
3821.169434 -1.3801E+01  1.2180E+02  1.1633E+01  5.5228E+01 -1.8079E+01 -1.7572E+01 -1.1951E+01  1.2435E+02 
3837.306885 -1.3919E+01  1.2178E+02  1.1597E+01  5.4743E+01 -1.8347E+01 -1.7005E+01 -1.1895E+01  1.2312E+02 
3853.444336 -1.3511E+01  1.2152E+02  1.1604E+01  5.4382E+01 -1.8179E+01 -1.7961E+01 -1.1933E+01  1.2234E+02 
3869.581787 -1.3418E+01  1.2187E+02  1.1558E+01  5.3962E+01 -1.8096E+01 -1.8007E+01 -1.1805E+01  1.2200E+02 
3885.719238 -1.3194E+01  1.2104E+02  1.1556E+01  5.3630E+01 -1.8129E+01 -1.7762E+01 -1.1622E+01  1.2134E+02 
3901.856689 -1.3289E+01  1.1983E+02  1.1509E+01  5.2951E+01 -1.8068E+01 -1.8075E+01 -1.1394E+01  1.2012E+02 
3917.994141 -1.3134E+01  1.2111E+02  1.1481E+01  5.2496E+01 -1.7938E+01 -1.6923E+01 -1.1227E+01  1.1996E+02 
3934.131592 -1.2976E+01  1.2069E+02  1.1465E+01  5.1819E+01 -1.8115E+01 -1.7863E+01 -1.1157E+01  1.1934E+02 
3950.269287 -1.2871E+01  1.2104E+02  1.1463E+01  5.1332E+01 -1.8004E+01 -1.7439E+01 -1.1277E+01  1.1890E+02 
3966.406738 -1.2850E+01  1.2036E+02  1.1369E+01  5.0997E+01 -1.8018E+01 -1.8845E+01 -1.1035E+01  1.1815E+02 
3982.544189 -1.2715E+01  1.1961E+02  1.1402E+01  5.0718E+01 -1.7885E+01 -1.9626E+01 -1.0998E+01  1.1659E+02 
3998.681641 -1.2676E+01  1.1932E+02  1.1346E+01  4.9942E+01 -1.7930E+01 -1.7169E+01 -1.0932E+01  1.1779E+02 
4014.819092 -1.2613E+01  1.1998E+02  1.1309E+01  4.9569E+01 -1.8179E+01 -1.7227E+01 -1.0902E+01  1.1694E+02 
4030.956543 -1.2488E+01  1.1870E+02  1.1264E+01  4.9102E+01 -1.7965E+01 -1.9897E+01 -1.0736E+01  1.1505E+02 
4047.093994 -1.2523E+01  1.1760E+02  1.1219E+01  4.8778E+01 -1.8037E+01 -1.9690E+01 -1.0495E+01  1.1503E+02 
4063.231445 -1.2328E+01  1.1829E+02  1.1173E+01  4.8285E+01 -1.7912E+01 -1.9171E+01 -1.0439E+01  1.1429E+02 
4079.368896 -1.2149E+01  1.1833E+02  1.1173E+01  4.7775E+01 -1.7744E+01 -2.0788E+01 -1.0291E+01  1.1396E+02 
4095.506348 -1.2075E+01  1.1746E+02  1.1135E+01  4.7408E+01 -1.7637E+01 -1.9871E+01 -1.0194E+01  1.1374E+02 
4111.644043 -1.2100E+01  1.1750E+02  1.1157E+01  4.7085E+01 -1.7864E+01 -2.0454E+01 -1.0155E+01  1.1304E+02 
4127.781250 -1.1753E+01  1.1806E+02  1.1054E+01  4.6572E+01 -1.7597E+01 -2.0523E+01 -1.0101E+01  1.1255E+02 
4143.918945 -1.1905E+01  1.1713E+02  1.1025E+01  4.6222E+01 -1.7787E+01 -2.0384E+01 -9.9568E+00  1.1199E+02 
4160.056152 -1.1846E+01  1.1758E+02  1.1055E+01  4.5731E+01 -1.7751E+01 -1.9739E+01 -9.9653E+00  1.1093E+02 
4176.193848 -1.1853E+01  1.1692E+02  1.0961E+01  4.5053E+01 -1.8023E+01 -2.0001E+01 -9.8290E+00  1.1134E+02 
4192.331055 -1.1799E+01  1.1728E+02  1.0965E+01  4.4715E+01 -1.7769E+01 -2.0544E+01 -9.7719E+00  1.1107E+02 
4208.468750 -1.1459E+01  1.1666E+02  1.0936E+01  4.4042E+01 -1.7838E+01 -1.9815E+01 -9.8095E+00  1.0991E+02 
4224.606445 -1.1613E+01  1.1701E+02  1.0903E+01  4.3738E+01 -1.8022E+01 -2.1091E+01 -9.6761E+00  1.0990E+02 
4240.743652 -1.1320E+01  1.1573E+02  1.0904E+01  4.3237E+01 -1.7843E+01 -2.1289E+01 -9.4633E+00  1.1025E+02 
4256.881348 -1.1485E+01  1.1606E+02  1.0886E+01  4.2867E+01 -1.7826E+01 -2.1066E+01 -9.3887E+00  1.0969E+02 
4273.018555 -1.1493E+01  1.1547E+02  1.0830E+01  4.2475E+01 -1.7839E+01 -2.1273E+01 -9.3024E+00  1.0935E+02 
4289.156250 -1.1211E+01  1.1487E+02  1.0790E+01  4.1611E+01 -1.7909E+01 -2.1448E+01 -9.3048E+00  1.0886E+02 
4305.293945 -1.1307E+01  1.1465E+02  1.0702E+01  4.1271E+01 -1.7890E+01 -2.0862E+01 -9.2018E+00  1.0828E+02 
4321.431641 -1.1088E+01  1.1565E+02  1.0727E+01  4.1297E+01 -1.7728E+01 -2.1135E+01 -9.0935E+00  1.0830E+02 
4337.569336 -1.1185E+01  1.1421E+02  1.0703E+01  4.0643E+01 -1.7838E+01 -2.2108E+01 -9.1632E+00  1.0758E+02 
4353.707031 -1.1131E+01  1.1460E+02  1.0674E+01  4.0415E+01 -1.7940E+01 -2.0669E+01 -9.0859E+00  1.0759E+02 
4369.844727 -1.0929E+01  1.1462E+02  1.0618E+01  3.9869E+01 -1.7810E+01 -2.2234E+01 -9.0842E+00  1.0665E+02 
4385.982422 -1.0967E+01  1.1318E+02  1.0625E+01  3.9473E+01 -1.7698E+01 -2.2525E+01 -8.9361E+00  1.0728E+02 
4402.120117 -1.0933E+01  1.1332E+02  1.0575E+01  3.9150E+01 -1.7812E+01 -2.0995E+01 -8.7138E+00  1.0615E+02 
4418.257813 -1.0732E+01  1.1347E+02  1.0528E+01  3.8684E+01 -1.7743E+01 -2.2858E+01 -8.7973E+00  1.0671E+02 
4434.395508 -1.0759E+01  1.1275E+02  1.0523E+01  3.8274E+01 -1.7634E+01 -2.2385E+01 -8.7228E+00  1.0629E+02 
4450.533203 -1.0744E+01  1.1300E+02  1.0521E+01  3.7844E+01 -1.7754E+01 -2.2519E+01 -8.6448E+00  1.0675E+02 
4466.670898 -1.0646E+01  1.1262E+02  1.0481E+01  3.7254E+01 -1.7736E+01 -2.1176E+01 -8.6715E+00  1.0616E+02 
4482.808594 -1.0779E+01  1.1247E+02  1.0419E+01  3.6846E+01 -1.7889E+01 -2.2566E+01 -8.5370E+00  1.0501E+02 
4498.946777 -1.0586E+01  1.1267E+02  1.0417E+01  3.6761E+01 -1.7656E+01 -2.2836E+01 -8.5761E+00  1.0486E+02 
4515.084473 -1.0647E+01  1.1099E+02  1.0370E+01  3.6028E+01 -1.7839E+01 -2.3982E+01 -8.4475E+00  1.0430E+02 
4531.222168 -1.0522E+01  1.1223E+02  1.0368E+01  3.5576E+01 -1.7801E+01 -2.3771E+01 -8.4302E+00  1.0508E+02 
4547.359863 -1.0471E+01  1.1163E+02  1.0285E+01  3.5216E+01 -1.7794E+01 -2.3664E+01 -8.3869E+00  1.0408E+02 
4563.497559 -1.0486E+01  1.1185E+02  1.0302E+01  3.4693E+01 -1.7854E+01 -2.3763E+01 -8.3702E+00  1.0416E+02 
4579.635254 -1.0350E+01  1.1131E+02  1.0288E+01  3.4272E+01 -1.7742E+01 -2.4001E+01 -8.1760E+00  1.0406E+02 
4595.772949 -1.0333E+01  1.1115E+02  1.0222E+01  3.4083E+01 -1.7630E+01 -2.3356E+01 -8.0761E+00  1.0390E+02 
4611.910645 -1.0426E+01  1.1063E+02  1.0215E+01  3.3262E+01 -1.7707E+01 -2.4007E+01 -8.1935E+00  1.0409E+02 
4628.048340 -1.0278E+01  1.1100E+02  1.0203E+01  3.3435E+01 -1.7558E+01 -2.4619E+01 -8.0180E+00  1.0297E+02 
4644.186035 -1.0260E+01  1.0977E+02  1.0149E+01  3.2828E+01 -1.7567E+01 -2.4063E+01 -7.9885E+00  1.0374E+02 
4660.323730 -1.0234E+01  1.1094E+02  1.0170E+01  3.2519E+01 -1.7588E+01 -2.5102E+01 -8.0752E+00  1.0361E+02 
4676.461426 -1.0223E+01  1.0952E+02  1.0116E+01  3.2040E+01 -1.7774E+01 -2.3910E+01 -8.0669E+00  1.0299E+02 
4692.599121 -1.0134E+01  1.1033E+02  1.0129E+01  3.1723E+01 -1.7752E+01 -2.4217E+01 -7.9033E+00  1.0373E+02 
4708.736816 -1.0275E+01  1.0942E+02  1.0056E+01  3.1314E+01 -1.7529E+01 -2.4861E+01 -7.8121E+00  1.0340E+02 
4724.874512 -1.0251E+01  1.0917E+02  1.0022E+01  3.0882E+01 -1.7825E+01 -2.5452E+01 -7.8203E+00  1.0246E+02 
4741.012695 -1.0180E+01  1.0990E+02  1.0013E+01  3.0449E+01 -1.7463E+01 -2.5727E+01 -7.9119E+00  1.0208E+02 
4757.150391 -1.0041E+01  1.0978E+02  9.9650E+00  2.9962E+01 -1.7404E+01 -2.6189E+01 -7.8142E+00  1.0256E+02 
4773.288086 -1.0106E+01  1.0885E+02  9.9633E+00  2.9450E+01 -1.7625E+01 -2.5470E+01 -7.7302E+00  1.0176E+02 
4789.425781 -1.0063E+01  1.0930E+02  9.9343E+00  2.9550E+01 -1.7781E+01 -2.4715E+01 -7.8555E+00  1.0229E+02 
4805.563477 -1.0168E+01  1.0852E+02  9.9146E+00  2.9017E+01 -1.7979E+01 -2.5885E+01 -7.6842E+00  1.0260E+02 
4821.701172 -1.0019E+01  1.0842E+02  9.9295E+00  2.8932E+01 -1.7627E+01 -2.4989E+01 -7.8318E+00  1.0245E+02 
4837.838867 -1.0080E+01  1.0872E+02  9.8565E+00  2.8274E+01 -1.7673E+01 -2.6075E+01 -7.7085E+00  1.0198E+02 
4853.976563 -1.0040E+01  1.0918E+02  9.8528E+00  2.7889E+01 -1.7612E+01 -2.5973E+01 -7.6488E+00  1.0277E+02 
4870.114258 -1.0051E+01  1.0867E+02  9.8657E+00  2.7542E+01 -1.7667E+01 -2.6041E+01 -7.6707E+00  1.0201E+02 
4886.251953 -1.0101E+01  1.0765E+02  9.7989E+00  2.7306E+01 -1.7498E+01 -2.6856E+01 -7.6110E+00  1.0264E+02 
4902.389648 -1.0053E+01  1.0732E+02  9.7907E+00  2.6896E+01 -1.7283E+01 -2.6347E+01 -7.5904E+00  1.0220E+02 
4918.527344 -1.0011E+01  1.0836E+02  9.8102E+00  2.6401E+01 -1.7461E+01 -2.5528E+01 -7.6016E+00  1.0201E+02 
4934.665039 -1.0020E+01  1.0798E+02  9.7474E+00  2.6006E+01 -1.7522E+01 -2.7501E+01 -7.5660E+00  1.0162E+02 
4950.802734 -9.8429E+00  1.0807E+02  9.6829E+00  2.5875E+01 -1.7589E+01 -2.7024E+01 -7.5450E+00  1.0201E+02 
4966.940430 -1.0010E+01  1.0719E+02  9.7422E+00  2.5229E+01 -1.7467E+01 -2.5895E+01 -7.4738E+00  1.0259E+02 
4983.078613 -9.9298E+00  1.0761E+02  9.6952E+00  2.5031E+01 -1.7420E+01 -2.6810E+01 -7.6075E+00  1.0249E+02 
4999.216309 -9.8483E+00  1.0648E+02  9.6389E+00  2.4383E+01 -1.7454E+01 -2.6765E+01 -7.4391E+00  1.0234E+02 
5015.354004 -9.9537E+00  1.0649E+02  9.6701E+00  2.4174E+01 -1.7419E+01 -2.7598E+01 -7.5973E+00  1.0204E+02 
5031.491699 -1.0005E+01  1.0724E+02  9.6250E+00  2.3958E+01 -1.7637E+01 -2.7396E+01 -7.5341E+00  1.0221E+02 
5047.629395 -1.0162E+01  1.0669E+02  9.5280E+00  2.3573E+01 -1.7486E+01 -2.7043E+01 -7.5293E+00  1.0129E+02 
5063.767090 -1.0117E+01  1.0759E+02  9.5421E+00  2.3050E+01 -1.7301E+01 -2.5913E+01 -7.4409E+00  1.0155E+02 
5079.904785 -9.9886E+00  1.0638E+02  9.5529E+00  2.2759E+01 -1.7358E+01 -2.9481E+01 -7.4062E+00  1.0187E+02 
5096.042480 -1.0137E+01  1.0743E+02  9.5140E+00  2.2598E+01 -1.7621E+01 -2.9038E+01 -7.4082E+00  1.0174E+02 
5112.180176 -1.0124E+01  1.0640E+02  9.5041E+00  2.2367E+01 -1.7394E+01 -2.9051E+01 -7.4914E+00  1.0140E+02 
5128.317871 -1.0023E+01  1.0601E+02  9.4759E+00  2.1873E+01 -1.7501E+01 -2.8054E+01 -7.4573E+00  1.0247E+02 
5144.455566 -1.0130E+01  1.0583E+02  9.4617E+00  2.1407E+01 -1.7340E+01 -2.9303E+01 -7.3889E+00  1.0145E+02 
5160.593262 -1.0139E+01  1.0682E+02  9.4151E+00  2.1340E+01 -1.7331E+01 -2.8860E+01 -7.3594E+00  1.0124E+02 
5176.730957 -1.0032E+01  1.0592E+02  9.4555E+00  2.1100E+01 -1.7454E+01 -2.8142E+01 -7.4334E+00  1.0152E+02 
5192.868652 -1.0194E+01  1.0578E+02  9.3851E+00  2.0456E+01 -1.7275E+01 -2.8640E+01 -7.4920E+00  1.0177E+02 
5209.006836 -1.0106E+01  1.0592E+02  9.4130E+00  2.0236E+01 -1.7315E+01 -2.9814E+01 -7.4422E+00  1.0186E+02 
5225.144531 -1.0241E+01  1.0594E+02  9.3781E+00  2.0063E+01 -1.7386E+01 -2.8386E+01 -7.5662E+00  1.0188E+02 
5241.282227 -1.0207E+01  1.0522E+02  9.3381E+00  1.9606E+01 -1.7491E+01 -2.9626E+01 -7.6137E+00  1.0197E+02 
5257.419922 -1.0260E+01  1.0563E+02  9.3164E+00  1.9214E+01 -1.7412E+01 -2.9676E+01 -7.6414E+00  1.0236E+02 
5273.557617 -1.0257E+01  1.0624E+02  9.2932E+00  1.8977E+01 -1.7337E+01 -2.8936E+01 -7.5238E+00  1.0177E+02 
5289.695313 -1.0337E+01  1.0622E+02  9.3038E+00  1.8480E+01 -1.7427E+01 -2.8540E+01 -7.5917E+00  1.0228E+02 
5305.833008 -1.0303E+01  1.0565E+02  9.3092E+00  1.8322E+01 -1.7237E+01 -2.9587E+01 -7.4480E+00  1.0155E+02 
5321.970703 -1.0343E+01  1.0539E+02  9.2913E+00  1.8263E+01 -1.7210E+01 -2.9113E+01 -7.4847E+00  1.0173E+02 
5338.108398 -1.0364E+01  1.0607E+02  9.2288E+00  1.8033E+01 -1.7181E+01 -2.9741E+01 -7.5525E+00  1.0229E+02 
5354.246094 -1.0443E+01  1.0486E+02  9.2011E+00  1.7598E+01 -1.7212E+01 -2.9397E+01 -7.6122E+00  1.0254E+02 
5370.383789 -1.0447E+01  1.0488E+02  9.1818E+00  1.7185E+01 -1.7073E+01 -3.0758E+01 -7.6924E+00  1.0313E+02 
5386.521484 -1.0386E+01  1.0532E+02  9.2231E+00  1.6790E+01 -1.7147E+01 -3.0353E+01 -7.5914E+00  1.0278E+02 
5402.659180 -1.0492E+01  1.0496E+02  9.1172E+00  1.6527E+01 -1.6923E+01 -2.9828E+01 -7.7154E+00  1.0254E+02 
5418.796875 -1.0505E+01  1.0503E+02  9.1300E+00  1.6545E+01 -1.7225E+01 -3.0091E+01 -7.6792E+00  1.0220E+02 
5434.934570 -1.0527E+01  1.0545E+02  9.1710E+00  1.6176E+01 -1.6992E+01 -2.9367E+01 -7.6465E+00  1.0289E+02 
5451.072754 -1.0572E+01  1.0431E+02  9.1231E+00  1.5782E+01 -1.7014E+01 -3.1145E+01 -7.8083E+00  1.0261E+02 
5467.210449 -1.0649E+01  1.0557E+02  9.1516E+00  1.5521E+01 -1.7182E+01 -2.9930E+01 -7.8238E+00  1.0310E+02 
5483.348145 -1.0630E+01  1.0594E+02  9.1475E+00  1.5258E+01 -1.7141E+01 -2.8906E+01 -7.8607E+00  1.0286E+02 
5499.485840 -1.0790E+01  1.0492E+02  9.0562E+00  1.4802E+01 -1.6932E+01 -3.0740E+01 -7.7693E+00  1.0304E+02 
5515.623535 -1.0854E+01  1.0545E+02  9.0865E+00  1.4237E+01 -1.7060E+01 -3.0754E+01 -7.8314E+00  1.0294E+02 
5531.761230 -1.0713E+01  1.0586E+02  9.1059E+00  1.4518E+01 -1.7070E+01 -3.1284E+01 -7.8818E+00  1.0329E+02 
5547.898926 -1.0782E+01  1.0614E+02  9.0404E+00  1.4090E+01 -1.7192E+01 -3.0922E+01 -7.9916E+00  1.0357E+02 
5564.036621 -1.0947E+01  1.0584E+02  9.0691E+00  1.3538E+01 -1.7076E+01 -3.1141E+01 -7.9246E+00  1.0307E+02 
5580.174316 -1.0858E+01  1.0524E+02  9.0182E+00  1.3268E+01 -1.6883E+01 -3.1024E+01 -7.9539E+00  1.0353E+02 
5596.312012 -1.0836E+01  1.0443E+02  9.0231E+00  1.2669E+01 -1.6903E+01 -3.0291E+01 -7.9199E+00  1.0333E+02 
5612.449707 -1.1108E+01  1.0511E+02  9.0470E+00  1.2818E+01 -1.6885E+01 -2.9528E+01 -7.9378E+00  1.0303E+02 
5628.587402 -1.1048E+01  1.0595E+02  9.0058E+00  1.2326E+01 -1.6787E+01 -3.0847E+01 -8.0681E+00  1.0307E+02 
5644.725098 -1.1194E+01  1.0611E+02  8.9864E+00  1.2206E+01 -1.6710E+01 -3.2167E+01 -8.0948E+00  1.0337E+02 
5660.862793 -1.1059E+01  1.0588E+02  9.0333E+00  1.1359E+01 -1.6801E+01 -3.2282E+01 -8.1470E+00  1.0302E+02 
5677.000488 -1.1047E+01  1.0633E+02  9.0187E+00  1.1493E+01 -1.6766E+01 -3.0985E+01 -8.1575E+00  1.0316E+02 
5693.138672 -1.1235E+01  1.0679E+02  8.9462E+00  1.1246E+01 -1.6887E+01 -3.2023E+01 -8.2509E+00  1.0347E+02 
5709.276367 -1.1422E+01  1.0656E+02  8.9365E+00  1.0518E+01 -1.6818E+01 -3.2518E+01 -8.1540E+00  1.0418E+02 
5725.414063 -1.1356E+01  1.0726E+02  8.9714E+00  1.0445E+01 -1.6654E+01 -3.2252E+01 -8.3085E+00  1.0435E+02 
5741.551758 -1.1518E+01  1.0647E+02  8.9524E+00  1.0174E+01 -1.6755E+01 -3.1396E+01 -8.3262E+00  1.0417E+02 
5757.689453 -1.1483E+01  1.0656E+02  8.9004E+00  9.6955E+00 -1.6641E+01 -3.0921E+01 -8.4143E+00  1.0457E+02 
5773.827148 -1.1555E+01  1.0640E+02  8.8961E+00  9.1733E+00 -1.6782E+01 -3.2627E+01 -8.3061E+00  1.0513E+02 
5789.964844 -1.1540E+01  1.0553E+02  8.8572E+00  9.0999E+00 -1.6677E+01 -3.2937E+01 -8.4606E+00  1.0487E+02 
5806.102539 -1.1593E+01  1.0642E+02  8.8861E+00  8.8377E+00 -1.6892E+01 -3.3096E+01 -8.2765E+00  1.0423E+02 
5822.240234 -1.1736E+01  1.0595E+02  8.8356E+00  8.2989E+00 -1.6703E+01 -3.1368E+01 -8.4645E+00  1.0384E+02 
5838.377930 -1.1666E+01  1.0526E+02  8.8593E+00  8.0570E+00 -1.6464E+01 -3.2763E+01 -8.5145E+00  1.0468E+02 
5854.515625 -1.1948E+01  1.0646E+02  8.8379E+00  7.6431E+00 -1.6707E+01 -3.4158E+01 -8.5653E+00  1.0442E+02 
5870.653320 -1.1684E+01  1.0716E+02  8.8552E+00  7.4674E+00 -1.6537E+01 -3.1993E+01 -8.5882E+00  1.0466E+02 
5886.791016 -1.1755E+01  1.0748E+02  8.8574E+00  7.1247E+00 -1.6548E+01 -3.2937E+01 -8.6963E+00  1.0383E+02 
5902.928711 -1.1841E+01  1.0520E+02  8.8485E+00  6.8701E+00 -1.6414E+01 -3.3234E+01 -8.6751E+00  1.0436E+02 
5919.066406 -1.1905E+01  1.0579E+02  8.8131E+00  6.0000E+00 -1.6513E+01 -3.1074E+01 -8.7495E+00  1.0464E+02 
5935.204590 -1.2028E+01  1.0789E+02  8.7938E+00  6.1207E+00 -1.6505E+01 -3.1934E+01 -8.8664E+00  1.0408E+02 
5951.342285 -1.2124E+01  1.0641E+02  8.8392E+00  5.7176E+00 -1.6452E+01 -3.3763E+01 -8.8369E+00  1.0491E+02 
5967.479980 -1.2139E+01  1.0822E+02  8.8059E+00  5.5816E+00 -1.6343E+01 -3.4923E+01 -8.8006E+00  1.0513E+02 
5983.617676 -1.2128E+01  1.0681E+02  8.7326E+00  5.3411E+00 -1.6405E+01 -3.3068E+01 -8.9662E+00  1.0394E+02 
5999.755371 -1.2413E+01  1.0586E+02  8.7705E+00  4.7473E+00 -1.6462E+01 -3.3399E+01 -9.0308E+00  1.0386E+02 
6015.893066 -1.2180E+01  1.0700E+02  8.7787E+00  4.3036E+00 -1.6255E+01 -3.3189E+01 -8.9401E+00  1.0356E+02 
6032.030762 -1.2541E+01  1.0812E+02  8.7335E+00  4.2132E+00 -1.6370E+01 -3.3890E+01 -9.1806E+00  1.0357E+02 
6048.168457 -1.2504E+01  1.0620E+02  8.7652E+00  3.8758E+00 -1.6414E+01 -3.3761E+01 -9.1370E+00  1.0327E+02 
6064.306152 -1.2588E+01  1.0581E+02  8.7455E+00  3.6516E+00 -1.6411E+01 -3.3388E+01 -9.3128E+00  1.0373E+02 
6080.443848 -1.2633E+01  1.0592E+02  8.7157E+00  2.6446E+00 -1.6292E+01 -3.3591E+01 -9.3950E+00  1.0264E+02 
6096.581543 -1.2669E+01  1.0757E+02  8.6822E+00  2.5286E+00 -1.6303E+01 -3.4735E+01 -9.3965E+00  1.0330E+02 
6112.719238 -1.2765E+01  1.0597E+02  8.6517E+00  2.1523E+00 -1.6258E+01 -3.4332E+01 -9.3089E+00  1.0279E+02 
6128.856934 -1.2596E+01  1.0865E+02  8.7230E+00  1.9219E+00 -1.6353E+01 -3.5870E+01 -9.4828E+00  1.0348E+02 
6144.994629 -1.2604E+01  1.0848E+02  8.6545E+00  1.3274E+00 -1.6166E+01 -3.5519E+01 -9.5013E+00  1.0370E+02 
6161.132324 -1.2909E+01  1.0729E+02  8.7089E+00  9.7775E-01 -1.6191E+01 -3.5412E+01 -9.5034E+00  1.0278E+02 
6177.270508 -1.3077E+01  1.0887E+02  8.6000E+00  7.8738E-01 -1.6112E+01 -3.6517E+01 -9.6975E+00  1.0259E+02 
6193.408203 -1.2873E+01  1.0785E+02  8.6118E+00  3.1122E-02 -1.6343E+01 -3.5376E+01 -9.6619E+00  1.0253E+02 
6209.545898 -1.2838E+01  1.0835E+02  8.6019E+00 -8.8323E-02 -1.6214E+01 -3.6544E+01 -9.8020E+00  1.0241E+02 
6225.683594 -1.2894E+01  1.0933E+02  8.6334E+00 -5.2807E-01 -1.6044E+01 -3.6701E+01 -9.8845E+00  1.0309E+02 
6241.821289 -1.3119E+01  1.0613E+02  8.6562E+00 -8.1071E-01 -1.6116E+01 -3.7137E+01 -9.8533E+00  1.0223E+02 
6257.958984 -1.3066E+01  1.0773E+02  8.6108E+00 -1.1731E+00 -1.6218E+01 -3.6447E+01 -9.8501E+00  1.0165E+02 
6274.096680 -1.2843E+01  1.0824E+02  8.5751E+00 -1.3422E+00 -1.6150E+01 -3.6988E+01 -9.7983E+00  1.0197E+02 
6290.234375 -1.3164E+01  1.0838E+02  8.5458E+00 -1.7260E+00 -1.6146E+01 -3.7083E+01 -9.8615E+00  1.0079E+02 
6306.372070 -1.3057E+01  1.0749E+02  8.5504E+00 -2.5359E+00 -1.6271E+01 -3.7609E+01 -1.0104E+01  1.0106E+02 
6322.509766 -1.3002E+01  1.0902E+02  8.5512E+00 -2.8155E+00 -1.6026E+01 -3.6631E+01 -1.0008E+01  1.0122E+02 
6338.647461 -1.3028E+01  1.0873E+02  8.5407E+00 -2.9971E+00 -1.6064E+01 -3.8612E+01 -1.0253E+01  1.0019E+02 
6354.785156 -1.3295E+01  1.0878E+02  8.5417E+00 -3.4396E+00 -1.6053E+01 -3.7898E+01 -1.0126E+01  1.0064E+02 
6370.922852 -1.3512E+01  1.0912E+02  8.5183E+00 -3.9404E+00 -1.6073E+01 -3.7946E+01 -1.0167E+01  9.9476E+01 
6387.060547 -1.3124E+01  1.0877E+02  8.5210E+00 -4.3335E+00 -1.5952E+01 -3.9241E+01 -1.0239E+01  9.9596E+01 
6403.198242 -1.3305E+01  1.0732E+02  8.4842E+00 -4.8540E+00 -1.5952E+01 -3.8580E+01 -1.0374E+01  9.9525E+01 
6419.336426 -1.3090E+01  1.0970E+02  8.4837E+00 -5.0340E+00 -1.5634E+01 -4.0159E+01 -1.0439E+01  9.9556E+01 
6435.474121 -1.3504E+01  1.0738E+02  8.4471E+00 -5.5201E+00 -1.5938E+01 -3.7791E+01 -1.0572E+01  9.8040E+01 
6451.611816 -1.3326E+01  1.0762E+02  8.4536E+00 -5.8134E+00 -1.5991E+01 -4.0808E+01 -1.0380E+01  9.7820E+01 
6467.749512 -1.3161E+01  1.0823E+02  8.4892E+00 -6.1335E+00 -1.5942E+01 -3.8872E+01 -1.0554E+01  9.6924E+01 
6483.887207 -1.3301E+01  1.0749E+02  8.4637E+00 -6.8264E+00 -1.5722E+01 -3.9723E+01 -1.0488E+01  9.7013E+01 
6499.999512 -1.3534E+01  1.0918E+02  8.4187E+00 -6.8166E+00 -1.5798E+01 -4.0597E+01 -1.0690E+01  9.6889E+01 
