! WJ Communications, Inc.
! AG303-63 InGaP HBT Gain Block
!
! The data is for the unmatched device in a 50 Ohm fixture, de-embedded to the device leads.
! Device bias: +4.23 V @ 35 mA -> Note a bias dropping resistor must be used for proper operation.
! Data From 30363b.s2p
! 
# MHZ S DB R 50
45.000000 -2.2753E+01 -1.7977E+02  2.1993E+01  1.7761E+02 -2.4421E+01  3.4364E+00 -2.0520E+01 -4.4716E+00 
61.137501 -2.3492E+01  1.7938E+02  2.1959E+01  1.7690E+02 -2.4476E+01  3.7625E+00 -2.0943E+01 -8.4970E+00 
77.275002 -2.3440E+01  1.7261E+02  2.1991E+01  1.7607E+02 -2.4690E+01  1.9036E+00 -2.0488E+01 -5.4065E+00 
93.412498 -2.3491E+01  1.7086E+02  2.1906E+01  1.7531E+02 -2.4777E+01  5.6633E-01 -2.0609E+01 -7.3986E+00 
109.550003 -2.3585E+01  1.6811E+02  2.1916E+01  1.7438E+02 -2.4659E+01  7.7166E-01 -2.0807E+01 -8.1101E+00 
125.687508 -2.3486E+01  1.6787E+02  2.1953E+01  1.7369E+02 -2.4810E+01  8.1563E-01 -2.0844E+01 -7.8429E+00 
141.825012 -2.3640E+01  1.6589E+02  2.1921E+01  1.7292E+02 -2.4983E+01  1.3035E+00 -2.0888E+01 -7.0899E+00 
157.962509 -2.3363E+01  1.6101E+02  2.1902E+01  1.7251E+02 -2.4835E+01  8.3879E-02 -2.0914E+01 -1.0285E+01 
174.100021 -2.3627E+01  1.6133E+02  2.1906E+01  1.7145E+02 -2.4644E+01  6.1182E-01 -2.0878E+01 -9.8567E+00 
190.237518 -2.3266E+01  1.5893E+02  2.1900E+01  1.7065E+02 -2.4805E+01  1.8928E-02 -2.1145E+01 -9.2819E+00 
206.375031 -2.2986E+01  1.5752E+02  2.1868E+01  1.6994E+02 -2.4833E+01  8.2537E-01 -2.0902E+01 -1.3560E+01 
222.512527 -2.3369E+01  1.5568E+02  2.1870E+01  1.6913E+02 -2.4890E+01  5.8525E-01 -2.1152E+01 -1.4835E+01 
238.650024 -2.3004E+01  1.5643E+02  2.1878E+01  1.6833E+02 -2.4735E+01  1.0424E+00 -2.0904E+01 -1.4821E+01 
254.787537 -2.2554E+01  1.6021E+02  2.1862E+01  1.6773E+02 -2.5125E+01  6.4787E+00 -2.1003E+01 -1.6150E+01 
270.925018 -2.3388E+01  1.5043E+02  2.1862E+01  1.6664E+02 -2.4953E+01  5.3017E+00 -2.0397E+01 -1.7266E+01 
287.062531 -2.3057E+01  1.5282E+02  2.1858E+01  1.6612E+02 -2.4831E+01  5.2601E+00 -2.1124E+01 -1.7841E+01 
303.200043 -2.0071E+01  1.5465E+02  2.1823E+01  1.6530E+02 -2.5070E+01  4.6617E+00 -2.4513E+01 -2.2498E+01 
319.337524 -2.0253E+01  1.5964E+02  2.1807E+01  1.6439E+02 -2.4926E+01  2.8164E+00 -2.4889E+01 -2.4631E+01 
335.475037 -2.1236E+01  1.5093E+02  2.1779E+01  1.6369E+02 -2.5366E+01  3.4256E+00 -2.4074E+01 -2.2245E+01 
351.612549 -1.9607E+01  1.5418E+02  2.1752E+01  1.6302E+02 -2.4924E+01  4.2996E+00 -2.4955E+01 -2.7966E+01 
367.750061 -2.1149E+01  1.5257E+02  2.1769E+01  1.6225E+02 -2.5276E+01  1.9161E+00 -2.4547E+01 -2.7652E+01 
383.887543 -2.0269E+01  1.4734E+02  2.1709E+01  1.6119E+02 -2.4779E+01  3.6799E+00 -2.4282E+01 -3.0823E+01 
400.025055 -2.1162E+01  1.4419E+02  2.1737E+01  1.6064E+02 -2.4806E+01  4.4002E+00 -2.5637E+01 -3.5080E+01 
416.162567 -2.0596E+01  1.4898E+02  2.1698E+01  1.5985E+02 -2.4990E+01  4.0701E+00 -2.4573E+01 -3.6190E+01 
432.300049 -2.0651E+01  1.4993E+02  2.1669E+01  1.5903E+02 -2.5160E+01  3.8888E+00 -2.4832E+01 -3.2982E+01 
448.437561 -2.0521E+01  1.5096E+02  2.1668E+01  1.5845E+02 -2.4766E+01  2.9505E+00 -2.5214E+01 -3.6620E+01 
464.575073 -2.0469E+01  1.4310E+02  2.1610E+01  1.5764E+02 -2.5053E+01  1.2006E+00 -2.5265E+01 -3.6698E+01 
480.712585 -2.0384E+01  1.4471E+02  2.1633E+01  1.5693E+02 -2.5141E+01  2.9067E+00 -2.5658E+01 -3.6006E+01 
496.850067 -2.0200E+01  1.4499E+02  2.1629E+01  1.5620E+02 -2.4795E+01  3.1809E+00 -2.5575E+01 -4.3317E+01 
512.987610 -1.9923E+01  1.3731E+02  2.1608E+01  1.5553E+02 -2.5063E+01  5.2355E+00 -2.4717E+01 -4.3577E+01 
529.125061 -2.0584E+01  1.4155E+02  2.1589E+01  1.5477E+02 -2.4839E+01  3.3975E+00 -2.4859E+01 -4.4309E+01 
545.262573 -2.0450E+01  1.4076E+02  2.1560E+01  1.5409E+02 -2.4638E+01  2.6144E+00 -2.6054E+01 -4.3376E+01 
561.400085 -2.0239E+01  1.3619E+02  2.1518E+01  1.5337E+02 -2.4769E+01  3.3153E+00 -2.5474E+01 -4.3887E+01 
577.537537 -2.0095E+01  1.3761E+02  2.1521E+01  1.5262E+02 -2.4592E+01  3.7814E+00 -2.5403E+01 -4.8998E+01 
593.674988 -2.0318E+01  1.3809E+02  2.1497E+01  1.5190E+02 -2.4870E+01  4.3595E+00 -2.4846E+01 -4.9676E+01 
609.812500 -2.0859E+01  1.3375E+02  2.1485E+01  1.5104E+02 -2.4763E+01  1.7835E+00 -2.6290E+01 -5.0451E+01 
625.949951 -2.0785E+01  1.3544E+02  2.1452E+01  1.5050E+02 -2.4654E+01  5.1819E+00 -2.4780E+01 -5.1377E+01 
642.087402 -2.0784E+01  1.2859E+02  2.1441E+01  1.4961E+02 -2.4634E+01  2.2046E+00 -2.5359E+01 -5.7900E+01 
658.224915 -2.0686E+01  1.3103E+02  2.1425E+01  1.4885E+02 -2.4914E+01  2.0496E+00 -2.5737E+01 -6.0009E+01 
674.362366 -2.0385E+01  1.3045E+02  2.1388E+01  1.4819E+02 -2.4470E+01  4.1775E+00 -2.6613E+01 -5.8939E+01 
690.499817 -2.0400E+01  1.2347E+02  2.1375E+01  1.4767E+02 -2.4558E+01  2.8249E+00 -2.4986E+01 -6.4092E+01 
706.637329 -2.0576E+01  1.2721E+02  2.1329E+01  1.4687E+02 -2.4690E+01  2.9922E+00 -2.5426E+01 -6.3375E+01 
722.774780 -2.0990E+01  1.2366E+02  2.1330E+01  1.4609E+02 -2.4854E+01  1.7870E+00 -2.4770E+01 -6.5385E+01 
738.912231 -2.0244E+01  1.2544E+02  2.1279E+01  1.4524E+02 -2.4496E+01  2.9042E+00 -2.5428E+01 -6.4525E+01 
755.049744 -2.0265E+01  1.2512E+02  2.1249E+01  1.4466E+02 -2.4989E+01  5.2888E+00 -2.4774E+01 -7.3650E+01 
771.187195 -2.0822E+01  1.2379E+02  2.1246E+01  1.4398E+02 -2.4850E+01  3.4440E+00 -2.5066E+01 -7.1742E+01 
787.324646 -2.1002E+01  1.1991E+02  2.1213E+01  1.4336E+02 -2.4484E+01  4.7119E+00 -2.5122E+01 -7.4318E+01 
803.462158 -2.0693E+01  1.1864E+02  2.1196E+01  1.4268E+02 -2.4928E+01  4.9187E+00 -2.5210E+01 -7.6031E+01 
819.599609 -2.0597E+01  1.1805E+02  2.1143E+01  1.4165E+02 -2.4664E+01  5.6270E+00 -2.4997E+01 -7.8234E+01 
835.737061 -2.0528E+01  1.1588E+02  2.1106E+01  1.4108E+02 -2.4518E+01  4.0497E+00 -2.5053E+01 -8.1619E+01 
851.874573 -2.1183E+01  1.1002E+02  2.1093E+01  1.4048E+02 -2.5367E+01  1.1150E+00 -2.4382E+01 -7.9960E+01 
868.012024 -2.1105E+01  1.1129E+02  2.1047E+01  1.3981E+02 -2.5314E+01  5.3994E-01 -2.4367E+01 -8.2761E+01 
884.149475 -2.1196E+01  1.1236E+02  2.1014E+01  1.3889E+02 -2.5053E+01  3.0730E+00 -2.4436E+01 -8.3057E+01 
900.286987 -2.1248E+01  1.0946E+02  2.0949E+01  1.3852E+02 -2.5269E+01  1.5656E+00 -2.4613E+01 -8.8292E+01 
916.424438 -2.1399E+01  1.0553E+02  2.0959E+01  1.3756E+02 -2.5324E+01 -9.1782E-01 -2.3913E+01 -8.6218E+01 
932.561890 -2.1443E+01  1.0594E+02  2.0922E+01  1.3692E+02 -2.5011E+01  2.2091E+00 -2.4454E+01 -8.9246E+01 
948.699402 -2.1069E+01  1.0601E+02  2.0880E+01  1.3621E+02 -2.5482E+01 -8.4224E-02 -2.3372E+01 -9.3357E+01 
964.836853 -2.0545E+01  1.0349E+02  2.0845E+01  1.3546E+02 -2.4757E+01  2.8642E+00 -2.4508E+01 -9.3627E+01 
980.974365 -2.0794E+01  1.0624E+02  2.0809E+01  1.3470E+02 -2.4827E+01  2.9713E-01 -2.4216E+01 -9.4050E+01 
997.111816 -2.0889E+01  1.0609E+02  2.0781E+01  1.3442E+02 -2.4961E+01  3.1064E+00 -2.4015E+01 -9.0573E+01 
1013.249268 -2.1132E+01  1.0025E+02  2.0743E+01  1.3380E+02 -2.4945E+01  4.0894E+00 -2.3121E+01 -9.6809E+01 
1029.386719 -2.1093E+01  9.8852E+01  2.0769E+01  1.3282E+02 -2.4792E+01  4.9735E+00 -2.3887E+01 -9.4346E+01 
1045.524170 -2.1010E+01  9.8494E+01  2.0669E+01  1.3215E+02 -2.4600E+01  3.2793E+00 -2.3601E+01 -1.0512E+02 
1061.661743 -2.0610E+01  9.9747E+01  2.0700E+01  1.3164E+02 -2.4900E+01  2.3618E+00 -2.3475E+01 -9.5575E+01 
1077.799194 -2.0273E+01  9.9953E+01  2.0639E+01  1.3070E+02 -2.4379E+01  2.3090E+00 -2.3404E+01 -9.9714E+01 
1093.936646 -2.0474E+01  9.6284E+01  2.0603E+01  1.3036E+02 -2.4331E+01  3.0655E+00 -2.3401E+01 -9.9687E+01 
1110.074097 -2.0352E+01  9.5841E+01  2.0610E+01  1.2988E+02 -2.4089E+01  1.9620E+00 -2.2678E+01 -1.0100E+02 
1126.211548 -1.9971E+01  9.4254E+01  2.0572E+01  1.2895E+02 -2.4522E+01  1.7991E+00 -2.2770E+01 -1.0663E+02 
1142.348999 -2.0279E+01  9.3910E+01  2.0507E+01  1.2853E+02 -2.4806E+01  4.9871E+00 -2.2670E+01 -1.0900E+02 
1158.486572 -2.1055E+01  9.5964E+01  2.0510E+01  1.2797E+02 -2.4499E+01  2.7196E+00 -2.2603E+01 -1.0643E+02 
1174.624023 -2.0811E+01  9.4650E+01  2.0411E+01  1.2730E+02 -2.4399E+01  3.5292E+00 -2.2620E+01 -1.1104E+02 
1190.761475 -2.0189E+01  9.3046E+01  2.0411E+01  1.2659E+02 -2.4473E+01  4.6488E+00 -2.2606E+01 -1.0945E+02 
1206.898926 -2.0970E+01  9.1799E+01  2.0337E+01  1.2574E+02 -2.4228E+01  5.8333E+00 -2.2381E+01 -1.1013E+02 
1223.036377 -2.0670E+01  9.1726E+01  2.0312E+01  1.2547E+02 -2.4256E+01  4.8885E+00 -2.2509E+01 -1.1226E+02 
1239.173828 -2.0573E+01  8.8314E+01  2.0335E+01  1.2461E+02 -2.4143E+01  7.7160E+00 -2.2473E+01 -1.1227E+02 
1255.311401 -2.0593E+01  8.9829E+01  2.0272E+01  1.2410E+02 -2.4645E+01  7.4874E+00 -2.2101E+01 -1.1216E+02 
1271.448853 -2.0608E+01  8.5250E+01  2.0234E+01  1.2366E+02 -2.4092E+01  2.6475E+00 -2.1823E+01 -1.1254E+02 
1287.586304 -2.0723E+01  8.9066E+01  2.0205E+01  1.2275E+02 -2.4399E+01  5.0245E+00 -2.2107E+01 -1.1444E+02 
1303.723755 -2.0918E+01  8.5016E+01  2.0139E+01  1.2223E+02 -2.4667E+01  5.9785E+00 -2.1604E+01 -1.1655E+02 
1319.861206 -2.0502E+01  8.2189E+01  2.0143E+01  1.2193E+02 -2.4439E+01  5.7812E+00 -2.2066E+01 -1.1800E+02 
1335.998779 -2.0392E+01  8.2267E+01  2.0076E+01  1.2134E+02 -2.4382E+01  5.7050E+00 -2.2023E+01 -1.1722E+02 
1352.136230 -2.0548E+01  8.1153E+01  2.0043E+01  1.2057E+02 -2.4302E+01  5.5989E+00 -2.1492E+01 -1.1732E+02 
1368.273682 -2.0276E+01  8.1782E+01  2.0001E+01  1.1978E+02 -2.4011E+01  7.3924E+00 -2.1642E+01 -1.2140E+02 
1384.411133 -2.0289E+01  7.8344E+01  1.9962E+01  1.1915E+02 -2.4287E+01  6.2063E+00 -2.1558E+01 -1.1984E+02 
1400.548584 -2.0497E+01  7.9831E+01  1.9935E+01  1.1865E+02 -2.4496E+01  8.4788E+00 -2.1204E+01 -1.1958E+02 
1416.686035 -2.0745E+01  7.9549E+01  1.9899E+01  1.1827E+02 -2.4248E+01  6.6196E+00 -2.1108E+01 -1.2137E+02 
1432.823608 -2.0614E+01  7.7099E+01  1.9896E+01  1.1752E+02 -2.3885E+01  7.9116E+00 -2.1147E+01 -1.2105E+02 
1448.961060 -2.0250E+01  7.4333E+01  1.9827E+01  1.1691E+02 -2.3982E+01  6.5512E+00 -2.1125E+01 -1.2510E+02 
1465.098511 -2.0371E+01  7.6159E+01  1.9799E+01  1.1624E+02 -2.4205E+01  8.5813E+00 -2.1097E+01 -1.2472E+02 
1481.235962 -2.0631E+01  7.5286E+01  1.9794E+01  1.1584E+02 -2.3977E+01  6.7873E+00 -2.0688E+01 -1.2257E+02 
1497.373413 -2.0631E+01  7.3566E+01  1.9720E+01  1.1517E+02 -2.4301E+01  5.9438E+00 -2.0702E+01 -1.2563E+02 
1513.510864 -2.0719E+01  7.2309E+01  1.9642E+01  1.1478E+02 -2.3916E+01  5.7874E+00 -2.0745E+01 -1.2640E+02 
1529.648438 -2.0442E+01  6.8888E+01  1.9666E+01  1.1414E+02 -2.3691E+01  6.4856E+00 -2.0535E+01 -1.2621E+02 
1545.785889 -2.0812E+01  7.0361E+01  1.9598E+01  1.1361E+02 -2.4029E+01  8.3171E+00 -2.0546E+01 -1.2797E+02 
1561.923340 -2.0493E+01  6.7486E+01  1.9592E+01  1.1285E+02 -2.3969E+01  7.0522E+00 -2.0315E+01 -1.2976E+02 
1578.060791 -2.0440E+01  6.7435E+01  1.9533E+01  1.1240E+02 -2.3839E+01  8.2984E+00 -2.0537E+01 -1.2711E+02 
1594.198242 -2.0541E+01  6.5920E+01  1.9507E+01  1.1187E+02 -2.3987E+01  8.0514E+00 -2.0032E+01 -1.3063E+02 
1610.335693 -2.0509E+01  6.6617E+01  1.9469E+01  1.1122E+02 -2.3554E+01  8.6410E+00 -2.0070E+01 -1.3094E+02 
1626.473267 -2.0871E+01  6.3524E+01  1.9407E+01  1.1061E+02 -2.4110E+01  4.4578E+00 -1.9992E+01 -1.2930E+02 
1642.610718 -2.0483E+01  6.4366E+01  1.9374E+01  1.1009E+02 -2.3575E+01  6.4057E+00 -2.0316E+01 -1.3012E+02 
1658.748169 -2.0913E+01  6.4809E+01  1.9347E+01  1.0965E+02 -2.3948E+01  7.9523E+00 -2.0172E+01 -1.3077E+02 
1674.885620 -2.0843E+01  6.2267E+01  1.9350E+01  1.0901E+02 -2.3821E+01  1.0773E+01 -1.9545E+01 -1.3349E+02 
1691.023071 -2.0707E+01  6.0726E+01  1.9240E+01  1.0863E+02 -2.3879E+01  8.2300E+00 -2.0031E+01 -1.3260E+02 
1707.160522 -2.0208E+01  6.0833E+01  1.9237E+01  1.0805E+02 -2.4125E+01  1.1477E+01 -1.9888E+01 -1.3219E+02 
1723.298096 -2.0821E+01  5.8506E+01  1.9160E+01  1.0735E+02 -2.4098E+01  5.2448E+00 -1.9351E+01 -1.3383E+02 
1739.435547 -2.0491E+01  5.8999E+01  1.9140E+01  1.0681E+02 -2.3998E+01  6.8947E+00 -1.9424E+01 -1.3510E+02 
1755.572998 -2.0405E+01  5.8321E+01  1.9133E+01  1.0639E+02 -2.3951E+01  6.9511E+00 -1.9767E+01 -1.3552E+02 
1771.710449 -2.0566E+01  5.7378E+01  1.9100E+01  1.0587E+02 -2.3724E+01  8.2838E+00 -1.9413E+01 -1.3560E+02 
1787.847900 -2.0467E+01  5.6793E+01  1.9027E+01  1.0573E+02 -2.4013E+01  6.2570E+00 -1.9005E+01 -1.3693E+02 
1803.985352 -2.0590E+01  5.4249E+01  1.9014E+01  1.0483E+02 -2.3725E+01  8.8995E+00 -1.9410E+01 -1.3651E+02 
1820.122925 -2.0988E+01  5.7312E+01  1.8995E+01  1.0412E+02 -2.3941E+01  8.4006E+00 -1.9134E+01 -1.3815E+02 
1836.260376 -2.0929E+01  5.5009E+01  1.8905E+01  1.0394E+02 -2.3970E+01  8.8698E+00 -1.9151E+01 -1.4070E+02 
1852.397827 -2.0441E+01  5.5199E+01  1.8881E+01  1.0317E+02 -2.4158E+01  9.9912E+00 -1.9040E+01 -1.4009E+02 
1868.535278 -2.0516E+01  5.0818E+01  1.8911E+01  1.0260E+02 -2.3765E+01  8.8181E+00 -1.8917E+01 -1.4439E+02 
1884.672729 -2.0498E+01  5.2350E+01  1.8826E+01  1.0205E+02 -2.3827E+01  7.4678E+00 -1.9068E+01 -1.4176E+02 
1900.810181 -2.0564E+01  5.0350E+01  1.8791E+01  1.0132E+02 -2.3600E+01  8.6704E+00 -1.9289E+01 -1.4201E+02 
1916.947754 -2.0635E+01  4.9975E+01  1.8750E+01  1.0088E+02 -2.3874E+01  9.3832E+00 -1.8913E+01 -1.4562E+02 
1933.085205 -2.0933E+01  4.7723E+01  1.8726E+01  1.0027E+02 -2.3724E+01  1.0129E+01 -1.9165E+01 -1.4360E+02 
1949.222656 -2.1268E+01  5.2367E+01  1.8712E+01  9.9844E+01 -2.3944E+01  7.5284E+00 -1.8693E+01 -1.4360E+02 
1965.360107 -2.1217E+01  4.7476E+01  1.8639E+01  9.9438E+01 -2.3563E+01  8.3574E+00 -1.8654E+01 -1.4582E+02 
1981.497559 -2.1000E+01  4.5720E+01  1.8592E+01  9.8949E+01 -2.3379E+01  7.2434E+00 -1.8733E+01 -1.4714E+02 
1997.635132 -2.0753E+01  5.0346E+01  1.8560E+01  9.8418E+01 -2.3269E+01  9.8565E+00 -1.8827E+01 -1.4865E+02 
2013.772583 -1.5414E+01  3.5352E+01  1.8425E+01  9.8351E+01 -2.3506E+01  1.0208E+01 -1.5840E+01 -1.1568E+02 
2029.910034 -1.6166E+01  3.6849E+01  1.8428E+01  9.8070E+01 -2.3824E+01  9.6593E+00 -1.6221E+01 -1.1755E+02 
2046.047485 -1.5796E+01  3.5402E+01  1.8366E+01  9.7331E+01 -2.3434E+01  1.0523E+01 -1.6008E+01 -1.1701E+02 
2062.185059 -1.6018E+01  3.3763E+01  1.8319E+01  9.6929E+01 -2.3427E+01  8.6658E+00 -1.5826E+01 -1.1867E+02 
2078.322510 -1.5691E+01  3.2121E+01  1.8312E+01  9.6271E+01 -2.3456E+01  8.5695E+00 -1.6053E+01 -1.2076E+02 
2094.459961 -1.6220E+01  3.2818E+01  1.8275E+01  9.6137E+01 -2.3660E+01  8.2996E+00 -1.5783E+01 -1.2063E+02 
2110.597412 -1.6464E+01  3.3690E+01  1.8246E+01  9.5139E+01 -2.3342E+01  1.0286E+01 -1.5932E+01 -1.2168E+02 
2126.734863 -1.6156E+01  3.2611E+01  1.8191E+01  9.5085E+01 -2.3480E+01  7.3617E+00 -1.5947E+01 -1.2124E+02 
2142.872314 -1.5972E+01  3.2900E+01  1.8220E+01  9.4658E+01 -2.3154E+01  9.3910E+00 -1.6098E+01 -1.2126E+02 
2159.009766 -1.6289E+01  3.2267E+01  1.8123E+01  9.3990E+01 -2.3261E+01  9.4921E+00 -1.5901E+01 -1.2405E+02 
2175.147217 -1.6223E+01  3.2963E+01  1.8052E+01  9.3475E+01 -2.3714E+01  9.6276E+00 -1.6127E+01 -1.2400E+02 
2191.284668 -1.6240E+01  3.1878E+01  1.8048E+01  9.3110E+01 -2.3369E+01  8.5100E+00 -1.5798E+01 -1.2535E+02 
2207.422119 -1.6571E+01  3.2331E+01  1.8024E+01  9.2354E+01 -2.3632E+01  9.6583E+00 -1.6273E+01 -1.2704E+02 
2223.559570 -1.6512E+01  3.3240E+01  1.8001E+01  9.2098E+01 -2.3446E+01  1.0052E+01 -1.6233E+01 -1.2602E+02 
2239.697266 -1.6776E+01  3.1113E+01  1.7939E+01  9.1469E+01 -2.3490E+01  7.9665E+00 -1.6126E+01 -1.2766E+02 
2255.834717 -1.6579E+01  2.9442E+01  1.7961E+01  9.1139E+01 -2.3142E+01  8.9897E+00 -1.6104E+01 -1.2787E+02 
2271.972168 -1.6464E+01  3.0018E+01  1.7907E+01  9.0441E+01 -2.3344E+01  9.3667E+00 -1.6264E+01 -1.2892E+02 
2288.109619 -1.6776E+01  3.0551E+01  1.7849E+01  9.0188E+01 -2.3369E+01  6.3782E+00 -1.6221E+01 -1.3037E+02 
2304.247070 -1.6758E+01  3.0190E+01  1.7826E+01  8.9380E+01 -2.3101E+01  8.0599E+00 -1.6367E+01 -1.3165E+02 
2320.384521 -1.6620E+01  2.9596E+01  1.7775E+01  8.9062E+01 -2.3228E+01  8.4008E+00 -1.6078E+01 -1.3268E+02 
2336.521973 -1.6557E+01  2.9392E+01  1.7747E+01  8.8493E+01 -2.3387E+01  8.5373E+00 -1.6132E+01 -1.3425E+02 
2352.659424 -1.6634E+01  2.6733E+01  1.7680E+01  8.8182E+01 -2.2951E+01  9.0909E+00 -1.6127E+01 -1.3405E+02 
2368.796875 -1.6718E+01  2.8090E+01  1.7685E+01  8.7969E+01 -2.3406E+01  8.7725E+00 -1.6261E+01 -1.3439E+02 
2384.934326 -1.6857E+01  2.7661E+01  1.7630E+01  8.7268E+01 -2.3000E+01  7.7694E+00 -1.6280E+01 -1.3533E+02 
2401.071777 -1.7012E+01  2.8402E+01  1.7617E+01  8.6942E+01 -2.3110E+01  1.0963E+01 -1.6142E+01 -1.3575E+02 
2417.209229 -1.6852E+01  2.7589E+01  1.7720E+01  8.8472E+01 -2.3649E+01  5.0263E+00 -1.6187E+01 -1.3573E+02 
2433.346924 -1.6978E+01  2.5353E+01  1.7686E+01  8.8269E+01 -2.3464E+01  6.6984E+00 -1.6483E+01 -1.3429E+02 
2449.484375 -1.6890E+01  2.7714E+01  1.7619E+01  8.7374E+01 -2.3619E+01  4.3109E+00 -1.6301E+01 -1.3347E+02 
2465.621826 -1.7593E+01  2.5003E+01  1.7588E+01  8.7157E+01 -2.3136E+01  5.7264E+00 -1.6434E+01 -1.3672E+02 
2481.759277 -1.7621E+01  2.5958E+01  1.7619E+01  8.6200E+01 -2.3733E+01  4.6710E+00 -1.6578E+01 -1.3578E+02 
2497.896729 -1.7079E+01  2.4685E+01  1.7545E+01  8.5981E+01 -2.3596E+01  5.3648E+00 -1.6560E+01 -1.3979E+02 
2514.034180 -1.7393E+01  2.6009E+01  1.7533E+01  8.5728E+01 -2.3236E+01  3.0818E+00 -1.6217E+01 -1.3804E+02 
2530.171631 -1.7031E+01  2.3747E+01  1.7459E+01  8.5180E+01 -2.3028E+01  5.7300E+00 -1.6313E+01 -1.4081E+02 
2546.309082 -1.7919E+01  2.6443E+01  1.7449E+01  8.4548E+01 -2.3366E+01  2.9315E+00 -1.6662E+01 -1.4043E+02 
2562.446533 -1.7461E+01  2.4213E+01  1.7413E+01  8.4173E+01 -2.3179E+01  6.1828E+00 -1.6205E+01 -1.4354E+02 
2578.583984 -1.7586E+01  2.4344E+01  1.7366E+01  8.3919E+01 -2.2996E+01  6.8111E+00 -1.6506E+01 -1.4026E+02 
2594.721436 -1.8004E+01  2.4375E+01  1.7336E+01  8.3290E+01 -2.2969E+01  4.1134E+00 -1.6563E+01 -1.4248E+02 
2610.858887 -1.7428E+01  2.4348E+01  1.7355E+01  8.2689E+01 -2.2902E+01  3.7726E+00 -1.6825E+01 -1.4388E+02 
2626.996582 -1.7531E+01  2.1899E+01  1.7291E+01  8.2347E+01 -2.2706E+01  6.0402E+00 -1.6811E+01 -1.4662E+02 
2643.134033 -1.7650E+01  2.3314E+01  1.7245E+01  8.1858E+01 -2.2782E+01  7.0174E+00 -1.6318E+01 -1.4520E+02 
2659.271484 -1.7477E+01  2.1306E+01  1.7220E+01  8.1383E+01 -2.2947E+01  5.7203E+00 -1.6789E+01 -1.4397E+02 
2675.408936 -1.7510E+01  2.2585E+01  1.7124E+01  8.0964E+01 -2.2862E+01  4.0875E+00 -1.6873E+01 -1.4861E+02 
2691.546387 -1.7824E+01  2.2626E+01  1.7159E+01  8.0580E+01 -2.2733E+01  5.7821E+00 -1.6854E+01 -1.4972E+02 
2707.683838 -1.7823E+01  2.4410E+01  1.7124E+01  8.0434E+01 -2.2714E+01  7.8478E+00 -1.6625E+01 -1.4791E+02 
2723.821289 -1.7777E+01  2.2560E+01  1.7100E+01  7.9674E+01 -2.2666E+01  5.7788E+00 -1.6922E+01 -1.4896E+02 
2739.958740 -1.7779E+01  2.3228E+01  1.7034E+01  7.9011E+01 -2.2368E+01  4.2899E+00 -1.6623E+01 -1.5023E+02 
2756.096191 -1.8037E+01  2.3589E+01  1.7041E+01  7.8748E+01 -2.2574E+01  6.2415E+00 -1.6874E+01 -1.5384E+02 
2772.233643 -1.8092E+01  2.5203E+01  1.6973E+01  7.8332E+01 -2.2797E+01  8.3045E+00 -1.6962E+01 -1.5470E+02 
2788.371094 -1.8135E+01  2.4235E+01  1.6984E+01  7.7714E+01 -2.2161E+01  6.5677E+00 -1.6800E+01 -1.5607E+02 
2804.508789 -1.8035E+01  2.2457E+01  1.6916E+01  7.7671E+01 -2.2319E+01  5.0817E+00 -1.6905E+01 -1.5418E+02 
2820.646240 -1.8084E+01  2.6754E+01  1.6893E+01  7.6993E+01 -2.2297E+01  6.9530E+00 -1.6572E+01 -1.5657E+02 
2836.783691 -1.7950E+01  2.3817E+01  1.6864E+01  7.6665E+01 -2.2530E+01  7.0104E+00 -1.7216E+01 -1.5688E+02 
2852.921143 -1.7942E+01  2.4545E+01  1.6783E+01  7.6496E+01 -2.2156E+01  6.5610E+00 -1.7067E+01 -1.5908E+02 
2869.058594 -1.8618E+01  2.3061E+01  1.6800E+01  7.5891E+01 -2.2537E+01  5.8527E+00 -1.6763E+01 -1.5939E+02 
2885.196045 -1.8397E+01  2.4075E+01  1.6767E+01  7.5291E+01 -2.2202E+01  5.6472E+00 -1.7226E+01 -1.6132E+02 
2901.333496 -1.8020E+01  2.4472E+01  1.6747E+01  7.4795E+01 -2.2445E+01  5.4674E+00 -1.7025E+01 -1.6048E+02 
2917.470947 -1.8658E+01  2.5565E+01  1.6708E+01  7.4364E+01 -2.1955E+01  6.7773E+00 -1.7473E+01 -1.6281E+02 
2933.608398 -1.8534E+01  2.6061E+01  1.6649E+01  7.3937E+01 -2.2246E+01  9.4199E+00 -1.7092E+01 -1.6332E+02 
2949.745850 -1.8686E+01  2.5459E+01  1.6626E+01  7.3513E+01 -2.2138E+01  7.7821E+00 -1.7080E+01 -1.6674E+02 
2965.883301 -1.8645E+01  2.6719E+01  1.6622E+01  7.2956E+01 -2.2232E+01  7.2771E+00 -1.7170E+01 -1.6842E+02 
2982.020752 -1.8210E+01  2.4988E+01  1.6589E+01  7.2593E+01 -2.1758E+01  6.4492E+00 -1.7096E+01 -1.6925E+02 
2998.158447 -1.9000E+01  2.4428E+01  1.6529E+01  7.2006E+01 -2.2319E+01  7.2468E+00 -1.7052E+01 -1.7116E+02 
3014.295898 -1.8957E+01  2.6448E+01  1.6468E+01  7.1670E+01 -2.1884E+01  8.8400E+00 -1.6945E+01 -1.7186E+02 
3030.433350 -1.9409E+01  2.9041E+01  1.6438E+01  7.1345E+01 -2.2149E+01  7.1111E+00 -1.7481E+01 -1.7349E+02 
3046.570801 -1.8925E+01  2.4344E+01  1.6495E+01  7.1286E+01 -2.2136E+01  7.0334E+00 -1.7100E+01 -1.7428E+02 
3062.708252 -1.9155E+01  2.4974E+01  1.6400E+01  7.0729E+01 -2.2186E+01  7.5922E+00 -1.7295E+01 -1.7450E+02 
3078.845703 -1.9267E+01  2.7148E+01  1.6374E+01  7.0201E+01 -2.1980E+01  7.5295E+00 -1.7108E+01 -1.7524E+02 
3094.983154 -1.9109E+01  3.1343E+01  1.6330E+01  6.9522E+01 -2.2204E+01  8.2173E+00 -1.7001E+01 -1.7812E+02 
3111.120605 -1.9534E+01  2.6775E+01  1.6279E+01  6.9410E+01 -2.2100E+01  8.3580E+00 -1.6967E+01 -1.7826E+02 
3127.258057 -1.9244E+01  2.8961E+01  1.6254E+01  6.8804E+01 -2.2223E+01  7.4090E+00 -1.7021E+01 -1.7870E+02 
3143.395508 -1.9405E+01  3.0593E+01  1.6237E+01  6.8522E+01 -2.2145E+01  5.7874E+00 -1.6867E+01  1.7823E+02 
3159.532959 -1.9642E+01  2.8184E+01  1.6220E+01  6.7646E+01 -2.2019E+01  8.9763E+00 -1.7200E+01  1.7726E+02 
3175.670410 -1.9702E+01  3.1608E+01  1.6231E+01  6.7894E+01 -2.2169E+01  7.8325E+00 -1.7115E+01  1.7457E+02 
3191.808105 -2.0020E+01  3.2197E+01  1.6138E+01  6.7239E+01 -2.2366E+01  6.1475E+00 -1.6967E+01  1.7393E+02 
3207.945557 -1.9670E+01  3.2960E+01  1.6109E+01  6.7043E+01 -2.1957E+01  8.4170E+00 -1.7262E+01  1.7258E+02 
3224.083008 -1.9542E+01  3.2354E+01  1.6110E+01  6.6393E+01 -2.1962E+01  9.0204E+00 -1.6863E+01  1.7145E+02 
3240.220459 -2.0290E+01  3.0077E+01  1.6085E+01  6.6085E+01 -2.2147E+01  8.7400E+00 -1.6448E+01  1.6887E+02 
3256.357910 -1.9943E+01  3.1717E+01  1.6044E+01  6.5515E+01 -2.1852E+01  6.9203E+00 -1.7094E+01  1.6961E+02 
3272.495361 -2.0104E+01  3.2750E+01  1.5956E+01  6.5119E+01 -2.2038E+01  9.3129E+00 -1.6970E+01  1.6863E+02 
3288.632813 -2.0537E+01  3.2105E+01  1.5923E+01  6.4664E+01 -2.1403E+01  6.1257E+00 -1.6953E+01  1.6884E+02 
3304.770264 -2.0708E+01  3.3726E+01  1.5951E+01  6.4324E+01 -2.2184E+01  7.3216E+00 -1.6693E+01  1.6582E+02 
3320.907715 -2.0339E+01  3.4187E+01  1.5883E+01  6.3847E+01 -2.1664E+01  5.4959E+00 -1.6690E+01  1.6435E+02 
3337.045166 -2.0086E+01  3.2042E+01  1.5883E+01  6.3319E+01 -2.1834E+01  7.5834E+00 -1.6707E+01  1.6371E+02 
3353.182617 -2.0089E+01  3.4739E+01  1.5848E+01  6.3167E+01 -2.1888E+01  5.8038E+00 -1.6913E+01  1.6227E+02 
3369.320313 -2.0172E+01  3.4010E+01  1.5842E+01  6.2326E+01 -2.2116E+01  6.3208E+00 -1.6642E+01  1.5998E+02 
3385.457764 -2.0448E+01  3.6617E+01  1.5839E+01  6.2364E+01 -2.1461E+01  8.2262E+00 -1.6299E+01  1.6086E+02 
3401.595215 -2.0739E+01  3.9710E+01  1.5736E+01  6.1750E+01 -2.1994E+01  6.0165E+00 -1.6368E+01  1.5684E+02 
3417.732666 -2.0462E+01  4.0394E+01  1.5690E+01  6.1594E+01 -2.2285E+01  3.8786E+00 -1.6206E+01  1.5639E+02 
3433.870117 -2.0405E+01  3.9089E+01  1.5701E+01  6.0708E+01 -2.1875E+01  4.2404E+00 -1.6081E+01  1.5484E+02 
3450.007568 -2.1144E+01  4.0186E+01  1.5645E+01  6.0636E+01 -2.1935E+01  5.1005E+00 -1.6085E+01  1.5382E+02 
3466.145020 -2.0731E+01  4.2575E+01  1.5620E+01  6.0375E+01 -2.1787E+01  5.5933E+00 -1.6149E+01  1.5156E+02 
3482.282471 -2.0490E+01  4.1866E+01  1.5567E+01  5.9801E+01 -2.2288E+01  5.9124E+00 -1.5851E+01  1.5033E+02 
3498.419922 -2.1072E+01  4.4323E+01  1.5556E+01  5.9219E+01 -2.1872E+01  5.3790E+00 -1.6191E+01  1.4993E+02 
3514.557373 -2.0874E+01  4.4603E+01  1.5542E+01  5.9179E+01 -2.1962E+01  7.5365E+00 -1.6224E+01  1.5017E+02 
3530.694824 -2.1019E+01  4.6217E+01  1.5487E+01  5.8479E+01 -2.1785E+01  2.7846E+00 -1.5689E+01  1.4776E+02 
3546.832275 -2.0895E+01  4.7230E+01  1.5499E+01  5.8114E+01 -2.1692E+01  4.4019E+00 -1.5779E+01  1.4742E+02 
3562.969971 -2.0857E+01  4.7519E+01  1.5433E+01  5.7480E+01 -2.1959E+01  3.8286E+00 -1.5600E+01  1.4562E+02 
3579.107422 -2.0815E+01  4.8761E+01  1.5425E+01  5.7049E+01 -2.1500E+01  4.2614E+00 -1.5616E+01  1.4369E+02 
3595.244873 -2.0876E+01  5.0111E+01  1.5397E+01  5.6605E+01 -2.1404E+01  3.9597E+00 -1.5457E+01  1.4316E+02 
3611.382324 -2.0905E+01  5.0090E+01  1.5334E+01  5.6405E+01 -2.1727E+01  3.8479E+00 -1.5210E+01  1.4142E+02 
3627.519775 -2.1277E+01  5.0940E+01  1.5340E+01  5.5963E+01 -2.1395E+01  4.7301E+00 -1.5120E+01  1.3919E+02 
3643.657227 -2.1134E+01  5.2936E+01  1.5313E+01  5.5179E+01 -2.1452E+01  6.2535E+00 -1.5125E+01  1.3965E+02 
3659.794678 -2.0892E+01  5.4919E+01  1.5259E+01  5.5205E+01 -2.1339E+01  4.3109E+00 -1.5085E+01  1.4037E+02 
3675.932129 -2.0692E+01  5.5174E+01  1.5200E+01  5.4661E+01 -2.1384E+01  3.2571E+00 -1.5164E+01  1.3804E+02 
3692.069580 -2.0640E+01  5.5007E+01  1.5198E+01  5.4481E+01 -2.1851E+01  2.7815E+00 -1.4739E+01  1.3700E+02 
3708.207031 -2.0513E+01  5.9121E+01  1.5159E+01  5.3955E+01 -2.1443E+01  2.5711E+00 -1.5078E+01  1.3603E+02 
3724.344482 -2.1144E+01  6.0790E+01  1.5120E+01  5.3559E+01 -2.1524E+01  4.0750E+00 -1.4769E+01  1.3561E+02 
3740.481934 -2.1041E+01  6.2545E+01  1.5079E+01  5.2896E+01 -2.1552E+01  5.6300E+00 -1.4718E+01  1.3286E+02 
3756.619629 -2.0579E+01  6.1981E+01  1.5089E+01  5.2576E+01 -2.1327E+01  2.3893E+00 -1.4463E+01  1.3214E+02 
3772.757080 -2.0669E+01  5.9138E+01  1.5045E+01  5.2226E+01 -2.1471E+01  3.1525E+00 -1.4340E+01  1.3215E+02 
3788.894531 -2.0583E+01  6.2715E+01  1.5010E+01  5.1690E+01 -2.1544E+01  1.6190E+00 -1.4170E+01  1.3201E+02 
3805.031982 -2.0371E+01  6.5288E+01  1.5019E+01  5.1616E+01 -2.1163E+01 -1.5989E-01 -1.3831E+01  1.3194E+02 
3821.169434 -2.0675E+01  6.4471E+01  1.4933E+01  5.0981E+01 -2.1242E+01  1.7528E+00 -1.3826E+01  1.2994E+02 
3837.306885 -2.0712E+01  6.4907E+01  1.4908E+01  5.0485E+01 -2.1251E+01  2.3457E+00 -1.3947E+01  1.2804E+02 
3853.444336 -2.0199E+01  6.7120E+01  1.4879E+01  5.0059E+01 -2.1192E+01  2.7289E+00 -1.4147E+01  1.2895E+02 
3869.581787 -2.0358E+01  6.9787E+01  1.4823E+01  4.9734E+01 -2.1255E+01  1.2654E+00 -1.3700E+01  1.2767E+02 
3885.719238 -2.0230E+01  7.2323E+01  1.4813E+01  4.9635E+01 -2.1029E+01  2.0206E+00 -1.3731E+01  1.2667E+02 
3901.856689 -2.0017E+01  7.0129E+01  1.4775E+01  4.8860E+01 -2.0773E+01  2.8297E+00 -1.3525E+01  1.2635E+02 
3917.994141 -2.0195E+01  7.3756E+01  1.4755E+01  4.8590E+01 -2.1009E+01  1.8463E+00 -1.3294E+01  1.2535E+02 
3934.131592 -2.0058E+01  7.2644E+01  1.4730E+01  4.8101E+01 -2.1147E+01  1.0925E+00 -1.3146E+01  1.2452E+02 
3950.269287 -2.0031E+01  7.7535E+01  1.4713E+01  4.7586E+01 -2.0806E+01  2.1421E+00 -1.3332E+01  1.2378E+02 
3966.406738 -1.9944E+01  7.5985E+01  1.4623E+01  4.7266E+01 -2.1091E+01  1.8687E+00 -1.3100E+01  1.2381E+02 
3982.544189 -1.9605E+01  7.6232E+01  1.4653E+01  4.6897E+01 -2.0897E+01  1.5221E+00 -1.3015E+01  1.2252E+02 
3998.681641 -1.9885E+01  7.6163E+01  1.4560E+01  4.6307E+01 -2.1007E+01  1.6790E+00 -1.2918E+01  1.2250E+02 
4014.819092 -1.9766E+01  7.9977E+01  1.4561E+01  4.5955E+01 -2.0934E+01  8.7867E-01 -1.3040E+01  1.2253E+02 
4030.956543 -1.9824E+01  7.9313E+01  1.4492E+01  4.5796E+01 -2.1078E+01  7.2753E-01 -1.2926E+01  1.2023E+02 
4047.093994 -1.9695E+01  7.8416E+01  1.4482E+01  4.5176E+01 -2.0732E+01  1.2598E-01 -1.2631E+01  1.1971E+02 
4063.231445 -1.9138E+01  8.1644E+01  1.4444E+01  4.5094E+01 -2.0897E+01  1.4882E+00 -1.2472E+01  1.1934E+02 
4079.368896 -1.9083E+01  8.0962E+01  1.4423E+01  4.4616E+01 -2.0787E+01  3.2784E-01 -1.2482E+01  1.1908E+02 
4095.506348 -1.9088E+01  8.2021E+01  1.4389E+01  4.4195E+01 -2.0845E+01 -6.1664E-01 -1.2304E+01  1.1917E+02 
4111.644043 -1.8900E+01  8.2325E+01  1.4388E+01  4.3927E+01 -2.0710E+01 -6.8766E-02 -1.2369E+01  1.1918E+02 
4127.781250 -1.8989E+01  8.6049E+01  1.4365E+01  4.3357E+01 -2.0578E+01  1.4157E+00 -1.2290E+01  1.1748E+02 
4143.918945 -1.9074E+01  8.4283E+01  1.4303E+01  4.3206E+01 -2.0718E+01  4.4393E-01 -1.2121E+01  1.1721E+02 
4160.056152 -1.9071E+01  8.4925E+01  1.4322E+01  4.2764E+01 -2.1034E+01 -7.8538E-01 -1.2090E+01  1.1554E+02 
4176.193848 -1.8884E+01  8.5191E+01  1.4216E+01  4.2162E+01 -2.0738E+01  3.2116E-01 -1.2072E+01  1.1604E+02 
4192.331055 -1.8846E+01  8.6199E+01  1.4200E+01  4.1793E+01 -2.0681E+01 -4.7039E-01 -1.1913E+01  1.1629E+02 
4208.468750 -1.8435E+01  8.8950E+01  1.4171E+01  4.1186E+01 -2.0738E+01 -1.2684E+00 -1.1887E+01  1.1517E+02 
4224.606445 -1.8653E+01  8.7023E+01  1.4158E+01  4.1009E+01 -2.0782E+01 -3.5152E-01 -1.1908E+01  1.1519E+02 
4240.743652 -1.8545E+01  8.7513E+01  1.4135E+01  4.0712E+01 -2.0456E+01 -1.4445E+00 -1.1501E+01  1.1437E+02 
4256.881348 -1.8286E+01  8.8875E+01  1.4116E+01  4.0331E+01 -2.0557E+01  7.6855E-02 -1.1687E+01  1.1459E+02 
4273.018555 -1.8244E+01  8.6922E+01  1.4064E+01  3.9903E+01 -2.0721E+01 -2.4064E+00 -1.1401E+01  1.1472E+02 
4289.156250 -1.8236E+01  8.9486E+01  1.4031E+01  3.9157E+01 -2.0519E+01 -1.5060E+00 -1.1360E+01  1.1382E+02 
4305.293945 -1.7876E+01  9.0609E+01  1.3962E+01  3.8875E+01 -2.0383E+01 -2.7238E+00 -1.1307E+01  1.1232E+02 
4321.431641 -1.8164E+01  9.1623E+01  1.3926E+01  3.8865E+01 -2.0784E+01 -3.3486E-01 -1.1310E+01  1.1230E+02 
4337.569336 -1.8050E+01  9.0716E+01  1.3943E+01  3.8069E+01 -2.0697E+01 -8.0526E-01 -1.1445E+01  1.1231E+02 
4353.707031 -1.8002E+01  9.2772E+01  1.3934E+01  3.7986E+01 -2.0409E+01 -2.4509E-01 -1.1206E+01  1.1235E+02 
4369.844727 -1.7871E+01  9.2406E+01  1.3882E+01  3.7578E+01 -2.0560E+01 -2.9138E-01 -1.1174E+01  1.1137E+02 
4385.982422 -1.7500E+01  9.2328E+01  1.3877E+01  3.7405E+01 -2.0507E+01 -2.3431E+00 -1.1156E+01  1.1132E+02 
4402.120117 -1.7604E+01  9.2947E+01  1.3841E+01  3.6813E+01 -2.0350E+01 -6.8268E-01 -1.0915E+01  1.1043E+02 
4418.257813 -1.7536E+01  9.5356E+01  1.3763E+01  3.6386E+01 -2.0664E+01 -9.3196E-01 -1.0944E+01  1.1091E+02 
4434.395508 -1.7343E+01  9.4763E+01  1.3765E+01  3.5936E+01 -2.0375E+01 -1.0680E+00 -1.0914E+01  1.1034E+02 
4450.533203 -1.7271E+01  9.3744E+01  1.3745E+01  3.5851E+01 -2.0248E+01 -1.4913E+00 -1.0682E+01  1.1134E+02 
4466.670898 -1.7345E+01  9.4920E+01  1.3714E+01  3.5265E+01 -2.0515E+01 -3.8970E+00 -1.0786E+01  1.0976E+02 
4482.808594 -1.7363E+01  9.6012E+01  1.3649E+01  3.4796E+01 -2.0258E+01 -2.5316E+00 -1.0653E+01  1.0924E+02 
4498.946777 -1.7265E+01  9.6774E+01  1.3653E+01  3.4732E+01 -2.0297E+01 -4.6235E+00 -1.0814E+01  1.0795E+02 
4515.084473 -1.7110E+01  9.4908E+01  1.3605E+01  3.4043E+01 -2.0208E+01 -3.0371E+00 -1.0712E+01  1.0830E+02 
4531.222168 -1.7194E+01  9.5982E+01  1.3623E+01  3.3621E+01 -2.0351E+01 -2.0328E+00 -1.0635E+01  1.0854E+02 
4547.359863 -1.7151E+01  9.7891E+01  1.3532E+01  3.3517E+01 -2.0146E+01 -3.3116E+00 -1.0561E+01  1.0829E+02 
4563.497559 -1.6853E+01  9.5889E+01  1.3567E+01  3.2955E+01 -2.0443E+01 -2.6758E+00 -1.0596E+01  1.0833E+02 
4579.635254 -1.7089E+01  9.7021E+01  1.3522E+01  3.2614E+01 -2.0567E+01 -3.0320E+00 -1.0447E+01  1.0755E+02 
4595.772949 -1.6982E+01  9.6698E+01  1.3488E+01  3.2464E+01 -2.0027E+01 -2.3269E+00 -1.0408E+01  1.0815E+02 
4611.910645 -1.6756E+01  9.7365E+01  1.3465E+01  3.1367E+01 -2.0461E+01 -5.9220E+00 -1.0370E+01  1.0674E+02 
4628.048340 -1.6896E+01  9.8047E+01  1.3450E+01  3.1771E+01 -2.0161E+01 -3.6608E+00 -1.0275E+01  1.0665E+02 
4644.186035 -1.6718E+01  9.6741E+01  1.3404E+01  3.1310E+01 -2.0058E+01 -4.0871E+00 -1.0345E+01  1.0713E+02 
4660.323730 -1.6833E+01  9.8322E+01  1.3402E+01  3.1022E+01 -2.0338E+01 -3.8202E+00 -1.0405E+01  1.0651E+02 
4676.461426 -1.6742E+01  9.7947E+01  1.3342E+01  3.0572E+01 -2.0148E+01 -3.8579E+00 -1.0357E+01  1.0622E+02 
4692.599121 -1.6579E+01  9.8841E+01  1.3330E+01  3.0252E+01 -2.0114E+01 -5.6672E+00 -1.0190E+01  1.0617E+02 
4708.736816 -1.6838E+01  1.0033E+02  1.3300E+01  2.9865E+01 -2.0256E+01 -2.9276E+00 -1.0185E+01  1.0659E+02 
4724.874512 -1.6884E+01  1.0055E+02  1.3267E+01  2.9338E+01 -2.0093E+01 -3.9244E+00 -1.0116E+01  1.0550E+02 
4741.012695 -1.6667E+01  1.0006E+02  1.3239E+01  2.8977E+01 -2.0001E+01 -4.9310E+00 -1.0196E+01  1.0560E+02 
4757.150391 -1.6434E+01  1.0199E+02  1.3216E+01  2.8519E+01 -2.0015E+01 -4.1327E+00 -1.0237E+01  1.0551E+02 
4773.288086 -1.6695E+01  9.8946E+01  1.3215E+01  2.7903E+01 -2.0234E+01 -4.4910E+00 -1.0001E+01  1.0526E+02 
4789.425781 -1.6701E+01  1.0150E+02  1.3148E+01  2.7963E+01 -2.0190E+01 -3.6910E+00 -1.0060E+01  1.0475E+02 
4805.563477 -1.6667E+01  1.0365E+02  1.3131E+01  2.7575E+01 -1.9869E+01 -3.9453E+00 -9.9485E+00  1.0535E+02 
4821.701172 -1.6878E+01  1.0332E+02  1.3140E+01  2.7486E+01 -2.0310E+01 -3.7015E+00 -1.0114E+01  1.0392E+02 
4837.838867 -1.6639E+01  1.0232E+02  1.3078E+01  2.7024E+01 -1.9988E+01 -5.3489E+00 -9.9916E+00  1.0467E+02 
4853.976563 -1.6784E+01  1.0293E+02  1.3081E+01  2.6736E+01 -2.0059E+01 -4.4056E+00 -1.0061E+01  1.0533E+02 
4870.114258 -1.6637E+01  1.0200E+02  1.3071E+01  2.6221E+01 -1.9861E+01 -5.3942E+00 -9.9784E+00  1.0506E+02 
4886.251953 -1.6752E+01  1.0206E+02  1.3044E+01  2.6084E+01 -1.9853E+01 -5.5682E+00 -1.0154E+01  1.0560E+02 
4902.389648 -1.6711E+01  1.0340E+02  1.3032E+01  2.5460E+01 -2.0058E+01 -5.8078E+00 -1.0004E+01  1.0460E+02 
4918.527344 -1.6701E+01  1.0550E+02  1.3018E+01  2.5117E+01 -1.9806E+01 -7.5627E+00 -9.9069E+00  1.0470E+02 
4934.665039 -1.6735E+01  1.0410E+02  1.2979E+01  2.4790E+01 -1.9827E+01 -6.9308E+00 -9.8822E+00  1.0408E+02 
4950.802734 -1.6179E+01  1.0486E+02  1.2884E+01  2.4463E+01 -1.9695E+01 -6.3181E+00 -9.8315E+00  1.0407E+02 
4966.940430 -1.6757E+01  1.0262E+02  1.2935E+01  2.4140E+01 -1.9788E+01 -7.5274E+00 -9.8481E+00  1.0449E+02 
4983.078613 -1.6519E+01  1.0499E+02  1.2913E+01  2.3763E+01 -1.9856E+01 -5.5983E+00 -9.9564E+00  1.0490E+02 
4999.216309 -1.6750E+01  1.0306E+02  1.2850E+01  2.3304E+01 -2.0123E+01 -4.4823E+00 -9.9202E+00  1.0545E+02 
5015.354004 -1.6810E+01  1.0446E+02  1.2884E+01  2.2970E+01 -1.9867E+01 -7.9250E+00 -9.8621E+00  1.0449E+02 
5031.491699 -1.6745E+01  1.0651E+02  1.2833E+01  2.2853E+01 -1.9841E+01 -6.0440E+00 -9.7827E+00  1.0407E+02 
5047.629395 -1.6869E+01  1.0504E+02  1.2766E+01  2.2404E+01 -1.9786E+01 -6.8877E+00 -1.0004E+01  1.0334E+02 
5063.767090 -1.6744E+01  1.0602E+02  1.2765E+01  2.1982E+01 -1.9669E+01 -8.3655E+00 -9.8530E+00  1.0327E+02 
5079.904785 -1.6659E+01  1.0623E+02  1.2733E+01  2.1818E+01 -1.9672E+01 -6.5596E+00 -9.8331E+00  1.0350E+02 
5096.042480 -1.6713E+01  1.0662E+02  1.2724E+01  2.1474E+01 -1.9677E+01 -7.3186E+00 -9.7879E+00  1.0342E+02 
5112.180176 -1.7144E+01  1.0639E+02  1.2698E+01  2.1126E+01 -1.9712E+01 -6.6537E+00 -9.9389E+00  1.0329E+02 
5128.317871 -1.6623E+01  1.0832E+02  1.2707E+01  2.0768E+01 -1.9789E+01 -9.5605E+00 -9.9064E+00  1.0323E+02 
5144.455566 -1.7068E+01  1.0767E+02  1.2670E+01  2.0256E+01 -1.9716E+01 -7.4328E+00 -9.8273E+00  1.0337E+02 
5160.593262 -1.6728E+01  1.0869E+02  1.2628E+01  2.0286E+01 -1.9649E+01 -7.2721E+00 -9.7996E+00  1.0323E+02 
5176.730957 -1.6707E+01  1.0922E+02  1.2631E+01  2.0109E+01 -1.9566E+01 -8.7017E+00 -9.8730E+00  1.0325E+02 
5192.868652 -1.6991E+01  1.0716E+02  1.2572E+01  1.9533E+01 -1.9645E+01 -9.3761E+00 -9.8868E+00  1.0300E+02 
5209.006836 -1.7068E+01  1.0671E+02  1.2599E+01  1.9114E+01 -1.9482E+01 -9.4952E+00 -9.9683E+00  1.0294E+02 
5225.144531 -1.7028E+01  1.0956E+02  1.2534E+01  1.8988E+01 -1.9187E+01 -9.0458E+00 -9.9158E+00  1.0291E+02 
5241.282227 -1.7122E+01  1.0692E+02  1.2495E+01  1.8554E+01 -1.9602E+01 -7.7566E+00 -1.0008E+01  1.0306E+02 
5257.419922 -1.7273E+01  1.0914E+02  1.2492E+01  1.8201E+01 -1.9458E+01 -7.0924E+00 -1.0102E+01  1.0268E+02 
5273.557617 -1.7467E+01  1.0986E+02  1.2449E+01  1.8048E+01 -1.9459E+01 -9.0511E+00 -9.9553E+00  1.0356E+02 
5289.695313 -1.7281E+01  1.0902E+02  1.2455E+01  1.7527E+01 -1.9427E+01 -9.8701E+00 -1.0206E+01  1.0324E+02 
5305.833008 -1.7463E+01  1.1139E+02  1.2424E+01  1.7207E+01 -1.9469E+01 -9.1598E+00 -9.8601E+00  1.0281E+02 
5321.970703 -1.7295E+01  1.0907E+02  1.2425E+01  1.7168E+01 -1.9222E+01 -8.4602E+00 -9.8787E+00  1.0329E+02 
5338.108398 -1.7382E+01  1.0912E+02  1.2383E+01  1.6918E+01 -1.9293E+01 -9.7091E+00 -1.0036E+01  1.0299E+02 
5354.246094 -1.7596E+01  1.0928E+02  1.2324E+01  1.6511E+01 -1.9367E+01 -9.2900E+00 -1.0119E+01  1.0366E+02 
5370.383789 -1.7663E+01  1.1143E+02  1.2349E+01  1.6105E+01 -1.9430E+01 -1.0454E+01 -1.0153E+01  1.0355E+02 
5386.521484 -1.7481E+01  1.1047E+02  1.2342E+01  1.5622E+01 -1.9386E+01 -1.0688E+01 -1.0103E+01  1.0334E+02 
5402.659180 -1.7768E+01  1.1096E+02  1.2254E+01  1.5410E+01 -1.9251E+01 -8.4095E+00 -1.0113E+01  1.0377E+02 
5418.796875 -1.7836E+01  1.1139E+02  1.2257E+01  1.5335E+01 -1.9253E+01 -1.1476E+01 -1.0291E+01  1.0241E+02 
5434.934570 -1.7849E+01  1.1180E+02  1.2236E+01  1.5036E+01 -1.9200E+01 -1.0837E+01 -1.0269E+01  1.0390E+02 
5451.072754 -1.7972E+01  1.1065E+02  1.2227E+01  1.4631E+01 -1.8997E+01 -9.9178E+00 -1.0258E+01  1.0257E+02 
5467.210449 -1.8264E+01  1.1267E+02  1.2209E+01  1.4765E+01 -1.9338E+01 -1.2191E+01 -1.0416E+01  1.0297E+02 
5483.348145 -1.8143E+01  1.1222E+02  1.2240E+01  1.4300E+01 -1.9072E+01 -1.0091E+01 -1.0399E+01  1.0309E+02 
5499.485840 -1.8685E+01  1.1206E+02  1.2139E+01  1.3882E+01 -1.9170E+01 -1.0374E+01 -1.0317E+01  1.0315E+02 
5515.623535 -1.8806E+01  1.1387E+02  1.2166E+01  1.3407E+01 -1.9475E+01 -1.0892E+01 -1.0511E+01  1.0333E+02 
5531.761230 -1.8542E+01  1.1411E+02  1.2217E+01  1.3563E+01 -1.9027E+01 -1.2313E+01 -1.0456E+01  1.0302E+02 
5547.898926 -1.8395E+01  1.1620E+02  1.2120E+01  1.3004E+01 -1.9298E+01 -1.0931E+01 -1.0477E+01  1.0304E+02 
5564.036621 -1.8852E+01  1.2066E+02  1.2155E+01  1.2576E+01 -1.9408E+01 -1.2856E+01 -1.0500E+01  1.0301E+02 
5580.174316 -1.8820E+01  1.1570E+02  1.2101E+01  1.2142E+01 -1.9064E+01 -1.0207E+01 -1.0415E+01  1.0293E+02 
5596.312012 -1.8925E+01  1.1610E+02  1.2065E+01  1.1588E+01 -1.8950E+01 -1.0888E+01 -1.0569E+01  1.0360E+02 
5612.449707 -1.9167E+01  1.1600E+02  1.2091E+01  1.1634E+01 -1.8987E+01 -1.1864E+01 -1.0594E+01  1.0347E+02 
5628.587402 -1.9448E+01  1.1724E+02  1.2023E+01  1.1404E+01 -1.8965E+01 -1.1192E+01 -1.0632E+01  1.0374E+02 
5644.725098 -1.9475E+01  1.1912E+02  1.2024E+01  1.1232E+01 -1.9120E+01 -1.0696E+01 -1.0772E+01  1.0347E+02 
5660.862793 -1.9442E+01  1.1988E+02  1.2022E+01  1.0462E+01 -1.8895E+01 -1.3100E+01 -1.0716E+01  1.0262E+02 
5677.000488 -1.9303E+01  1.1937E+02  1.2040E+01  1.0361E+01 -1.8965E+01 -1.2396E+01 -1.0906E+01  1.0325E+02 
5693.138672 -1.9637E+01  1.2164E+02  1.1994E+01  1.0280E+01 -1.8784E+01 -1.1228E+01 -1.0843E+01  1.0286E+02 
5709.276367 -2.0210E+01  1.2259E+02  1.1960E+01  9.6576E+00 -1.8909E+01 -1.2725E+01 -1.0796E+01  1.0411E+02 
5725.414063 -1.9673E+01  1.2328E+02  1.1962E+01  9.7539E+00 -1.8793E+01 -1.2245E+01 -1.0819E+01  1.0352E+02 
5741.551758 -1.9996E+01  1.2349E+02  1.1898E+01  9.2066E+00 -1.9124E+01 -1.3067E+01 -1.0946E+01  1.0511E+02 
5757.689453 -2.0045E+01  1.2295E+02  1.1910E+01  8.6711E+00 -1.8895E+01 -1.1446E+01 -1.1013E+01  1.0492E+02 
5773.827148 -2.0386E+01  1.2356E+02  1.1878E+01  8.2326E+00 -1.8729E+01 -1.3930E+01 -1.0972E+01  1.0512E+02 
5789.964844 -2.0077E+01  1.2216E+02  1.1863E+01  8.0981E+00 -1.8641E+01 -1.0931E+01 -1.1039E+01  1.0404E+02 
5806.102539 -2.0590E+01  1.2183E+02  1.1903E+01  7.9045E+00 -1.8489E+01 -1.2575E+01 -1.1095E+01  1.0448E+02 
5822.240234 -2.0812E+01  1.2576E+02  1.1812E+01  7.4720E+00 -1.8662E+01 -1.2479E+01 -1.1208E+01  1.0310E+02 
5838.377930 -2.0855E+01  1.2301E+02  1.1826E+01  7.2302E+00 -1.8628E+01 -1.3471E+01 -1.1207E+01  1.0437E+02 
5854.515625 -2.1216E+01  1.2185E+02  1.1819E+01  6.9486E+00 -1.8635E+01 -1.1653E+01 -1.1124E+01  1.0300E+02 
5870.653320 -2.1044E+01  1.2539E+02  1.1791E+01  6.6632E+00 -1.8621E+01 -1.3623E+01 -1.1266E+01  1.0339E+02 
5886.791016 -2.0775E+01  1.2975E+02  1.1800E+01  6.5127E+00 -1.8596E+01 -1.4434E+01 -1.1488E+01  1.0386E+02 
5902.928711 -2.1529E+01  1.2456E+02  1.1745E+01  5.7558E+00 -1.8548E+01 -1.3226E+01 -1.1331E+01  1.0472E+02 
5919.066406 -2.0912E+01  1.2418E+02  1.1766E+01  5.4313E+00 -1.8545E+01 -1.1222E+01 -1.1402E+01  1.0338E+02 
5935.204590 -2.0643E+01  1.3096E+02  1.1680E+01  5.5444E+00 -1.8831E+01 -1.3468E+01 -1.1450E+01  1.0481E+02 
5951.342285 -2.1563E+01  1.3180E+02  1.1690E+01  4.9111E+00 -1.8502E+01 -1.3761E+01 -1.1541E+01  1.0467E+02 
5967.479980 -2.1041E+01  1.3121E+02  1.1703E+01  4.8779E+00 -1.8699E+01 -1.3704E+01 -1.1416E+01  1.0492E+02 
5983.617676 -2.1455E+01  1.2878E+02  1.1621E+01  4.5707E+00 -1.8622E+01 -1.4662E+01 -1.1666E+01  1.0426E+02 
5999.755371 -2.2386E+01  1.3165E+02  1.1681E+01  4.1792E+00 -1.8599E+01 -1.4790E+01 -1.1518E+01  1.0392E+02 
6015.893066 -2.1975E+01  1.3078E+02  1.1653E+01  3.6926E+00 -1.8795E+01 -1.6000E+01 -1.1460E+01  1.0474E+02 
6032.030762 -2.2238E+01  1.3443E+02  1.1593E+01  3.5484E+00 -1.8496E+01 -1.4673E+01 -1.1911E+01  1.0396E+02 
6048.168457 -2.2655E+01  1.3361E+02  1.1671E+01  3.1747E+00 -1.8363E+01 -1.5960E+01 -1.1583E+01  1.0397E+02 
6064.306152 -2.2956E+01  1.3317E+02  1.1643E+01  2.9229E+00 -1.8558E+01 -1.4927E+01 -1.1861E+01  1.0374E+02 
6080.443848 -2.2808E+01  1.3637E+02  1.1583E+01  1.9800E+00 -1.8273E+01 -1.4560E+01 -1.2155E+01  1.0399E+02 
6096.581543 -2.3172E+01  1.3680E+02  1.1552E+01  2.0778E+00 -1.8224E+01 -1.4791E+01 -1.2268E+01  1.0375E+02 
6112.719238 -2.3340E+01  1.3842E+02  1.1482E+01  1.4212E+00 -1.8374E+01 -1.6790E+01 -1.2189E+01  1.0374E+02 
6128.856934 -2.3063E+01  1.3884E+02  1.1508E+01  1.3220E+00 -1.8166E+01 -1.6276E+01 -1.2296E+01  1.0405E+02 
6144.994629 -2.2844E+01  1.3834E+02  1.1467E+01  9.3965E-01 -1.8404E+01 -1.6617E+01 -1.2167E+01  1.0389E+02 
6161.132324 -2.3430E+01  1.3946E+02  1.1485E+01  6.0961E-01 -1.8123E+01 -1.7014E+01 -1.2145E+01  1.0435E+02 
6177.270508 -2.3932E+01  1.4271E+02  1.1408E+01  5.8303E-02 -1.8342E+01 -1.7534E+01 -1.2452E+01  1.0414E+02 
6193.408203 -2.3100E+01  1.4262E+02  1.1423E+01 -1.4268E-01 -1.8253E+01 -1.5429E+01 -1.2373E+01  1.0331E+02 
6209.545898 -2.3083E+01  1.4399E+02  1.1401E+01 -4.3104E-01 -1.8172E+01 -1.8885E+01 -1.2336E+01  1.0348E+02 
6225.683594 -2.3234E+01  1.4428E+02  1.1389E+01 -8.7649E-01 -1.8219E+01 -1.5212E+01 -1.2476E+01  1.0380E+02 
6241.821289 -2.3944E+01  1.4240E+02  1.1440E+01 -1.0869E+00 -1.8221E+01 -1.6379E+01 -1.2563E+01  1.0336E+02 
6257.958984 -2.3208E+01  1.4564E+02  1.1376E+01 -1.5841E+00 -1.8445E+01 -1.5977E+01 -1.2559E+01  1.0215E+02 
6274.096680 -2.3472E+01  1.3901E+02  1.1350E+01 -1.7517E+00 -1.8050E+01 -1.7947E+01 -1.2485E+01  1.0362E+02 
6290.234375 -2.3802E+01  1.4898E+02  1.1308E+01 -2.0970E+00 -1.7990E+01 -1.7044E+01 -1.2601E+01  1.0362E+02 
6306.372070 -2.3728E+01  1.4961E+02  1.1301E+01 -2.7734E+00 -1.7939E+01 -1.7851E+01 -1.2735E+01  1.0198E+02 
6322.509766 -2.3179E+01  1.4986E+02  1.1298E+01 -3.1101E+00 -1.8065E+01 -1.9465E+01 -1.2604E+01  1.0339E+02 
6338.647461 -2.3141E+01  1.5070E+02  1.1255E+01 -3.1963E+00 -1.7857E+01 -1.8822E+01 -1.2803E+01  1.0221E+02 
6354.785156 -2.4471E+01  1.4994E+02  1.1254E+01 -3.5726E+00 -1.7992E+01 -1.6927E+01 -1.2692E+01  1.0229E+02 
6370.922852 -2.4390E+01  1.4958E+02  1.1253E+01 -3.7727E+00 -1.8050E+01 -1.7460E+01 -1.2612E+01  1.0236E+02 
6387.060547 -2.3551E+01  1.4526E+02  1.1249E+01 -4.3198E+00 -1.8109E+01 -1.7910E+01 -1.2741E+01  1.0219E+02 
6403.198242 -2.3563E+01  1.4842E+02  1.1190E+01 -4.7169E+00 -1.8081E+01 -2.0312E+01 -1.2857E+01  1.0227E+02 
6419.336426 -2.3483E+01  1.4830E+02  1.1184E+01 -5.0803E+00 -1.7925E+01 -1.8825E+01 -1.2863E+01  1.0132E+02 
6435.474121 -2.4374E+01  1.4780E+02  1.1141E+01 -5.6452E+00 -1.7979E+01 -1.9974E+01 -1.3009E+01  1.0141E+02 
6451.611816 -2.4429E+01  1.4839E+02  1.1141E+01 -5.7214E+00 -1.8172E+01 -1.9461E+01 -1.2918E+01  1.0082E+02 
6467.749512 -2.3780E+01  1.5049E+02  1.1155E+01 -6.0271E+00 -1.7984E+01 -1.9945E+01 -1.2979E+01  1.0084E+02 
6483.887207 -2.4444E+01  1.4894E+02  1.1145E+01 -6.6237E+00 -1.7803E+01 -1.9814E+01 -1.2719E+01  1.0001E+02 
6499.999512 -2.4424E+01  1.5409E+02  1.1102E+01 -6.7703E+00 -1.8066E+01 -2.0336E+01 -1.2929E+01  9.9789E+01 
